Call us at 1-888-826-6342
Call us at 1-888-826-6342
Ceramic Protection Tubes are made from MEGATITE™ 450 and MEGATITE™ 300 which protect the sensor at temperatures as high as 1950°C (3540°F). Optional fittings are available.
View SpecsType R, S or B platinum thermocouple probes with ceramic protection tubes and cast iron connection heads. For use in high temperature applications.
View SpecsHigh temperature ceramic insulated thermocouple wires used as-is or with protection tubes and connection heads.
View SpecsType R, S or B platinum thermocouple probes with ceramic protection tubes and transition joint to flexible extension cable. For use in high temperature applications.
View Specs