Call us at 1-888-826-6342
Fast response thermocouples mounted in a polyimide carrier with a self-adhesive backing for easily measuring surface temperatures up to 260°C. Resistant to oil and chemicals.
View SpecsSpring-loaded thermocouple probes with a powerful single or dual 12lb pull magnet ideal for easily mounting to and measuring the surface temperature of ferrous metals.
View SpecsType R, S or B platinum thermocouple probes with ceramic protection tubes and transition joint to flexible extension cable. For use in high temperature applications.
View SpecsFlexible armor cable probes with depth of immersion adjustability by sliding the bayonet locking or 1/8NPT threaded fitting along the length.
View SpecsHermetically Sealed Tip Insulated Thermocouples
View SpecsThermocouples with armor cable mounted inside a stainless steel washer housing. Easily bolt to a variety of surfaces to measure temperature in rugged applications.
View SpecsGeneral use fast response thermocouples mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 175°C.
View SpecsGeneral use thermocouples molded into silicone rubber with self-adhesive backing for easily measuring the temperatures of curved or flat surfaces up to 200°C.
View Specs