Call us at 1-888-826-6342
Thermocouple probes made with Omegaclad XL sheath material and extension cable. These probes have superior long-term stability and low drift at high temperatures.
View SpecsType R, S or B platinum thermocouple probes with ceramic protection tubes and standard size ceramic or high-temp plastic connectors. For use in high temp applications.
View SpecsReady-Made Insulated Thermocouples
View SpecsThermocouple probes with M12 connector plug and compensated TC pins. Various stainless steel mounting threads available. Connectors rated for use to 85°C.
View SpecsConfigurable quick disconnect immersion thermocouple probes with removable miniature connectors. Available in various thermocouple types, diameters and lengths.
View SpecsConfigurable thermocouple probes with fiberglass insulated cable that is rated to 482°C. Available with Stainless Steel, Inconel, and Omegaclad XL sheaths.
View SpecsConfigurable thermocouple probes with lead wire. Standard size transition joint from probe to cable is molded (260°C max). Probe diameters range from .062" to .250".
View SpecsConfigurable quick disconnect immersion thermocouple probes with integrated molded miniature connectors. Available in various thermocouple types, diameters and lengths.
View Specs