Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Temperature Surface Sensors

30 Products
Cement-On Polyimide Fast Response RTD Surface Sensors

Wire-wound pt100 RTDs encased in a thin polyimide film with fast response times. Can be glued, epoxied, or cemented onto surfaces for temperature measurement up to 290°C.

Adhesive Pad Thermocouple Sensor

The SAP series thermocouple sensors come in curved and flat styles. An adhesive pad holds the sensor onto the measuring surface. These come in types J, K, T and E.

Self-Adhesive Polyimide Fast Response Surface Thermocouples, IEC Color

General use fast response thermocouples mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 175°C. IEC color-coded.

Thin Leaf-Type Thermocouples for Layered Surfaces

Flat leaf-type thermocouples with mini or standard connectors ideal for measuring the surface temperature of objects with layers like plywood, plastic, paper, and laminates.

Self-Adhesive Silicone Molded RTD Surface Sensors

General use RTDs molded into a silicone rubber with self-adhesive backing for easily measuring the temperatures of curved or flat surfaces up to 200°C.

Combination Surface Thermocouple & Connector for Handheld Meters

Spring-loaded thermocouple element in a short housing that plugs directly into most handheld thermometers for easy ad-hoc surface temperature measurements up to 218°C.

Self-Adhesive Polyimide Fast Response Surface Thermocouples - Highest Temp

Fast response thermocouples mounted in glass tape & polyimide with a self-adhesive backing and fiberglass lead-wires for easily measuring surface temperatures up to 315°C.

Adhesive Pad RTD Sensor

The SAP series RTD sensors come in curved and flat styles. An adhesive pad holds the sensor onto the surface to be measured. The RTD element used is Class A platimum 100 Ω.

Glue-On Thermistor Surface Sensors with Coin Style SS Housing

Epoxy encapsulated thermistors in small stainless steel disc-shaped housings ideal for measuring surface temperatures up to 100°C. Glue, epoxy, or cement onto a flat surface.

Solder Iron Tip Temperature Sensing Thermocouple Module

Thermocouple module intended for easily measuring and validating the temperature of soldering iron tips. Use with a handheld thermometer to easily calibrate a soldering iron.

Temperature Surface Sensors

Used to measure the temperature of any flat, curved, or moving surface, Omega offers a large variety of self adhesive, cement-on, bolt-on, magnetic mount, or handheld surface temperature sensors.
Searching for your items
en-US
en
Save Configuration