General use fast response thermistor sensors mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 150°C.
Wire-wound pt100 RTDs encased in a thin polyimide film with fast response times. Can be glued, epoxied, or cemented onto surfaces for temperature measurement up to 290°C.
The SAP series thermocouple sensors come in curved and flat styles. An adhesive pad holds the sensor onto the measuring surface. These come in types J, K, T and E.
Flat leaf-type thermocouples with mini or standard connectors ideal for measuring the surface temperature of objects with layers like plywood, plastic, paper, and laminates.
General use fast response thermocouples mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 175°C. IEC color-coded.
Spring-loaded thermocouple element in a short housing that plugs directly into most handheld thermometers for easy ad-hoc surface temperature measurements up to 218°C.
Fast response thermocouples mounted in glass tape & polyimide with a self-adhesive backing and fiberglass lead-wires for easily measuring surface temperatures up to 315°C.
The SAP series RTD sensors come in curved and flat styles. An adhesive pad holds the sensor onto the surface to be measured. The RTD element used is Class A platimum 100 Ω.
Epoxy encapsulated thermistors in small stainless steel disc-shaped housings ideal for measuring surface temperatures up to 100°C. Glue, epoxy, or cement onto a flat surface.
Thermocouple module intended for easily measuring and validating the temperature of soldering iron tips. Use with a handheld thermometer to easily calibrate a soldering iron.
Used to measure the temperature of any flat, curved, or moving surface, Omega offers a large variety of self adhesive, cement-on, bolt-on, magnetic mount, or handheld surface temperature sensors.