Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Thermocouple Immersion Probes

Integral Handle Thermocouple Probes: General Purpose Design

$80.71

Item# HPS-CAIN-116E-12-SMP-M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $80.71
10-24 $76.67
25-99 $72.64
100-499 $68.60
500-999 $64.57
1000+ $60.53

In stock

Lead Time (If not in stock): 3 weeks
Integral Handle Thermocouple Probes: General Purpose Design HPS-CAIN-116E-12-SMP-M HPS-CAIN-116E-12-SMP-M
  • Heavy Duty
  • 12' Probe Length Standard
  • 1' Color-Coded Retractable Cable Stretches to 5'
  • Handle Rated to 70°C (160°F)

HPS-CAIN-116E-12-SMP-M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Sensor Application
Junction Type
Probe Diameter
Sheath Housing Material
Probe Length
Termination Connection Type
Category
Process Temperature Unit
Process Temperature Min
Cable Insulation
Wire Gauge
Cable Length


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
The HPS family of thermocouple probes feature a high impact easy to grip plastic handle. The probes also include a retractable color coded cable which stretches from a coiled length of one foot to five feet. Made from special limits of error material, these probes provide maximum accuracy.
loading all models
loading all reviews
Rated 2 out of 5 by from Short life Probes have have a very short life.We find ourselves replacing them frequently.
Date published: 2016-02-01
  • y_2024, m_5, d_5, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HPS-CAIN-116E-12-SMP-M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration