Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Bayonet Style RTD Probes

Extruder Thin Film RTD Probes with Bayonet Fittings

$122.44

Item# BTTF-000-RTD-3-1/2-60-1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $122.44
10-24 $116.32
25-99 $110.20
100-499 $104.07
500-999 $97.95
1000+ $91.83

In stock

Lead Time (If not in stock): 5 weeks
Extruder Thin Film RTD Probes with Bayonet Fittings BTTF-000-RTD-3-1/2-60-1 BTTF-000-RTD-3-1/2-60-1
  • Sensors Contain Precision 100 Ohm, Class B DIN Platinum Thin Film RTD Elements in 3-Wire Configurations.
  • Standard Temperature Range is -50C to 260ºC with PFA Insulated Cable. Optional High Temperature (500ºC) Fiberglass Insulated Cable Configuration is Also Available.
  • These Bayonet Style RTD Sensors Are Ideal for Plastic Process Machinery and Other Quick Connecting Applications
  • Probe is 304 SST with a Diameter of 3/16". Probe Length Varies with Model Number and All Models Include 60" of Flex Cable Standard

BTTF-000-RTD-3-1/2-60-1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Max
Process Temperature Range
Probe Length
Cable Insulation
Cable Length
Termination Connection Type
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Sensor Application
Process Connection Size
Accuracy
Nominal Output
Number Of Wires
Sheath Material
Probe Diameter


These RTD sensors are used extensively in plastic processing for measuring mold and equipment temperatures, and other applications where easy installation and removal are required. These sensors are installed using a spring loaded bayonet cap, mating adapters are also available (see BTA-1 through 6 depending on length needed).

Standard configurations are based on the most popular lengths, with straight sheaths and with 90º bends. The included flex hose over the cable protects the wires from damage in rough environments. Standard terminations include spade lugs and Omega's OTP heavy duty connector (round pins).
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Extruder RTD Probes, Compression Fitting and Bayonet Styles
$10.98
239 In Stock
Bayonet Style Thermocouples with Stainless Steel Cable
$12.83
48 In Stock
Bayonet Style Thermocouples with Stainless Steel Cable
$19.20
56 In Stock
Bayonet Style Thermocouples with Stainless Steel Cable
$21.39
4 In Stock
Most Popular Accessories
Bayonet Threaded Adapter, 3/8-24UNF Thread, 7/8" Long
$10.98
87 In Stock
Bayonet Threaded Adapter, 1/8-27NPT Thread, 1 3/8" Long
$13.55
155 In Stock
Bayonet Threaded Adapter, 1/8-27NPT Thread, 2 1/2" Long
$15.48
22 In Stock
Bayonet Threaded Adapter, 3/8-24UNF Thread, 2 1/2" Long
$14.66
12 In Stock
Pipe Clamp Adapter for 1/2 to 7/8" Pipe
$21.39
10 In Stock
Pipe Clamp Adapter for 1 5/16 to 2 1/4" Pipe
$19.20
32 In Stock
Pipe Clamp Adapter for 4 5/16 to 5 1/4" Pipe
$20.27
11 In Stock
Pipe Clamp Adapter for 3 5/16 to 4 1/4" Pipe
$20.27
3 In Stock
en-US
en
Save Configuration