Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Miniature Bolt-On RTD Temperature Sensor

Washer MB Sensor, 3 Wire, 120 in Lead

Item# MB-T-PF-MG-3-120

Washer MB Sensor, 3 Wire, 120 in Lead MB-T-PF-MG-3-120 MB-T-PF-MG-3-120

This items is no longer available please see the RTD-831-Series.

  • Small, rugged, fast response
  • Rough handling and harsh environments
  • Easily removable and can be reused
  • Wide variety of bolt options to cover most applications

MB-T-PF-MG-3-120 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Range
Nominal Resistance
Accuracy
Number Of Wires
Cable Insulation
Cable Length
Case Style
Category
Sensor Application
Termination Connection Type


  • Temperature Range -70 to 550°C (-94 to 1022°F)
  • Time Constant < 10 second in moving water
  • Vibration Resistance Withstand 10 to 2000 Hz at 20 G's

Omega's miniature bolt-on RTD sensors offer a variety of bolt-on options. The space saving sizes allow for easy installation especially in tight or hard to reach locations. The bolt-on feature allows these sensors to be removed easily and reused where needed.

The Platinum RTD and Nickel RTD elements offer accurate and reproducible results. There are many different length options available and they offer a wide temperature range of -70 °C to 550 °C.

The typical applications for these sensors are, but not limited to: process control measurements, test and verification of existing systems, retrofitting existing equipment, prototyping, final assembly, embedding into parts, and/or against process pipes.


[Model]

Model Image

Dimensions
W x L x T (max.)

Temp.
range

Case
material

Lead wire

MB-F-*

 

 

0.50 x 1.00 x 0.188" (12.7 x 25.4 x 4.8 mm) w/ 0.161" (4.1 mm) diameter hole

-70 to 500°C(-94 to 932°F)

Stainless steel

AWG 22, Mica-glass insulated

MB-T-*

 

 

0.29 x 1.25 x 0.188" (7.4 x 31.8 x 4.8 mm) with 0.161" (4.1 mm) hole

-70 to 500°C(-94 to 932°F)

Stainless steel

AWG 22, Mica-glass insulated

MB-C-*

 

 

0.265" (6.7 mm) ID ring lug

-50 to 260°C(-58 to 500°F)

Nickel plated copper

2 lead: AWG 24, 3 lead: AWG 26, PFA insulated

MB-MF-*

 

 

0.50 x 0.375 x 0.188" (12.7 x 9.5 x 4.8 mm) with 0.166" (4.2 mm) hole

-50 to 260°C(-58 to 500°F)

Stainless steel

2 lead: AWG 24, 3 lead:AWG 26, PFA insulated

MB-S1-*

 

 

1/4- 20 x 3/8” long thread with 7/16” hex head

-50 to 260°C(-58 to 500°F)

Stainless steel

MB-S2-*

M6 x 1 thread, 10 mm long, with 10 mm hex

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration