Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Bolt-On RTD Sensor with Aluminum Flag Housing

72 in PFA leads, 100 Ω, stripped ends, #3, #4 hole

$142.98

Item# RTD-831-72-SE

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $142.98
5-9 $135.83
10-14 $132.97
15-24 $127.25
25-99 $124.39
100+ $121.53

In stock

Lead Time (If not in stock): 4 weeks
72 in PFA leads, 100 Ω, stripped ends, #3, #4 hole RTD-831-72-SE RTD-831-72-SE
  • Updated housing design for improved strain relief
  • Standard hole for #3 and #4 screw. Options available for #5, #6, #8 screw
  • Small aluminum housing allows for installation on most flat surfaces
  • Sensor can be bolted or cemented into place

RTD-831-72-SE Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Range
Nominal Resistance
Accuracy
Cable Insulation
Termination Connection Type
Cable Length
Additional features
Category
Sensor Application
Number of Wires


  • Accuracy Class "A" conforming to IEC 60751
  • Dimensions Barrel, 0.562” by 0.190”; Flag (mounting body portion), 0.31" by 0.31"
  • Mounting Type Bolt-on or Cement-on
  • Nominal Resistance Curve Choice of PT100Ω or PT1000Ω
  • Process Temperature Range -60 to 230°C (-76 to 446°F), standard unit or -60 to 450°C (-76 to 842°F), high temperature unit (-"HT")
  • Wire Length / Terminations 1 m standard. Other lengths available

Omega's RTD-831 series 3-wire RTD sensor features an improved barrel and flag design on the aluminum housing which gives improved durability. The flag is machined to accept a #3, #4, #5, #6, #8 screw for easy installation on flat surfaces by either being bolted or cemented onto the surface. This is available in 100 Ω or 1000 Ω Platinum RTD element and is available in a high temperature (-HT) version. Connection options available are miniature 3-pin connector (-MTP), standard 3-pin connector (-OTP), stripped ends (-SE), and spade lugs (-LUG). For other connector types, please contact Sales. Applications for this type of sensor include product performance testing climate control/HVAC monitoring and control of processes hot plate equipment, and process pipes.

loading all models
loading all reviews
Rated 5 out of 5 by from Quality products We specify Omega in our products. This and other Omega components meet our expectations and reliability constantly
Date published: 2023-12-06
  • y_2024, m_4, d_28, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_RTD-831-72-SE, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Is there a rating on the Electrical Isolation between the Aluminum housing and the lead wires?

Asked by: rjpdx
Thank you for your inquiry. The temperature range for the fiberglass insulation is -73 to 482 C.
Answered by: Application Engineer MC
Date published: 2023-12-18
  • y_2024, m_4, d_28, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_RTD-831-72-SE, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration