Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Self-Adhesive Silicone Molded Surface Thermocouples

Self-Adhesive Thermocouples Molded Silicone Design

$77.84

Item# SA2F-T-72

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $77.84
10-24 $73.95
25-99 $70.06
100-499 $66.16
500-999 $62.27
1000+ $58.38

In stock

Lead Time (If not in stock): 9 weeks
Self-Adhesive Thermocouples Molded Silicone Design SA2F-T-72 SA2F-T-72
  • Ultra-Slim Silicone Rubber for Maximum Flexibility
  • Self-Adhesive Foil Backing for Faster Response Time
  • 2 Styles Available for Flat or Curved Surfaces
  • Resistant to a Variety of Chemicals and Oils

SA2F-T-72 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Termination Connection Type
Cable Length
Color Code Standard
Additional Features
Mounting Style
Probe Length
Minimum Temperature Measurement
Features
Category
Process Temperature Range
Sensor Application
Cable Insulation
Probe Diameter


These sensors are available in 2 different mounting styles for flat or curved surfaces. The integral thermocouple sensor is bonded onto the inner surface of the self adhesive aluminum foil strip, which is provided for faster response times.

SPECIFICATIONS
Dimensions:
    SA2C: 15 x 50 x 6.4 mm (0.59 x 1.97 x .25")
    SA2F: 35 x 12 x 6.4 mm (1.38 x 0.47 x .25")
    Wire: 24 AWG stranded thermocouple wire, 1 m (40") and 2 m (80") lengths; custom lengths available

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 5 out of 5 by from Perfect Perfect sensors for our application. Works every time!
Date published: 2017-09-28
Rated 5 out of 5 by from Very Dependable Dependable product that we are a repeat buyer off. We haven't had any field issues with these and will continue to purchase them
Date published: 2021-03-08
Rated 1 out of 5 by from Terrible accuracy These are very slow response, and 20 degrees out from reference temperature.
Date published: 2021-02-19
  • y_2024, m_4, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_SA2F-T-72, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Adhesive items often comes with shelf-life indication. Is there any shelf-life applicable to self-adhesive thermocouple products?

Asked by: MJBAE
Thank you for your inquiry MJBAE. Shelf life of adhesive backing is one year, provided the product is stored in a climate-controlled environment and not stored near other chemicals and solvents.
Answered by: Application Engineer MC
Date published: 2022-08-11

Is it possible to buy only the self-adhesive silicone Molded to replace it if needed?

Asked by: Julie
Thank you for your inquiry. Unfortunately we do not offer the self-adhesive molded section, only the complete assembly.
Answered by: Application Engineer JB
Date published: 2022-02-09

Is the self adhesive aluminum foil strip on the Silicone Molded Surface Thermocouples reusable?

Asked by: me321
The adhesive foil strip is made to be a permanent mount but if careful it could probably be removed and used again but with much less holding power.
Answered by: ApplicationsEngineerANB
Date published: 2021-08-16

Is the thermocouple junction electrically attached to the foil backing?

Asked by: Daniel G
Thank you for your inquiry Daniel G. Yes it's because the junction is in contact with the adhesive pad.
Answered by: Application Engineer MC
Date published: 2022-08-11
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_SA2F-T-72, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration