Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Multipair Thermocouple Extension Cable

$5.77

Item# 8JX24SPP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-99 $5.77
100-249 $5.48
250-499 $5.37
500-999 $5.14
1000-4999 $5.02
5000+ $4.90

In stock

Lead Time (If not in stock): 6 weeks
Multipair Thermocouple Extension Cable 8JX24SPP 8JX24SPP
  • Sold by Foot - IEC or ANSI Colour-Coded Insulation
  • Wire pairs are individually twisted
  • Mylar screen and tinned copper drain wire
  • Individual pairs are numbered 1-1, 2-2 etc

8JX24SPP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wire Gauge
Thermocouple Calibration Type
Conductor type
Number of Pairs
Color Code Standard
Additional Feature
Category
Temperature range
Cable Type
Conductor Insulation
Overall Insulation
Overbraiding Type
Special Limit of error


Common extension wire types are made up into standard multipair cables. Each conductor is covered with a polyvinyl jacket, nominal 0.38 mm (0.015") thick, and the pairs are individually twisted. Clear polyester film/plastic sheet tape is then wrapped around the bundle of twisted pairs. A stranded tinned-copper drain wire is laid over the bundle, which is covered with aluminum-backed polyester film/plastic sheet tape to serve as an electro-static shield. The drain wire provides a simple mechanical termination for the shield. The cable is then covered with a jacket of polyvinyl approximately 1.1 mm (0.045") thick.

As an added convenience, each standard cable contains an extra polyvinyl-clad stranded-copper wire for use as a ground connection, or to complete a communication or signal circuit. Standard cables are color-coded. The individual pairs are marked 1-1, 2-2, etc., for easy identification. Insulation will withstand temperatures up to 105°C (221°F).

Special Orders
Multipair extension cable can be made to order with insulation to suit your installation requirements. Consult Sales Department on pricing and quantity minimums.

Multipair Pricing
Multipairs can be purchased in any quantity [minimum length 7.5 m (25')]

Minimum Bending Radius
4 pair cable: 6 times overall diameter 8 pair cable: 10 times overall diameter Over 8 pair cable: 14 times overall diameter

For Higher Temperature and More Severe Environments FEP Insulation and Individually Shielded Pairs are Available!


***Cost of the wire is sold by the foot***
loading all models
loading all reviews
Rated 5 out of 5 by from Very Satisfied!!!!!!!!!!!!!!!! Product get the job done!!!!!!!!!!!!!! Will recommend!!!!!!
Date published: 2022-08-03
Rated 4 out of 5 by from Commercial Use Purchased it for commercial use. Till now no quality issue happened.
Date published: 2021-03-24
Rated 2 out of 5 by from Cable fine Cable fine, just frustrated that everywhere else cable is in metres so expecting 25 metres and getting 25’.......
Date published: 2021-02-06
Rated 5 out of 5 by from Multipair Thermocouple Extension Cable Quality is excellent. Grounding/shielding is outstanding.
Date published: 2020-11-05
  • y_2024, m_5, d_2, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_8JX24SPP, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Is the temperature max range, the maximum temperature it could handle or is this just for the insulation?

Asked by: Richie
Hi Richie, that would be correct the temperature ranges would be safe for the insulation. The maximum temperature range under the "Edit Options" box is solely for the temperature ranges that omega tests at. Although the wire would be able to read accord to its thermocouple type.
Answered by: AndrewA
Date published: 2022-03-21

How many foots does the real contain? if i ordered complete reel of thermocouple cable (24KX20PP).

Asked by: Aziz
Thank you for your inquiry. This wire is not sold by a specific length. It's sold by the foot: QTY of 1 equals 1 foot of wire
Answered by: Application Engineer MC
Date published: 2023-09-09

Is this cable Cable Tray Rated?

Asked by: C Shore
Thank you for your inquiry. This wire is not cable tray rated.
Answered by: Application Engineer JB
Date published: 2020-04-29

Sold by QUANTITY default 1, sold by the FOOT, lower down says "...purchased in any quantity [minimum length 7.5 m (25')]". Select value under 25 (only need 15 feet) to cart and seems to have no issues with this. So is there a minimum? Why is default 1?

Asked by: Miltown L
Thank you for your inquiry Milton. The amount of feet you can get for this multipair cable depends on the quantity you order for the wire. For example, For example if you want 5 feet of the 4KX24SPP, you need to order the 4KX24SPP for a quantity of 5. If you have any other questions, please do not hesitate to contact us directly at 1-800-622-2378, ask for Temperature Engineering or temp@omega.com.
Answered by: Application Engineer MC
Date published: 2023-06-19

What is the Ingress Protection of this multi-conductor connector?

Asked by: Vic1
Thank you for your inquiry. This is item does not have a Ingress Protection Rating.
Answered by: CB Engineer
Date published: 2020-12-21

What is the dielectric rating for the insulation, how high of a voltage is it safe to handle the cable

Asked by: Engineer089
Thank you for your inquiry. Unfortunately, the Insulation is not “Tray-Rated” and therefore has no dielectric data.
Answered by: CB Engineer
Date published: 2020-12-16
  • y_2024, m_5, d_2, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_8JX24SPP, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration