Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

N Type Thermocouple Duplex Wire

Thermocouple Wire - N Type, Duplex Insulated

Item# GG-NI-20-SLE-60M

Thermocouple Wire - N Type, Duplex Insulated GG-NI-20-SLE-60M GG-NI-20-SLE-60M
  • "N" Type Duplex Insulated Thermocouple Wire
  • In Stock fo Imediate Delivery
  • Ceramic, Silfa Silica, High Temperature Glass, Glass and PFA Insulations Available

GG-NI-20-SLE-60M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Temperature Min
Temperature Max
Temperature Range
Wire Gauge
Conductor Insulation
Conductor type
Cable Length
Overall Insulation
Overbraiding Type
Special Limit of error
Color Code Standard
Category
Temperature Unit
Thermocouple Calibration Type
Additional Feature
Cable Type
Number of Pairs


  • Color Code Standard Positive Wire: Orange
  • Use With Sensor Type Thermocouple

 

Insulation AWG Model Type Insulation Max. Temp Nominal
Size
Wt.†
lb/1000'
No. Number Wire Conductor Overall °F °C
Ceramic* 14 XC-N-14 Solid Nextel Ceramic Nextel Ceramic 2000 1090 .140 x .200 38
20 XC-N-20 Solid Nextel Ceramic Nextel Ceramic 1800 980 .135 x .190 16
20 XT-N-20 Solid Nextel Ceramic Nextel Ceramic 1800 980 .105 x .155 15
20 XL-N-20 Solid Nextel Ceramic Nextel Ceramic 1800 980 .095 x .135 14
24 XC-N-24 Solid Nextel Ceramic Nextel Ceramic 1800 980 .115 x .175 12
24 XT-N-24 Solid Nextel Ceramic Nextel Ceramic 1800 980 .088 x .132 11
24 XL-N-24 Solid Nextel Ceramic Nextel Ceramic 1800 980 .078 x .116 10
Silica* 14 XS-N-14 Solid Silica Silica 2000 1090 .140 x .200 35
20 XS-N-20 Solid Silica Silica 1800 980 .105 x .155 12
24 XS-N-24 Solid Silica Silica 1800 980 .088 x .132 10
High
Temp .
Glass**
20 HH-N-20 Solid High Temp. Glass High Temp. Glass 1300 704 .060 x .105 9
24 HH-N-24 Solid High Temp. Glass High Temp. Glass 1300 704 .055 x .090 5
Glass 20 GG-N-20 Solid Glass Braid Glass Braid 900 482 .060 x .095 9
20 GG-N-20S 7 x 28 Glass Braid Glass Braid 900 482 .060 x .100 9
24 GG-N-24 Solid Glass Braid Glass Braid 900 482 .050 x .080 5
24 GG-N-24S 7 x 32 Glass Braid Glass Braid 900 482 .050 x .085 5
30 GG-N-30 Solid Glass Wrap Glass Braid 900 482 .037 x .050 3
PFA Glass 30 TG-N-30 Solid PFA Glass Braid 500 260 .034 x .047 2
PFA
Neoflon
20 TT-N-20 Solid PFA PFA 500 260 .068 x .116 11
20 TT-N-20S 7 x 28 PFA PFA 500 260 .073 x .126 11
24 TT-N-24 Solid PFA PFA 500 260 .056 x .092 6
24 TT-N-24S 7 x 24 PFA PFA 500 260 .063 x .102 6
30 TT-N-30†† Solid PFA PFA 500 260 .022 x .038 2

*Has color tracers on jacket and conductors
**Has color tracers on jacket and positive leg only
Weight of spool and wire rounded up to the next highest lb. (does not include packaging material).
††Overall color clear

loading all models
loading all reviews
Rated 5 out of 5 by from 100ft. Spool on "N" type TC wire As specified. Insulation is tricky to remove. Good quality.
Date published: 2022-01-17
Rated 5 out of 5 by from good & Fast good & Fast good & Fast good & Fast go good & Fast good & Fast good & Fast good & Fast good & Fast good & Fast
Date published: 2021-03-30
  • y_2024, m_4, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_GG-NI-20-SLE-60M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration