Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Adhesives and Paste

4 Products
Chemical Set High Temperature Cements

High Temperature thermally conductive cements work for both bonding and coating as they are thermal shock resistant and electrically insulating.

High Temperature, High Thermally Conductive Paste

High conductivity thermal grease is ideal for various temperature applications where removable adhesion of a sensor is necessary up to 200°C.

Thermally Conductive Epoxy

Thermally Conductive two part epoxies are available as either very-high, high, or low conductivity and useful for permanent sensor adhesion.

Air Set High Temperature Cements

High Temperature thermally conductive cements work for both bonding and coating as they are thermal shock resistant and electrically insulating.

Adhesives and Paste

These adhesives and pastes offers solutions for different applications. Selections includes thermally conductive pastes, epoxy strain gauge adhesives and high temperature cement.
Searching for your items
en-US
en
Save Configuration