Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

PID Controllers

33 Products
1/16 DIN Single/Dual Inputs PID Controller Programmable by NFC/RFID

Omega’s CN400 1/16 DIN PID Controller features single or dual channels and includes NFC/RFID technology with dedicated App DirectLink for Android devices

1/4 DIN Temperature/Process Ramp/Soak Controller with Fuzzy Logic

CN72000 Series 1/4 DIN Autotune Temperature/Process 16 Segment Ramp & Soak Controller with Fuzzy Logic includes a NEMA 4X Front Panel, isolated outputs and 24VDC power supply

1/8 DIN Horizontal and Vertical Dual Display PID Controllers

CNI8DH and CNI8DV 1/8 DIN Horizontal and Vertical Autotune PID Controllers offer Universal Inputs, high accuracy, 2 control outputs and Dual Programmable Color Displays

1/8 DIN Vertical Temperature Controllers with Autotune and RS485

CN710 Series 1/8 DIN Vertical Temperature Controllers with Autotune offer a dual display with simple On/Off or full PID control with alarm functions, RS485 and free software

1/16, 1/8, and 1/4 DIN Autotune Temperature/Process Controllers

CN4000 1/16, 1/8, and 1/4 DIN Autotune Temperature/Process Controllers are low cost with features including dual display, Fuzzy Logic, alarm and optional ramp and soak

1/8 DIN Temperature and Process Profile Ramp and Soak Controller

CN1501 Series controller offers 5 Ramp and Soak programs with 10 segments each with thermocouple, thermistor and process input models with PID control and optional alarms.

Wall-Mount Programmable Temperature Controller

1/8DIN, multiple sensor inputs and display modes, on/off or PID control. 10 segment ramp and soak program and other features

Large Display Meters and Controllers For Temperature and Process

iLD-UTP Universal Large Display High Accuracy Temperature and Process Controllers offer either a 2.25" or 4" four-digit programmable color display with full PID Autotune

Wall Mount 4 and 7 Channel Temperature and Process Controller

CN1514 Series wall mount temperature and process controller offers IP65 protection with 4 or 7 Channels with Ramp & Soak program for each channel with On/Off or PID control.

1/8 DIN High Accuracy Strain Process Controllers and Meters

CNIS8-DPIS8 Series 1/8 DIN High Accuracy Strain Process Controllers and Meters offer single display with universal inputs and built-in excitation and optional RS232/RS485

Cryogenic Dual Channel Digital Benchtop Temperature Controller

CYC325 Series Cryogenic Dual Channel Benchtop Autotune Temperature Controller operates down to 1.2 K and supports Diode with sensor excitation, RTD and Thermocouple sensors

Series-2500 Temperature/Controller

Temperature/Controller provides an impressive array of features. Economical. Programmable alarm can act as high or low band alarm. Outputs include solid state relay, mechanical relay, or isolated proportional current.

PID Controllers

PID Controllers are used in a wide range of industrial, commercial, and laboratory applications and are used to control temperature, pressure, flow, and other process variables in an efficient manner. PID Controllers work by taking a measurement of a process variable and then sending a signal to a control device to adjust the process variable accordingly. This ensures that the process variable stays within a specified range. Omega Engineering’s selection of PID controllers offer full Autotune PID control, Fuzzy Logic, Ramp & Soak Profiles, Universal Inputs, High Accuracy, and other features. They also feature a wide range of sizes, from 1/32, 1/16, and 1/8 DIN, to 1/4 DIN, as well as RTD input and advanced features such as NFC/RFID technology.
Searching for your items
en-US
en
Save Configuration