Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Temperature/Relative Humidity Transmitter w/ Display & Probe

Temperature/Relative Humidity Transmitters

$477.48

Item# HX93BC-D

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $477.48
5-9 $453.61
10-24 $444.06
25-49 $424.96
50-99 $415.41
100+ $405.86

In stock

Lead Time (If not in stock): 16 weeks
Temperature/Relative Humidity Transmitters HX93BC-D HX93BC-D
  • 4 to 20 mA, 0 to 1 Vdc, 0 to 5 Vdc or 0 to 10 Vdc Outputs for Both Temperature and Relative Humidity
  • Rugged Industrial Splashproof Enclosure NEMA 13 (IP54)
  • Accurate to ±0.6°C (0 to 50°C) and ±2.5% (10 to 90% Relative Humidity)
  • New Models with Built-In Digital Display to Indicate Temperature and Relative Humidity

HX93BC-D Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Output Type
Display Type
Supply Voltage Type
Additional Feature
Input Type
Input Ranges
Programability


The HX93B and HX93BD Series transmitters provide remote and on-site monitoring of temperature and relative humidity. Both series output a linearized current or voltage signal proportional to the temperature and relative humidity. Relative humidity output is temperature compensated. Current output models enable placing of the transmitter at a remote location virtually any distance away from the measuring device. The HX93BD models feature a built-in digital display that indicates both temperature and relative humidity simultaneously. All models use an accurate digital sensor. A stainless steel mesh type filter, easily removable for cleaning, protects the sensor. Mounting screws are easily accessible inside the rugged, polycarbonate enclosure which protects the electronics to NEMA 13 (IP54) specifications.

Specifications
Input Voltage Range: 30 Vdc maximum
    HX93B Series: 9 to 30 Vdc
    HX93BV2 Series: 12 to 30 Vdc
Measuring Range

Not for condensing humidity conditions.

Temperature; Standard: -30 to 75°C (-22 to 167°F);Special: -20 to 75°C (-4 to 167°F)
Relative Humidity: 0 to 100%
Accuracy
Temperature: ±0.6°C from 0 to 50°C (32 to 122°F); ±1.25°C from -30 to 0°C (-22 to 32°F) and 50 to 75°C (122 to 167°F) for all models except:
    HX93BC - ±0.9°C from 0 to 50°C (32 to 122°F); ±1.6°C from -30 to 0°C (-22 to 32°F) and 50 to 75°C (122 to 167°F)
    HX93BDC - ±1.9°C from 0 to 50°C (32 to 122°F); ±2.6°C from -30 to 0°C (-22 to 32°F) and 50 to 75°C (122 to 167°F)
Relative Humidity: ±2.5% from 10 to 90% RH; ±3.5% from 5 to 10% and 90 to 95% RH; ±4% from 0 to 5% and 95 to 100% RH
Output
HX93BC or HX93BDC: 4 to 20 mA for 0 to 100% RH and -30 to 75°C (-22 to 167°F)
HX93BV0: 0 to 1 Vdc for 0 to 100% RH and -30 to 75°C (-22 to 167°F)
HX93BV1: 0 to 5 Vdc for 0 to 100% RH and -30 to 75°C (-22 to 167°F)
HX93BV2: 0 to 10 Vdc for 0 to 100% RH and -30 to 75°C (-22 to 167°F)
Relative Humidity Temperature Compensation: -30 to 75°C (-22 to 167°F)
Temperature Response Time: 5 seconds minimum, 30 seconds maximum
Relative Humidity Response Time: 8 second typical
Repeatability: ±0.1% RH, ±0.2°C (0.4°F)
Housing: Gray polycarbonate, NEMA rated up to 13 (IP54)
Connections: Liquid-tight nylon with neoprene gland, for 2.50 to 8.00 mm (0.09 to 0.315") diameter cable; internal 6 position terminal block accepts 14 to 22 gauge wire
Dimensions:
    HX93B(*) (without Probe): 80.01 L x 82.30 W x 55.63 D mm (3.15 x 3.24 x 2.19")
    HX93B(*)-D (with Probe): 80.01 L x 82.30 W x 183.13 D mm (3.15 x 3.24 x 7.21")
    TP-SP (Short Probe): ø16 x 71.88 L mm (ø0.63 x 2.83")
Weight:
    HX93B(*): 251 g (8.9 oz)
    HX93B(*)-D: 256 g (9.0 oz)
    HX93B(*)-RP1: 352 g (12.4 oz)
Display (HX93BD Series Only)
Indicators: Two 4 digit backlit LCD
Display Rate: 1 reading per second
Display Resolution:
    Relative Humidity: 0.1% RH
    Temperature: 0.1°C (0.1°F)
loading all models
loading all reviews
Rated 5 out of 5 by from Temperature/Relative Humidity Transmitter Tried other units first, with inconstant and sporadic readings. This unit is very consistent and accurate.
Date published: 2017-08-31
Rated 5 out of 5 by from Late but always a good product excellent product always a good product with a quality specification OK
Date published: 2024-01-06
Rated 5 out of 5 by from Works great even in a dirty environment I got several of these units for capturing ambient temperature and humidity around some of the batch mixers in my plant. The units were easy to set up and were quite reliable, especially considering the dirty environment that they lived in.
Date published: 2020-11-03
Rated 3 out of 5 by from Generally very good. Although they are expensive it is nice to have both the display and the analog output. They are generally reliable for extended periods of time.However, one of the last two I purchased was dead out of the box. That was not something I had seen before, having used dozens of this generation and the previous generation.
Date published: 2020-08-03
Rated 1 out of 5 by from Unknown functionality due to manufacturing issue I bought this sensor and it was labeled properly HX93BV2 for the 0-10Vdc version on the outside but on the inside, the printed circuit board is marked as "C" indicating it's a 4-20mA version. So I exchanged it and alas, the second one has the same assembly issue.
Date published: 2019-10-25
  • y_2024, m_5, d_5, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_en_US, sid_HX93BC-D, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

I have a hx93bd the led just shows hash marks, no temp or RH

Asked by: Rob111
Possible sensor issue. My not be fully seated or plugged in. Best to call in and discuss.
Answered by: NJENG
Date published: 2020-02-12

This sensor can be used to measure RH and temperature in a biogas stream with % CH4: 50-60 % CO2: 30-4 % O2: 1-2 ppm H2S: 1000-3000 ppm Temperature: 30-50 ° C Pressure: 1-1.

Asked by: jimontoy
Hi JLMontoy Thank you for the inquiry. This sensor would not be compatible with the detailed process gas combination. These are calibrated in an standard air environment. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-09-30

Does the HX93BDC have calibration certificate available from Omega? We are using it only for personal comfort in a lab but wanted to see if we should calibrate it prior to installation or if it is factory calibrated and meets accuracy specs as received.

Asked by: Doug88
Hi Doug88, Thank you for the inquiry. The HX93BDC units are calibrated to factory specs.They do not require extra calibration before service. Certificate of conformance is included with your order. Best regard OMEGA
Answered by: AENorwalk
Date published: 2020-07-27

I have an HX93BDC that I bought some time ago to have as a spare for one in service. I powered it up today and the analog outputs are working properly but there is no display. The backlight works, but no readout of temperature or humidity.

Asked by: Mike01
Hi Mike01 Thank you for the inquiry. Please check connections to the display board. For further assistance please forward request to TEMP@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-10-12

Is the chassis ground terminal, #5, for safety grounding only, or does connecting this affect the performance of the device?

Asked by: CharlieP
Hi CharlieP Thank you for the inquiry. 5 and 4 terminals are internally connected. These are used as common (-) return side of power source. This is not a safety ground connection. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-02-16

re HX93B: 1) assuming the sensor is immersed in an air stream, what velocity range is the calibration valid? 2) what is the minimum storage temperature? 3) what altitude range is the sensor calibration valid?

Asked by: Chris00
Hi Chris00, Thank you for the inquiry. Please forward these questions to TEMP@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-02-23

The manual says max load resistance: 1250ohms (For all outputs: 0-1 Vdc, 0-5 Vdc, 0-10 Vdc). Does this mean 1250 each or 1250 together?

Asked by: cls86
Thank you for your question. The 1250 ohm resistance is for each of the output options available. Since the product only has one output, the resistance value is in reference to your choice of output and not all options as a collective. This means no matter your choice of output between 0-1 Vdc, 0-5 Vdc, or 0-10 Vdc, you will have a max load resistance of 1250.
Answered by: AEMO
Date published: 2020-08-25

Can we calibrate the HX93BC? If so how would we do this, if not can we send it back to you for calibration? What would you recommend?

Asked by: wjwhite
Hi wjwhite, Thank you for the inquiry. HX93BC needs to be returned to Omega for calibration service. Best regards, OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-01-11
  • y_2024, m_5, d_5, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_HX93BC-D, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
Accessories
Field replaceable remote probe with 3 m (10') cable and M12 connector
$180.02
0 In Stock
Field replaceable 71.88 L mm (2.83') short probe with M12 connector
$180.02
0 In Stock
Calibration kit, 11 and 75% relative humidity standards
$179.14
1 In Stock
30.5 m (100 ft) wire, 4-conductor, shielded
$58.96
29 In Stock
Replacement Mounting Kit, for external industrial probes.
$18.08
0 In Stock
Porous Polyethylene Industrial Probe Cap, for wet environments, 10 pack
$38.62
0 In Stock
en-US
en
Save Configuration