Immersion heater with stainless steel sheath element, 1.25" NPT screw plug fitting and designed for medium weight oil. Enclosure NEMA-1 rated and explosion resistant options.
Immersion heater with stainless steel sheath element, 2" NPT screw plug fitting and designed for heavy weight oil. Enclosure NEMA-1 rated and explosion resistant options.
Immersion heater with incoloy sheath element, 2.5" NPT screw plug fitting and designed for corrosive solution water applications. Explosion resistant options available.
Immersion heater with stainless steel sheath element, 2" NPT screw plug fitting and designed for medium weight oil. Enclosure NEMA-1 rated and explosion resistant options.
Immersion heater with copper sheath element, 1.25" NPT screw plug fitting and designed for clean water applications. Explosion resistant options available.
Immersion heater with copper sheath element, 2" NPT fitting and power range from 3 to 12 kW. Designed for clean water and explosion resistant enclosures available.
Immersion heater with stainless steel sheath element, 1.25" NPT screw plug fitting and designed for process water. Explosion resistant options available.
Immersion heaters with stainless steel sheath element, 2" NPT screw fitting and integrated thermostat for process water applications. Explosion proof option available.
Immersion heaters are an essential tool in many industrial, commercial, and laboratory applications. These devices are used for a wide variety of purposes, including heating fluids, controlling temperatures, and providing a clean and reliable source of heat.
Omega Engineering offers a comprehensive selection of immersion heaters designed and manufactured to the highest standards. Our range of self-regulating stainless steel or PFA-coated stainless steel immersion heaters offer high-quality construction and a 3-prong plug for easy installation. We also offer immersion heaters with multiple screw plug sizes, flanged options, and integrated thermostats. Our heaters are designed for use with oil, compressors, process water, and other fluids. All of our immersion heaters are built with corrosion-resistant materials and are rated for use in NEMA-1 enclosures. Our heaters are available in a variety of sizes, ranging from 0.5†to 6â€, and power levels up to 36 kW.