Call us at 1-888-826-6342
The FT-HFC-12 Series is a quick high flow coupling as a replacement for bulky, heavy brass or stainless steel couplings in many applications.
Product Number | Type | Shape | Connection Style | Thread Type | Connection Size | Tubing Diameter # 1 | Tubing Diameter # 2 | Material | Features |
---|---|---|---|---|---|---|---|---|---|
|
Quick Coupling Plug
|
Straight
|
Threaded
|
NPT Male
|
1/2"
|
Not Applicable
|
Not Applicable
|
PP
|
Straight Thru
|
|
Quick Coupling Socket
|
Straight
|
Threaded
|
NPT Male
|
3/8"
|
Not Applicable
|
Not Applicable
|
PP
|
Straight Thru
|
|
Quick Coupling Socket
|
Straight
|
Threaded
|
NPT Male
|
1/2"
|
Not Applicable
|
Not Applicable
|
PP
|
Straight Thru
|
|
Quick Coupling Socket
|
Straight Panel Mount
|
Barbed
|
Not Applicable
|
Not Applicable
|
3/8" ID
|
Not Applicable
|
PP
|
Straight Thru
|
|
Quick Coupling Socket
|
Straight Panel Mount
|
Barbed
|
Not Applicable
|
Not Applicable
|
1/2" ID
|
Not Applicable
|
PP
|
Straight Thru
|
The OPNE series of test plugs can be installed in a line at recommended test points to protect the valve until an instrument is temporarily installed for readings.
Product Number | Thread Type | Connection Size | Material |
---|---|---|---|
|
NPT
|
Male 1/4"
|
Brass, Nordel
|
|
NPT
|
Male 1/2"
|
Brass, Neoprene
|
|
NPT
|
Male 1/4"
|
Brass, Neoprene
|
|
NPT
|
Male 1/2"
|
Brass, Nordel
|
The PX-Adaptors series contains dozens of stainless steel adaptors that can adapt up to 1/2 NPT or down to 1/8 NPT in any combination of male and female fittings.
Product Number | Connection Style | Thread Type | Material |
---|---|---|---|
|
Male - Male
|
7/16-20 M
|
Stainless Steel
|
|
Female - Male
|
7/16-20 M
|
Stainless Steel
|
|
Male - Male
|
7/16-20 M
|
Stainless Steel
|
|
Female - Male
|
7/16-20 M
|
Stainless Steel
|
|
Male - Male
|
7/16-20 M
|
Stainless Steel
|
The OM-AIR series has been discontinued. Please contact our Flow Engineering department for a viable replacement.
Product Number | Type | Shape | Connection Style | Thread Type | Connection Size | Tubing Diameter # 1 | Tubing Diameter # 2 | Material | Features |
---|---|---|---|---|---|---|---|---|---|
|
Valve
|
Straight
|
Push to Connect
|
Not Applicable
|
Not Applicable
|
1/4" OD
|
Not Applicable
|
PBT, Nickel-Plated Brass
|
In-Line Non Return
|
|
Connector
|
Straight
|
Push to Connect
|
Not Applicable
|
Not Applicable
|
6 mm OD
|
Not Applicable
|
PBT, Nickel-Plated Brass
|
Not Applicable
|
|
Connector
|
90° Elbow
|
Push to Connect
|
Not Applicable
|
Not Applicable
|
4 mm OD
|
Not Applicable
|
PBT, Nickel-Plated Brass
|
Not Applicable
|
|
Connector
|
90° Elbow
|
Push to Connect
|
Not Applicable
|
Not Applicable
|
8 mm OD
|
Not Applicable
|
PBT, Nickel-Plated Brass
|
Not Applicable
|
|
Adaptor
|
Straight
|
Push to Connect
|
BSPT Male
|
R1/8
|
6 mm OD
|
Not Applicable
|
PBT, Nickel-Plated Brass
|
Internal and External Hex
|
Acetal, our most popular coupling material. With 1 /4 ' flow, it offers the widest selection of sizes and configurations for 1 /4 ' to 3 /8 ' plastic tubing.
Product Number | Type | Shape | Connection Style | Thread Type | Connection Size | Tubing Diameter # 1 | Tubing Diameter # 2 | Material | Features |
---|---|---|---|---|---|---|---|---|---|
|
Quick Coupling Socket
|
Straight
|
Threaded
|
NPT Male
|
1/4"
|
Not Applicable
|
Not Applicable
|
Acetal
|
Straight Thru
|
|
Quick Coupling Socket
|
Straight
|
Threaded
|
NPT Male
|
3/8"
|
Not Applicable
|
Not Applicable
|
Acetal
|
Straight Thru
|
|
Quick Coupling Socket
|
Straight Panel Mount
|
Compression Fitting
|
Not Applicable
|
Not Applicable
|
1/4" OD
|
Not Applicable
|
Acetal
|
Straight Thru
|
|
Quick Coupling Socket
|
Straight Panel Mount
|
Compression Fitting
|
Not Applicable
|
Not Applicable
|
3/8" OD
|
Not Applicable
|
Acetal
|
Straight Thru
|
|
Quick Coupling Socket
|
Straight Panel Mount
|
Compression Fitting
|
Not Applicable
|
8 X 6 mm
|
Not Applicable
|
Not Applicable
|
Acetal
|
Straight Thru, Length 1.95"
|
Chrome-Plated Brass Quick Couplings FT-LCD170-05-VITON FT-LCD230-04-VITON.
Product Number | Type | Shape | Connection Style | Thread Type | Connection Size | Tubing Diameter # 1 | Tubing Diameter # 2 | Material | Features |
---|---|---|---|---|---|---|---|---|---|
|
Quick Coupling Socket
|
Straight
|
Threaded
|
BSPT Male
|
1/4"
|
Not Applicable
|
Not Applicable
|
Chrome-Plated Brass
|
Shutoff
|
|
Quick Coupling Socket
|
Straight
|
Threaded
|
NPT Male
|
1/4"
|
Not Applicable
|
Not Applicable
|
Chrome-Plated Brass
|
Straight Thru
|
|
Quick Coupling Socket
|
Straight
|
Threaded
|
NPT Male
|
3/8"
|
Not Applicable
|
Not Applicable
|
Chrome-Plated Brass
|
Straight Thru
|
|
Quick Coupling Socket
|
Straight Panel Mount
|
Compression Fitting
|
Not Applicable
|
Not Applicable
|
1/4" OD
|
Not Applicable
|
Chrome-Plated Brass
|
Straight Thru
|
|
Quick Coupling Socket
|
Straight Panel Mount
|
Compression Fitting
|
Not Applicable
|
Not Applicable
|
3/8" OD
|
Not Applicable
|
Chrome-Plated Brass
|
Straight Thru
|
OMEGA offers two kits: A handy assortment in acetal for general purpose use (the Lab Pak) or polypropylene couplings for greater chemical resistance (the Chem Pak)
Product Number | Type | Shape | Connection Style | Thread Type | Connection Size | Tubing Diameter # 1 | Tubing Diameter # 2 | Material | Features |
---|---|---|---|---|---|---|---|---|---|
|
Quick Coupling Plug
|
Straight
|
Threaded
|
NPT Male
|
1/8"
|
Not Applicable
|
Not Applicable
|
PP, Acetal
|
Straight Thru
|
|
Quick Coupling Plug
|
Straight Panel Mount
|
Barbed
|
Not Applicable
|
Not Applicable
|
1/4" ID
|
Not Applicable
|
PP, Acetal
|
Straight Thru
|
|
Quick Coupling Socket
|
Straight
|
Threaded
|
NPT Male
|
1/8"
|
Not Applicable
|
Not Applicable
|
PP, Acetal
|
Shutoff
|
|
Quick Coupling Socket
|
Straight Panel Mount
|
Barbed
|
Not Applicable
|
Not Applicable
|
1/4" ID
|
Not Applicable
|
PP, Acetal
|
Shutoff
|
|
Quick Coupling Socket
|
Straight
|
Barbed
|
Not Applicable
|
Not Applicable
|
1/8" ID
|
Not Applicable
|
PP, Acetal
|
Shutoff, In-Line
|
FT-MC Series couplings offer 1/8" flow with the durability and attractiveness of chrome-plated brass. They provide excellent service at high pressures.
Product Number | Type | Shape | Connection Style | Thread Type | Connection Size | Tubing Diameter # 1 | Tubing Diameter # 2 | Material | Features |
---|---|---|---|---|---|---|---|---|---|
|
Quick Coupling Socket
|
Straight Panel Mount
|
Barbed
|
Not Applicable
|
Not Applicable
|
1/8" ID
|
Not Applicable
|
Chrome-Plated Brass
|
Straight Thru
|
|
Quick Coupling Socket
|
Straight
|
Threaded
|
NPT Male
|
1/8"
|
Not Applicable
|
Not Applicable
|
Chrome-Plated Brass
|
Straight Thru
|
|
Quick Coupling Socket
|
Straight
|
Threaded
|
NPT Male
|
1/4"
|
Not Applicable
|
Not Applicable
|
Chrome-Plated Brass
|
Straight Thru
|
|
Quick Coupling Socket
|
Straight Panel Mount
|
Compression Fitting
|
Not Applicable
|
Not Applicable
|
1/4" OD
|
Not Applicable
|
Chrome-Plated Brass
|
Straight Thru
|
|
Quick Coupling Socket
|
Straight
|
Compression Fitting
|
Not Applicable
|
Not Applicable
|
1/4" OD
|
Not Applicable
|
Chrome-Plated Brass
|
Straight Thru
|
Keyed OMEGA quick couplings are designed for small flexible hose and plastic tubing applications which require positive mechanical connections and non-interchangeable lines.
Product Number | Type | Shape | Connection Style | Thread Type | Connection Size | Tubing Diameter # 1 | Tubing Diameter # 2 | Material | Features |
---|---|---|---|---|---|---|---|---|---|
|
Quick Coupling Socket
|
Straight
|
Threaded
|
NPT Male
|
1/8"
|
Not Applicable
|
Not Applicable
|
Chrome-Plated Brass
|
Straight Thru, Color Yellow
|
|
Quick Coupling Socket
|
Straight Panel Mount
|
Barbed
|
Not Applicable
|
Not Applicable
|
1/8" ID
|
Not Applicable
|
Chrome-Plated Brass
|
Straight Thru, Color Yellow
|
|
Quick Coupling Socket
|
Straight Panel Mount
|
Barbed
|
Not Applicable
|
Not Applicable
|
1/8" ID
|
Not Applicable
|
Chrome-Plated Brass
|
Straight Thru, Color Blue
|
|
Quick Coupling Socket
|
Straight Panel Mount
|
Barbed
|
Not Applicable
|
Not Applicable
|
1/4" ID
|
Not Applicable
|
Chrome-Plated Brass
|
Straight Thru, Color Blue
|
|
Quick Coupling Plug
|
Straight
|
Compression Fitting
|
Not Applicable
|
Not Applicable
|
1/4" OD
|
Not Applicable
|
Chrome-Plated Brass
|
Straight Thru, Color Yellow
|
Available for in-line, panel mount and pipe thread configurations. FT-SMC couplings are a reliable alternative to luer-type connections in medical instruments and devices.
Product Number | Type | Shape | Connection Style | Thread Type | Connection Size | Tubing Diameter # 1 | Tubing Diameter # 2 | Material | Features |
---|---|---|---|---|---|---|---|---|---|
|
Quick Coupling Socket
|
Straight
|
Barbed
|
Not Applicable
|
Not Applicable
|
1/16" ID
|
1/16" ID
|
Acetal
|
Straight Thru
|
|
Quick Coupling Socket
|
Straight
|
Barbed
|
Not Applicable
|
Not Applicable
|
1/8" ID
|
1/8" ID
|
Acetal
|
Straight Thru
|
|
Quick Coupling Socket
|
Straight
|
Barbed
|
Not Applicable
|
Not Applicable
|
3 mm ID
|
3 mm ID
|
Acetal
|
Straight Thru
|
|
Quick Coupling Plug
|
Straight
|
Compression Fitting
|
Not Applicable
|
Not Applicable
|
1/16" ID
|
Not Applicable
|
Acetal
|
Straight Thru Body Half
|
|
Quick Coupling Plug
|
Straight
|
Compression Fitting
|
Not Applicable
|
Not Applicable
|
1/8" ID
|
Not Applicable
|
Acetal
|
Straight Thru Body Half
|
Product Number | Type | Shape | Connection Style | Thread Type | Connection Size | Tubing Diameter # 1 | Tubing Diameter # 2 | Material |
---|---|---|---|---|---|---|---|---|
|
Ferrule
|
Cap/Plug
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
1.5 mm OD
|
Not Applicable
|
PTFE
|
|
Ferrule
|
Cap/Plug
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
3 mm OD
|
Not Applicable
|
PTFE
|
|
Ferrule
|
Cap/Plug
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
4.5 mm OD
|
Not Applicable
|
PTFE
|
|
Ferrule
|
Cap/Plug
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
6 mm OD
|
Not Applicable
|
PTFE
|
|
Ferrule
|
Cap/Plug
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
1.5 mm OD
|
Not Applicable
|
316 SS
|
Quick, convenient multiple couplings connect and disconnect several tubing lines at once and are easily made up from standard OMEGA Quick Couplings.
Product Number | Type | Shape | Connection Style | Thread Type | Connection Size | Tubing Diameter # 1 | Tubing Diameter # 2 | Material | Features |
---|---|---|---|---|---|---|---|---|---|
|
Mounting Plates
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Aluminum
|
Length 2.6"
|
|
Mounting Plates
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Aluminum
|
Length 3.35"
|
|
Mounting Plates
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Aluminum
|
Length 4.10"
|
|
Mounting Plates
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Aluminum
|
Length 3.00"
|
|
Mounting Plates
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Aluminum
|
Length 3.95"
|
Polypropylene couplings in 1/8" and 1/4" flow. This series of couplings offers most of the same sizes and configurations as the FT-PMC and FT-PLC Series.
Product Number | Type | Shape | Connection Style | Thread Type | Connection Size | Tubing Diameter # 1 | Tubing Diameter # 2 | Material | Features |
---|---|---|---|---|---|---|---|---|---|
|
Quick Coupling Plug
|
Straight
|
Compression Fitting
|
Not Applicable
|
Not Applicable
|
1/4" OD
|
Not Applicable
|
PP
|
Straight Thru
|
|
Quick Coupling Plug
|
Straight
|
Barbed
|
Not Applicable
|
Not Applicable
|
1/16" ID
|
Not Applicable
|
PP
|
Straight Thru
|
|
Quick Coupling Plug
|
Straight
|
Barbed
|
Not Applicable
|
Not Applicable
|
1/8" ID
|
Not Applicable
|
PP
|
Straight Thru
|
|
Quick Coupling Plug
|
Straight
|
Barbed
|
Not Applicable
|
Not Applicable
|
1/4" ID
|
Not Applicable
|
PP
|
Straight Thru, Length 1.25"
|
|
Quick Coupling Plug
|
90° Elbow
|
Barbed
|
Not Applicable
|
Not Applicable
|
1/8" ID
|
Not Applicable
|
PP
|
Straight Thru
|
Standard Dimension Adaptors and Reducing Bushings. Available in SS, Brass, or Carbon Steel Reduce Down to 1/8 NPT . Adapt Up to 1 NPT. Compression Fittings Ferrule Design.
Product Number | Type | Shape | Connection Style | Thread Type | Connection Size | Tubing Diameter # 1 | Tubing Diameter # 2 | Material | Features |
---|---|---|---|---|---|---|---|---|---|
|
Adaptor
|
Straight
|
Compression Fitting
|
NPT Male
|
1/8"
|
1/8" OD
|
Not Applicable
|
316 SS
|
Not Applicable
|
|
Ferrule
|
Cap/Plug
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
1/4" OD
|
Not Applicable
|
Brass
|
Not Applicable
|
|
Ferrule
|
Cap/Plug
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
1/8" OD
|
Not Applicable
|
Brass
|
Not Applicable
|
|
Ferrule
|
Cap/Plug
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
1/2" OD
|
Not Applicable
|
PTFE
|
Not Applicable
|
|
Ferrule
|
Cap/Plug
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
1/8" OD
|
Not Applicable
|
PTFE
|
Not Applicable
|
OMEGA offers kits for organization of a wide variety of fittings. Each unit consists of 4 impact-resistant boxes in a storage rack. The individual boxes can be removed.
Product Number | Type | Shape | Connection Style | Thread Type | Connection Size | Tubing Diameter # 1 | Tubing Diameter # 2 | Material | Features |
---|---|---|---|---|---|---|---|---|---|
|
Connector
|
90° Elbow
|
Barbed
|
Not Applicable
|
Not Applicable
|
1/16" ID
|
Not Applicable
|
Black Nylon
|
Equal Leg
|
|
Connector
|
Straight
|
Threaded
|
UNF Male
|
10-32
|
Not Applicable
|
Not Applicable
|
Natural Kynar®
|
Not Applicable
|
|
Connector
|
Straight
|
Threaded
|
NPT Male
|
1/8"
|
Not Applicable
|
Not Applicable
|
Natural Kynar®
|
Not Applicable
|
|
Connector
|
Straight
|
Threaded
|
NPT Male
|
1/4"
|
Not Applicable
|
Not Applicable
|
Natural Kynar®
|
Not Applicable
|
|
Connector
|
Straight
|
Threaded
|
NPT Male
|
3/8"
|
Not Applicable
|
Not Applicable
|
Natural Kynar®
|
Not Applicable
|
OMEGA's tube fittings solve many small tubing problems. Made of polypropylene, they provide chemical compatibility. Sized for 1/16", 3/32" and 1/8" plastic tubing
Product Number | Type | Shape | Connection Style | Thread Type | Connection Size | Tubing Diameter # 1 | Tubing Diameter # 2 | Material |
---|---|---|---|---|---|---|---|---|
|
Plug
|
Straight
|
Threaded
|
Taper
|
10-32
|
Not Applicable
|
Not Applicable
|
PP
|
|
Connector
|
Straight
|
Threaded
|
Taper
|
10-32
|
Not Applicable
|
Not Applicable
|
PP
|
|
Connector
|
90° Elbow
|
Barbed
|
Not Applicable
|
Not Applicable
|
1/16" ID
|
1/16" ID
|
PP
|
|
Connector
|
90° Elbow
|
Barbed
|
Not Applicable
|
Not Applicable
|
3/32" ID
|
3/32" ID
|
PP
|
|
Connector
|
90° Elbow
|
Barbed
|
Not Applicable
|
Not Applicable
|
1/8" ID
|
1/8" ID
|
PP
|
PFA COMPRESSION FITTINGS FOR TUBING PFA Compression
Product Number | Type | Shape | Connection Style | Thread Type | Connection Size | Tubing Diameter # 1 | Tubing Diameter # 2 | Material | Features |
---|---|---|---|---|---|---|---|---|---|
|
Connector
|
90° Elbow
|
Compression Fitting
|
Not Applicable
|
Not Applicable
|
1/8" OD
|
Not Applicable
|
PFA
|
Not Applicable
|
|
Connector
|
90° Elbow
|
Compression Fitting
|
Not Applicable
|
Not Applicable
|
1/4" OD
|
Not Applicable
|
PFA
|
Not Applicable
|
|
Connector
|
90° Elbow
|
Compression Fitting
|
Not Applicable
|
Not Applicable
|
3/8" OD
|
Not Applicable
|
PFA
|
Panel Nut
|
|
Connector
|
90° Elbow
|
Compression Fitting
|
Not Applicable
|
Not Applicable
|
1/2" OD
|
Not Applicable
|
PFA
|
Not Applicable
|
|
Connector
|
90° Elbow
|
Compression Fitting
|
Not Applicable
|
Not Applicable
|
3/4" OD
|
Not Applicable
|
PFA
|
Not Applicable
|
New FT-HFC-35 Series couplings are designed to withstand the rigors of demanding applications. Their polysulfone construction imparts physical strength
Product Number | Type | Shape | Connection Style | Thread Type | Connection Size | Tubing Diameter # 1 | Tubing Diameter # 2 | Material | Features |
---|---|---|---|---|---|---|---|---|---|
|
Quick Coupling Socket
|
Straight
|
Threaded
|
NPT Male
|
1/2"
|
Not Applicable
|
Not Applicable
|
Polysulfone
|
Full Flow
|
|
Quick Coupling Plug
|
Straight
|
Threaded
|
NPT Male
|
1/2"
|
Not Applicable
|
Not Applicable
|
Polysulfone
|
Full Flow
|
|
Quick Coupling Socket
|
Straight
|
Threaded
|
NPT Male
|
3/8"
|
Not Applicable
|
Not Applicable
|
Polysulfone
|
Straight Thru
|
|
Quick Coupling Socket
|
Straight
|
Threaded
|
NPT Male
|
1/2"
|
Not Applicable
|
Not Applicable
|
Polysulfone
|
Straight Thru
|
|
Quick Coupling Socket
|
Straight Panel Mount
|
Barbed
|
Not Applicable
|
Not Applicable
|
3/8" ID
|
Not Applicable
|
Polysulfone
|
Straight Thru
|
“SNAP-IN” FITTINGS FOR FLEXIBLE AND COPPER TUBING
Product Number | Type | Shape | Connection Style | Thread Type | Connection Size | Tubing Diameter # 1 | Tubing Diameter # 2 | Material | Features |
---|---|---|---|---|---|---|---|---|---|
|
Connector
|
90° Elbow
|
Snap-In
|
Not Applicable
|
Not Applicable
|
1/2" OD
|
Not Applicable
|
Acetal
|
Not Applicable
|
|
Connector
|
Straight
|
Snap-In
|
Not Applicable
|
Not Applicable
|
3/16" OD
|
Not Applicable
|
Acetal
|
Not Applicable
|
|
Connector
|
Straight
|
Snap-In
|
Not Applicable
|
Not Applicable
|
1/4" OD
|
Not Applicable
|
Acetal
|
Not Applicable
|
|
Connector
|
Straight
|
Snap-In
|
Not Applicable
|
Not Applicable
|
3/8" OD
|
Not Applicable
|
Acetal
|
Not Applicable
|
|
Connector
|
Straight
|
Snap-In
|
Not Applicable
|
Not Applicable
|
1/2" OD
|
Not Applicable
|
Acetal
|
Not Applicable
|
Each coupling body includes ten inserts in one tube size. Purchase inserts of different sizes for replacements of original tube fittings or to mix tube sizes in the coupling.
Product Number | Type | Shape | Connection Style | Thread Type | Connection Size | Tubing Diameter # 1 | Tubing Diameter # 2 | Material | Features |
---|---|---|---|---|---|---|---|---|---|
|
Quick Coupling Socket
|
Straight
|
Push to Connect
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Acetal
|
Straight Thru
|
|
Quick Coupling Plug
|
Straight
|
Push to Connect
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Acetal
|
Straight Thru
|
|
Socket
|
Straight
|
Push to Connect
|
Not Applicable
|
Not Applicable
|
1/16" ID
|
Not Applicable
|
Acetal
|
Straight Thru
|
|
Socket
|
Straight
|
Push to Connect
|
Not Applicable
|
Not Applicable
|
1/8" ID
|
Not Applicable
|
Acetal
|
Straight Thru
|
|
Socket
|
Straight
|
Push to Connect
|
Not Applicable
|
Not Applicable
|
3 mm ID
|
Not Applicable
|
Acetal
|
Straight Thru
|