Added to Your Shopping Cart
These strain gauges are available in several styles with either two 1-meter leads or three 3-meter leads. All models are compensated for steel.
Added to Your Shopping Cart
The Series DM DigiMag® Differential Pressure Transmitter senses the pressure of air and compatible gases and sends a standard 4-20 mA output signal.
Added to Your Shopping Cart
The DPG110-120 series gauges have selectable units of measure and a rugged housing for harsh environments. They are battery powered with a ±0.5% accuracy.
Added to Your Shopping Cart
The DPG2001B series have the ability to store 6 readings, and have an optional NEMA 4X housing. They are battery powered with ±0.25% accuracy in a variety of pressure units.
Added to Your Shopping Cart
The BCM-2 miniature bridge completion module provides a convenient means of creating a bridge circuit when only one or two strain Gauge are being deployed
Added to Your Shopping Cart
The PGC series are 2" and 2.5" dial gauges with durable construction and a ±3-2-3% accuracy in gauge, vacuum, and compound gauge ranges.
Added to Your Shopping Cart
Vacuum Gauge Electronic and Digital
Added to Your Shopping Cart
This series of high accuracy resistors have bondable terminal pads for easy strain gauge installation. Available in 120 Ω, 250 Ω, and 350 Ω.
Added to Your Shopping Cart
The PGR series are 4.5" dial gauges with a ±0.5% accuracy, and a stainless steel, liquid fillable and sealed design with fewer leak paths than competitive models.
Added to Your Shopping Cart
The PGF series are 2.5" dial gauges with a ±3-2-3% accuracy, liquid filled, and leak proof for superior performance in applications with high vibration, pulsation, and shock.
Added to Your Shopping Cart
The Extreme temperature ceramic version of our miniature, flat 2-pin TC Connectors. Designed to quickly connect sensors to extension cables or instrumentation.
Added to Your Shopping Cart
The PGP series are 2.5" dial gauges with a ±3-2-3% accuracy that are designed for use on instrument panels, air conditioning equipment, dryers, compressors, test stands, etc.
Added to Your Shopping Cart
OSHFV-Series High field of view IR sensor with built-in 6 digit display, 0 to 1600°C temperature range, 60:1 or 300:1 field of view and integrated dual laser sighting.
Added to Your Shopping Cart
The PX1004 and PX1009 series can withstand high operating temperatures up to 232°C (450°F) and 343°C (650°F) respectively, with low thermal drift 1%/100 °F.
Added to Your Shopping Cart
Butt-Welded Unsheathed Fine Gage Microtemp Thermocouples
Added to Your Shopping Cart
Unsheathed Fine Gage Tungsten-Rhenium Microtemp Thermocouples
Added to Your Shopping Cart
The PX32B1 series withstand high temperatures from -40 to +168°C (-40 to +335°F) and have a rugged housing for harsh environments including hydraulic and off-road applications.
Added to Your Shopping Cart
The ON-931 series is ideal for surface sensing. It has an aluminum housing for fast transfer of heat to the sensing element. Choice of 2252, 3000, 5000, 10,000 or 30,000 ohm thermistor element.
Added to Your Shopping Cart
The PX35 series is temperature compensated with a hermetically sealed, stainless steel construction that is suitable for harsh environments with fluctuating temperatures.
Added to Your Shopping Cart
General use fast response thermocouples mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 175°C.