Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

thumbnail

Family of 100 ohm, Class B accuracy RTD sensors including surface mount, bolt down, immersion, air sensing and screw down designs. Sold in 3-Packs.

Product Number Category Process Temperature Range Sensor Application Accuracy Nominal Resistance Number Of Wires Sheath Material Probe Diameter Probe Length Cable Insulation Wire Gauge Cable Length Termination Connection Type
RTD-860-B
$304.22
188  In Stock
RTD
-50 to 230°C (-58 to 446°F)
Air Probe
Class B per IEC60751
100 Ω
3
304 Stainless Steel
0.125 in
1.50 in
PFA
26 AWG
40 in
Stripped Leads
RTD-805-B
$298.00
28  In Stock
RTD
-50 to 230°C (-58 to 446°F)
Air Probe
Class B per IEC60751
100 Ω
3
304 Stainless Steel
0.500 in
1.25 in
PFA
26 AWG
40 in
Stripped Leads
RTD-806-B
$293.17
Available
in 4 weeks
RTD
-29 to 180°C (-20 to 356°F)
Air Probe
Class B per IEC60751
100 Ω
3
Glass-filled Nylon
0.500 in
1.25 in
PFA
26 AWG
40 in
Stripped Leads
RTD-809-B
$288.03
2  In Stock
RTD
-50 to 230°C (-60 to 445°F)
Air Probe
Class B per IEC60751
100 Ω
3
304 Stainless Steel
Not Applicable
Not Applicable
PFA
26 AWG
40 in
Stripped Leads
RTD-810-B
$293.65
Available
in 5 weeks
RTD
-200 to 750°C (-328 to 1380°F)
Immersion Probe
1/8" NPT
Class B per IEC60751
100 Ω
3
304 Stainless Steel
0.125 in
4.5 in
PFA
40 in
Stripped Leads
  Load More Items from this family (7) ...
thumbnail

The HHSL-101 is a low-cost, compact, USB sound level data logger capable of recording 32,000 data points with sample rates as fast as 125 ms.

Product Number Measurement Range Accuracy Supply Power Operating Temprature Features
HHSL-101
$188.76
70  In Stock
30 to 130 dB
±1.5 dB
3.6 V Lithium Battery
0 to 50 °C (32 to 122 °F)
USB, Data Logger, Hi/Lo Alarms
thumbnail

General use fast response RTDs mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 290°C. Class B Accuracy.

Product Number Category Process Temperature Range Sensor Application Nominal Resistance Accuracy Number Of Wires Cable Insulation Termination Connection Type Cable Length Mounting Style Maximum Temperature Measurement Minimum Temperature Measurement
SA1-RTD-B-80
$234.29
4  In Stock
RTD
-73°C to 260°C (-100°F to 500°F)
Self-Adhesive
100 Ω
±0.3°C
3
PFA
Stripped Leads
80 in
Class B DIN Platinum
260°C (500°F)
-73°C
SA1-RTD-B
$193.53
49  In Stock
RTD
-73°C to 260°C (-100°F to 500°F)
Self-Adhesive
100 Ω
±0.3°C
3
PFA
Stripped Leads
40 in
Class B DIN Platinum
260°C (500°F)
-73°C
SA1-RTD-B-4W
$236.42
Available
in 4 weeks
RTD
-73°C to 260°C (-100°F to 500°F)
Self-Adhesive
100 Ω
±0.3°C
4
PFA
Stripped Leads
40 in
Class B DIN Platinum
260°C (500°F)
-73°C
SA1-RTD-B-120
$289.62
Available
in 4 weeks
RTD
-73°C to 260°C (-100°F to 500°F)
Self-Adhesive
100 Ω
±0.3°C
3
PFA
Stripped Leads
120 in
Class B DIN Platinum
260°C (500°F)
-73°C
SA1-RTD-B-MTP
$242.70
Available
in 4 weeks
RTD
-73°C to 260°C (-100°F to 500°F)
Self-Adhesive
100 Ω
±0.3°C
3
PFA
3-Prong Miniature Connector
40 in
Class B DIN Platinum
260°C (500°F)
-73°C
  Load More Items from this family (3) ...
thumbnail

The handheld HHSL402SD with integrated condenser microphone, it can display sound levels to a resolution of 0.1 dB, use an SD card to record/store data.

Product Number Measurement Range Accuracy Supply Power Operating Temprature Features
HHSL402SD
$522.23
34  In Stock
30 to 130 dB
±3.5 dB
Battery Power (6 AA)
0 to 50 °C (32 to 122 °F)
SD Card Data Logger, RS232
thumbnail

The AS-668 is designed to measure acceleration ranges of ±60g with a sensitivity accuracy of ±10% and has a lateral M12 connector for industrial vibration measurements.

Product Number Acceleration Range Frequency Range (Nominal) Output Type Mounting Type
AS-668
$414.59
1  In Stock
±60 g
0.5 Hz to 13 kHz
100 mV/g
M6x30 Screw
thumbnail

The AS-062 is designed to measure acceleration ranges of ±80g with a high sensitivity accuracy of ±5% and a top MIL-C-5015 connector for industrial vibration measurements.

Product Number Acceleration Range Frequency Range (Nominal) Output Type Mounting Type Features
AS-062/050/0
$514.10
1  In Stock
±80 g
1.5 Hz to 13 kHz
100 mV/g
M8 Tapped Hole
Integrated cable
Product Number
OSK2K1686REVA-ROHS
$157.16
158  In Stock
thumbnail

VIBROCONTROL 1870 is a machine protection device that monitors relative shaft vibration as well as axial shaft position, ideal for sleeve bearing machines.

Product Number Input Type Input Class Input Ranges Output Type Output Class Display Type Supply Voltage Type Isolation Programability
VC-1870
$2,128.70
1  In Stock
Current and Sensor
Process
Selectable
4 to 20 mA
Process
None
DC
None
USB, RS-485, Ethernet
thumbnail

The VCM-3 is a 12 channel data acquisition hub targeted at monitoring auxiliary machines and balance-of-plant machines.

Product Number Input Type Input Class Input Ranges Output Type Output Class Display Type Supply Voltage Type Isolation Programability
VCM-3-DIN
$5,027.83
1  In Stock
Current and Sensor
Process
Selectable
4 to 20 mA
Process
None
DC
None
USB
thumbnail

VIBROCONTROL 1804 is an ethernet bridge for data transfer and data storage up to 4 GB that can be used in conjunction with the VC 1800 series monitoring devices.

Product Number Display Type Supply Voltage Type Isolation Programability Additional Feature
VC-1804
$690.59
1  In Stock
None
DC
None
USB, RS-485, Ethernet
Add-On for VC1800 Series
thumbnail

VIBROCONTROL 1803 is an ethernet bridge for data transfer that can be used in conjunction with the VC 1800 series monitoring devices.

Product Number Display Type Supply Voltage Type Isolation Programability Additional Feature
VC-1803
$348.27
1  In Stock
None
DC
None
USB, RS-485, Ethernet
Add-On for VC1800 Series
thumbnail

Thin film thermocouples with extremely fast response times that can be glued, epoxied, or cemented onto surfaces for short or long-term temperature measurement.

Product Number Category Thermocouple Type Process Temperature Range Sensor Application Cable Insulation Termination Connection Type Cable Length Color Code Standard Mounting Style Probe Diameter Features
CO2-K
$257.42
18  In Stock
Thermocouple
K
0 to 540°C (32 to 1000°F)
Cement-On
Thermocouple Alloy
Stripped Leads
6 in
ANSI (Standard)
Cement-On
Not Applicable
Style 2, Butt Weld
CO1-E
$283.35
22  In Stock
Thermocouple
E
0 to 260°C (32 to 500°F)
Cement-On
Fiberglass
Stripped Leads
40 in
ANSI (Standard)
Cement-On
Not Applicable
Style 1, Butt Weld
CO1-K
$283.35
Available
in 13 weeks
Thermocouple
K
0 to 260°C (32 to 500°F)
Cement-On
Fiberglass
Stripped Leads
40 in
ANSI (Standard)
Cement-On
Not Applicable
Style 1, Butt Weld
CO1-T
$283.35
Available
in 13 weeks
Thermocouple
T
0 to 150°C (32 to 300°F)
Cement-On
Fiberglass
Stripped Leads
40 in
ANSI (Standard)
Cement-On
Not Applicable
Style 1, Butt Weld
CO2-E
$257.42
9  In Stock
Thermocouple
E
0 to 425°C (32 to 800°F)
Cement-On
Thermocouple Alloy
Stripped Leads
6 in
ANSI (Standard)
Cement-On
Not Applicable
Style 2, Butt Weld
  Load More Items from this family (14) ...
thumbnail

Class A 100 or 1000 ohm platinum RTD immersion probes with a molded plastic 4-pin M12 connector and 316 SS sheath. Available in a variety of lengths and diameters.

Product Number Category Process Temperature Range Sensor Application Process Connection Size Accuracy Nominal Output Number of Wires Sheath Material Probe Diameter Probe Length Termination Connection Type
PR-22-3-100-A-1/8-0400-M12
$65.63
45  In Stock
RTD
-30 to 350°C (-22 to 622°F)
Immersion Probe
None
Class A per IEC60751
100 Ω
4
316 Stainless Steel
0.125 in
4 in
M12 Connector
PR-22-3-100-A-M2-150-M12
$105.81
12  In Stock
RTD
-30 to 350°C (-22 to 622°F)
Immersion Probe
None
Class A per IEC60751
100 Ω
4
316 Stainless Steel
2 mm
150 mm
M12 Connector
PR-22-3-100-A-M2-250-M12
$109.47
Available
in 9 weeks
RTD
-30 to 350°C (-22 to 622°F)
Immersion Probe
None
Class A per IEC60751
100 Ω
4
316 Stainless Steel
2 mm
250 mm
M12 Connector
PR-22-3-100-A-M3-100-M12
$63.21
Available
in 9 weeks
RTD
-30 to 350°C (-22 to 622°F)
Immersion Probe
None
Class A per IEC60751
100 Ω
4
316 Stainless Steel
3 mm
100 mm
M12 Connector
PR-22-3-100-A-M3-150-M12
$69.68
24  In Stock
RTD
-30 to 350°C (-22 to 622°F)
Immersion Probe
None
Class A per IEC60751
100 Ω
4
316 Stainless Steel
3 mm
150 mm
M12 Connector
  Load More Items from this family (75) ...
thumbnail

100 or 1000 ohm platinum RTD immersion probes with a molded plastic 3-pin M8 connector and 316SS sheath. Available in a variety of lengths, diameters, and accuracies

Product Number Category Process Temperature Range Sensor Application Process Connection Size Accuracy Nominal Output Number of Wires Sheath Material Probe Diameter Probe Length Termination Connection Type
PR-23-1-100-A-1/8-0600-M8
$64.23
2  In Stock
RTD
-30 to 350°C (-22 to 622°F)
Immersion Probe
None
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.125 in
6 in
M8 Connector
PR-23-1-100-A-M3-100-M8
$56.65
2  In Stock
RTD
-30 to 350°C (-22 to 622°F)
Immersion Probe
None
Class A per IEC60751
100 Ω
3
316 Stainless Steel
3 mm
100 mm
M8 Connector
PR-23-1-100-A-M3-150-M8
$63.71
Available
in 6 weeks
RTD
-30 to 350°C (-22 to 622°F)
Immersion Probe
None
Class A per IEC60751
100 Ω
3
316 Stainless Steel
3 mm
150 mm
M8 Connector
PR-23-1-100-A-M3-250-M8
$76.16
Available
in 6 weeks
RTD
-30 to 350°C (-22 to 622°F)
Immersion Probe
None
Class A per IEC60751
100 Ω
3
316 Stainless Steel
3 mm
250 mm
M8 Connector
PR-23-1-100-A-M3-350-M8
$72.87
Available
in 9 weeks
RTD
-30 to 350°C (-22 to 622°F)
Immersion Probe
None
Class A per IEC60751
100 Ω
3
316 Stainless Steel
3 mm
350 mm
M8 Connector
  Load More Items from this family (20) ...
thumbnail

RTD probes that can be cut to the desired length with a standard tube cutter to fit field applications. Plastic plug in tube end protects the wires from sharp edges.

Product Number Category Process Temperature Range Sensor Application Accuracy Nominal Resistance Number Of Wires Sheath Material Probe Diameter Probe Length Cable Insulation Wire Gauge Cable Length Termination Connection Type
PRCTL-2-100-A-1/4-24-40
$118.51
14  In Stock
RTD
-50 to 260°C (-58 to 500°F)
Immersion Probe - Cut to Length
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.250 in
24 in
PFA
26 AWG
40 in
Stripped Leads
PRCTL-2-100-B-1/4-24-40
$117.92
Available
in 5 weeks
RTD
-50 to 260°C (-58 to 500°F)
Immersion Probe - Cut to Length
Class B per IEC60751
100 Ω
3
316 Stainless Steel
0.250 in
24 in
PFA
26 AWG
40 in
Stripped Leads
PRCTL-3-100-A-1/4-24-40
$125.18
Available
in 5 weeks
RTD
-50 to 260°C (-58 to 500°F)
Immersion Probe - Cut to Length
Class A per IEC60751
100 Ω
4
316 Stainless Steel
0.250 in
24 in
PFA
26 AWG
40 in
Stripped Leads
PRCTL-2-100-A-1/4-24-240
$190.81
Available
in 5 weeks
RTD
-50 to 260°C (-58 to 500°F)
Immersion Probe - Cut to Length
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.250 in
24 in
PFA
26 AWG
240 in
Stripped Leads
PRCTL-2-100-A-3/16-24-40
$125.18
2  In Stock
RTD
-50 to 260°C (-58 to 500°F)
Immersion Probe - Cut to Length
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.187 in
24 in
PFA
26 AWG
40 in
Stripped Leads
  Load More Items from this family (6) ...
thumbnail

AVK Series Feed Through Terminal Blocks offer savings cost, space and time, mount on standard 35 x 15mm and 35 x 7.5 mm DIN rails & are design to meet world wire standards.

Product Number Voltage Rating Amperage Rating Minimum Wire Size Maximum Wire Size Width Color Insulation Strip Length Features
AVK-4
$1.37
205  In Stock
600 Vac
30 A
26 AWG
10 AWG
6 mm
Gray
10 mm (0.39 in)
DIN Rail Mount
AVK-6
$1.57
122  In Stock
600 Vac
50 A
26 AWG
8 AWG
8 mm
Gray
12 mm (0.47 in)
DIN Rail Mount
AVK-10
$2.71
Available
in 4 weeks
600 Vac
65 A
16 AWG
6 AWG
10 mm
Gray
12 mm (0.47 in)
DIN Rail Mount
AVK-16
$4.67
32  In Stock
600 Vac
85 A
12 AWG
4 AWG
12 mm
Gray
16 mm (0.63 in)
DIN Rail Mount
AVK-35
$10.68
6  In Stock
600 Vac
115 A
10 AWG
2 AWG
16 mm
Gray
18 mm (0.70 in)
DIN Rail Mount
  Load More Items from this family (69) ...
thumbnail

The PV14 series of electronic proportioning valve takes an electrical input signal and adjust the flow through a pipe from fully closed to fully open.

Product Number Category Wetted Materials Input Control Signal Flow Coefficient (Cv) Max Operating Pressure Max Process Temperature Process Connection Type Process Connection Size Supply Power
PV14-B
$1,534.28
Available
in 4 weeks
Proportional
Brass
4 to 20 mA, 1 to 5 Vdc
0.6
120 psi
121 °C (250 °F)
NPT Female
1/2"
12 to 24 Vdc
PV12-B
$1,800.01
1  In Stock
Proportional
Brass
4 to 20 mA, 1 to 5 Vdc
3.5
70 psi
121 °C (250 °F)
NPT Female
3/4"
12 to 24 Vdc
PV34-B
$2,518.23
Available
in 4 weeks
Proportional
Brass
4 to 20 mA, 1 to 5 Vdc
6.5
120 psi
121 °C (250 °F)
NPT Female
1"
12 to 24 Vdc
PV38-B
$1,584.32
2  In Stock
Proportional
Brass
4 to 20 mA, 1 to 5 Vdc
1.7
120 psi
121 °C (250 °F)
NPT Female
1/2"
12 to 24 Vdc
PV12-SS
$2,368.13
2  In Stock
Proportional
316 SS
4 to 20 mA, 1 to 5 Vdc
3.5
70 psi
121 °C (250 °F)
NPT Female
3/4"
12 to 24 Vdc
  Load More Items from this family (5) ...
thumbnail

The LVCN414 Series is a non-contact, ultrasonic level controller and transmitter that delivers reliable performance for small-tank fluid handling control solutions.

Product Number Category Media Type Max Measurement Range Accuracy Tank/Vessel Type Max Operating Pressure Max Process Temperature Wetted Materials Output Signal Process Connection Type Process Connection Size Supply Power Features
LVCN414-I
$504.57
41  In Stock
Ultrosonic
Any
4'
±0.125"
Any
30 psi
60 °C (140 °F)
PVDF, FKM
4 to 20 mA
NPT Male
1"
12-24 Vdc
With USB Programmer
LVCN414
$573.96
24  In Stock
Ultrosonic
Any
4'
±0.125"
Any
30 psi
60 °C (140 °F)
PVDF, FKM
4 to 20 mA
NPT Male
1"
12-24 Vdc
With USB Programmer, Four 1A SPST
LVCN414-B
$539.72
Available
in 8 weeks
Ultrosonic
Any
4'
±0.125"
Any
30 psi
60 °C (140 °F)
PVDF, FKM
4 to 20 mA
NPT Male
1"
12-24 Vdc
Without USB Programmer, Four 1A SPST
LVCN414-R
$581.81
Available
in 8 weeks
Ultrosonic
Any
4'
±0.125"
Any
30 psi
60 °C (140 °F)
PVDF, FKM
Four Relays
NPT Male
1"
12-24 Vdc
With USB Programmer
LVCN414-V
$493.08
4  In Stock
Ultrosonic
Any
4'
±0.125"
Any
30 psi
60 °C (140 °F)
PVDF, FKM
Voltage or Frequency
NPT Male
1"
12-24 Vdc
With USB Programmer
  Load More Items from this family (3) ...
thumbnail

The LVU500 Series reflective ultrasonic level transmitter provides continuous level measurement up to9.8' with a 4-20 mA output and four relays configured via web software

Product Number Category Media Type Max Measurement Range Accuracy Tank/Vessel Type Max Operating Pressure Max Process Temperature Wetted Materials Output Signal Process Connection Type Process Connection Size Supply Power Features
LVU501
$578.25
1  In Stock
Ultrosonic
Liquids
4.9'
±0.2%
Any
30 psi
80 °C (176 °F)
PVDF, FKM
4 to 20 mA
NPT Male
2"
14 to 28 Vdc
With FOB, Four 1A SPST, Reverse Output
LVU503
$657.91
1  In Stock
Ultrosonic
Liquids
9.8'
±0.2%
Any
30 psi
80 °C (176 °F)
PVDF, FKM
4 to 20 mA
NPT Male
2"
14 to 28 Vdc
With FOB, Four 1A SPST, Reverse Output
LVU501-B
$497.59
1  In Stock
Ultrosonic
Liquids
4.9'
±0.2%
Any
30 psi
80 °C (176 °F)
PVDF, FKM
4 to 20 mA
NPT Male
2"
14 to 28 Vdc
Without FOB, Four 1A SPST, Reverse Output
LVU501-G
$584.10
Available
in 8 weeks
Ultrosonic
Liquids
4.9'
±0.2%
Any
30 psi
80 °C (176 °F)
PVDF, FKM
4 to 20 mA
Taper Thread
2"
14 to 28 Vdc
With FOB, Four 1A SPST, Reverse Output
LVU503-B
$642.50
Available
in 8 weeks
Ultrosonic
Liquids
9.8'
±0.2%
Any
30 psi
80 °C (176 °F)
PVDF, FKM
4 to 20 mA
NPT Male
2"
14 to 28 Vdc
Without FOB, Four 1A SPST, Reverse Output
  Load More Items from this family (3) ...
thumbnail

The LVU700 Series reflective ultrasonic transmitter provides level measurement up to 39.3' with a 4-20 mA output and is configured via its push button display or software.

Product Number Category Media Type Max Measurement Range Accuracy Tank/Vessel Type Max Operating Pressure Max Process Temperature Wetted Materials Output Signal Process Connection Type Process Connection Size Supply Power Features
LVU712-B
$1,109.75
1  In Stock
Ultrosonic
Liquids
39.3'
±0.2%
Any
30 psi
80 °C (176 °F)
PVDF, Viton
4 to 20 mA
NPT Male
3"
14 to 28 Vdc
Without FOB, Reverse Output
LVU706
$928.69
8  In Stock
Ultrosonic
Liquids
19.6'
±0.2%
Any
30 psi
80 °C (176 °F)
PVDF
4 to 20 mA
NPT Male
2"
14 to 28 Vdc
With FOB, Reverse Output
LVU712
$1,164.05
1  In Stock
Ultrosonic
Liquids
39.3'
±0.2%
Any
30 psi
80 °C (176 °F)
PVDF, Viton
4 to 20 mA
NPT Male
3"
14 to 28 Vdc
With FOB, Reverse Output
LVU706-B
$876.13
Available
in 8 weeks
Ultrosonic
Liquids
19.6'
±0.2%
Any
30 psi
80 °C (176 °F)
PVDF
4 to 20 mA
NPT Male
2"
14 to 28 Vdc
Without FOB, Reverse Output
LVU706-G
$934.53
Available
in 8 weeks
Ultrosonic
Liquids
19.6'
±0.2%
Any
30 psi
80 °C (176 °F)
PVDF
4 to 20 mA
Taper Thread
2"
14 to 28 Vdc
With FOB, Reverse Output
  Load More Items from this family (3) ...

...
[+]
Searching for your items
en-US
en
Save Configuration