Call us at 1-888-826-6342
Steel 2-piece nozzle heaters with 900°F max temperature, 1" to 11.5" inner band diameter, mica insulated and designed for extruders, nozzle heating and more.
Product Number | Power | Supply Voltage | Power Density | Barrel Diameter | Heater Width | Maximum Operating Temperature | Features |
---|---|---|---|---|---|---|---|
|
550 W
|
120 or 240 Vac
|
30 W/in2
|
4 in
|
1 1/2 in
|
482°C (900°F)
|
T Terminal Style
|
|
600 W
|
120 or 240 Vac
|
25 W/in2
|
4 in
|
2 in
|
482°C (900°F)
|
T Terminal Style
|
|
650 W
|
120 or 240 Vac
|
31 W/in2
|
4 1/2 in
|
1 1/2 in
|
482°C (900°F)
|
T Terminal Style
|
|
750 W
|
120 Vac
|
31 W/in2
|
5 in
|
1 1/2 in
|
482°C (900°F)
|
A Terminal Style
|
|
750 W
|
120 or 240 Vac
|
31 W/in2
|
5 in
|
1 1/2 in
|
482°C (900°F)
|
T Terminal Style
|
Constant wattage heating cable 260°C max, moisture and chemical resistant, 4, 8, or 12 W/ft power density options, used for pipe tracing and freeze protection.
Product Number | Supply Voltage | Power Density | Maximum Temperature Exposure | Wire Gauge | Approx. Cable Size | Insulation Material | Minimum Purchase Length |
---|---|---|---|---|---|---|---|
|
120 Vac
|
4 W/ft
|
260°C (500°F)
|
12 AWG
|
0.330" x 0.225"
|
PFA extruded jacket
|
25 ft
|
|
240 Vac
|
4 W/ft
|
260°C (500°F)
|
12 AWG
|
0.330" x 0.225"
|
PFA extruded jacket
|
25 ft
|
|
120 Vac
|
8 W/ft
|
260°C (500°F)
|
12 AWG
|
0.330" x 0.225"
|
PFA extruded jacket
|
25 ft
|
|
240 Vac
|
8 W/ft
|
260°C (500°F)
|
12 AWG
|
0.330" x 0.225"
|
PFA extruded jacket
|
25 ft
|
|
120 Vac
|
12 W/ft
|
260°C (500°F)
|
12 AWG
|
0.330" x 0.225"
|
PFA extruded jacket
|
25 ft
|
The OMEGA™ iSeries is a family of microprocessor-based Alarm instrument offered in three true DIN sizes with NEMA 4 (IP65) rated front bezels.
Product Number | Measurement Type | Input Type | Number of Inputs | Form Factor | Display Type | Max Sampling Rate | Alarm Output | Retransmission Output | Communications | Supply Voltage Type | Additonal Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Temperature, Process
|
Thermocouple, RTD, Analog Current/Voltage
|
1
|
1/32 DIN
|
3.5 Digit Single Display
|
3 Hz
|
2 Relays
|
None
|
None
|
DC
|
Programmable 3 Color Display
|
|
Temperature, Process
|
Thermocouple, RTD, Analog Current/Voltage
|
1
|
1/8 DIN
|
3.5 Digit Single Display
|
3 Hz
|
2 Relays
|
None
|
None
|
AC
|
Programmable 3 Color Display
|
|
Temperature, Process
|
Thermocouple, RTD, Analog Current/Voltage
|
1
|
1/16 DIN
|
3.5 Digit Single Display
|
3 Hz
|
2 Relays
|
None
|
None
|
AC
|
Programmable 3 Color Display
|
|
Temperature, Process
|
Thermocouple, RTD, Analog Current/Voltage
|
1
|
1/32 DIN
|
3.5 Digit Single Display
|
3 Hz
|
2 Relays
|
None
|
None
|
AC
|
Programmable 3 Color Display
|
|
Temperature, Process
|
Thermocouple, RTD, Analog Current/Voltage
|
1
|
1/8 DIN
|
3.5 Digit Single Display
|
3 Hz
|
2 Relays
|
None
|
None
|
DC
|
Programmable 3 Color Display
|
The K-series linear diaphragm karma gauges feature long term stability and good linearity over a wide temperature range of -75 to 200°C (-100 to 392°F) for measuring strain in one direction.
Product Number | Grid Style | Grid Length Range | Grid Length | Grid Width | Temperature Range Units | Temperature Range Min | Temperature Range Max | Connection Type | Resistance | STC number | Maximum Strain |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Karma Linear
|
3 to 6 mm
|
3.2 mm
|
3.2 mm
|
°C
|
-75
|
200
|
Solder pads
|
350 Ω
|
ST
|
15,000 µm
|
|
Karma Linear
|
3 to 6 mm
|
3.2 mm
|
3.2 mm
|
°C
|
-75
|
200
|
Solder pads
|
350 Ω
|
AL
|
15,000 µm
|
|
Karma Linear
|
3 to 6 mm
|
3.2 mm
|
2.5 mm
|
°C
|
-75
|
200
|
Solder pads
|
350 Ω
|
ST
|
15,000 µm
|
|
Karma Linear
|
3 to 6 mm
|
3.2 mm
|
2.5 mm
|
°C
|
-75
|
200
|
Solder pads
|
350 Ω
|
AL
|
15,000 µm
|
|
Karma Linear
|
3 to 6 mm
|
3.2 mm
|
3.1 mm
|
°C
|
-75
|
200
|
Solder pads
|
350 Ω
|
ST
|
15,000 µm
|
Iron or chrome steel strip heater with diagonal terminals at one end, up to 2.25 kW power, max temperature of 1200°F and designed for dryers, air ducts and more
Product Number | Form Factor | Power | Supply Voltage | Power Density | Sheath Material | Strip Dimension | Max. Temperature | Number of Mounting Holes | Termination |
---|---|---|---|---|---|---|---|---|---|
|
Strip
|
325 W
|
120 Vac
|
8 W/in2
|
Iron
|
5 1/4" L
|
400°C (750°F)
|
2
|
2 Terminals One End
|
|
Strip
|
200 W
|
120 Vac
|
15 W/in2
|
Chrome Steel
|
7 1/2" L
|
650°C (1200°F)
|
2
|
2 Terminals One End
|
|
Strip
|
200 W
|
240 Vac
|
15 W/in2
|
Chrome Steel
|
7 1/2" L
|
650°C (1200°F)
|
2
|
2 Terminals One End
|
|
Strip
|
150 W
|
120 Vac
|
11 W/in2
|
Iron
|
7 1/2" L
|
400°C (750°F)
|
2
|
2 Terminals One End
|
|
Strip
|
150 W
|
240 Vac
|
11 W/in2
|
Iron
|
7 1/2" L
|
400°C (750°F)
|
2
|
2 Terminals One End
|
The DRC-4710 and 4720 are DIN Rail bridge input signal conditioners that accept bridge (strain gage, load cell, or voltage) inputs and have 0-10Vdc or 4-20mA outputs.
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Supply Voltage Type | Isolation | Programability |
---|---|---|---|---|---|---|---|---|
|
mV
|
Bridge, strain, mV
|
0 to 30 mV dc
|
V
|
Process
|
DC
|
None
|
Switch
|
|
mV
|
Bridge, strain, mV
|
0 to 30 mV dc
|
mA
|
Process
|
DC
|
None
|
Switch
|
All features of the FMA6600 and FMA6700 Series flow meters can be accessed via the local keypad and LCD. The digital interface operates via RS485 (optional RS-232 available)
Product Number | Category | Media Type | Flow Range | Accuracy | Communications Protocol | Output Signal | Wetted Materials | Display | Max Operating Pressure | Max Process Temperature | Process Connection Type: | Process Connection Size: | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Gas
|
1 to 50 SCCM
|
±1%
|
RS485
|
0 to 5 Vdc
|
316 SS, FKM
|
LCD
|
100 psi
|
50 °C (122 °F)
|
Compression fitting
|
1/4"
|
2 SPDT 1A Relay, Multi-parameter Display
|
The PSW-700 series are heavy duty SPDT switches with a fixed or adjustable deadband that have NEMA-7 and NEMA-9 housings to withstand high temperatures and harsh environments
Product Number | Switch Type | Pressure Range | Pressure Type | Pressure Port Size | Pressure Port Type | Deadband | Deadband Range | Features |
---|---|---|---|---|---|---|---|---|
|
(2) 15 A SPDT
|
0 to 100 psi
|
Gauge
|
1/2"
|
NPT Female
|
Adjustable
|
0.2 to 0.8 psi
|
NEMA 4X, IP66 Enclosure High Temperature to 200 °C
|
|
(2) 15 A SPDT
|
-15 to 20 psi
|
Compound Gauge
|
1/2"
|
NPT Female
|
Adjustable
|
0.2 to 1.2 inHg
|
NEMA 4X, IP66 Enclosure High Temperature to 200 °C
|
|
(1) 15 A SPDT
|
-50 to 50 inH2O
|
Compound Gauge
|
1/2"
|
NPT Female
|
Fixed
|
0.1 to 3 inH2O
|
NEMA 4X, IP66 Enclosure High Temperature to 200 °C
|
|
(1) 15 A SPDT
|
2.5 to 50 inH2O
|
Gauge
|
1/2"
|
NPT Female
|
Fixed
|
0.1 to 0.8 inH2O
|
NEMA 4X, IP66 Enclosure High Temperature to 200 °C
|
|
(1) 15 A SPDT
|
10 to 250 inH2O
|
Gauge
|
1/2"
|
NPT Female
|
Fixed
|
0.1 to 10 inH2O
|
NEMA 4X, IP66 Enclosure High Temperature to 200 °C
|
Low Profile DIN Rail Power Supplies ,Universal AC Inputs,15 to 100 Watts for 5,12 & 24 VDC out,Class 2,Short Circuit/Overload/Overvoltage protection, UL,CE,Class 2 compliant.
Product Number | Current Rating | Supply Voltage |
---|---|---|
|
4 A
|
24 Vdc
|
|
3 A
|
5 Vdc
|
|
2 A
|
12 Vdc
|
|
5 A
|
5 Vdc
|
|
3.5 A
|
12 Vdc
|
The PHE-6820B electrode and assembly features a retractable design for insertion into tanks. It allows the electrode to be removed without shutting the system down.
Product Number | Measurement Type | Range | Wetted Materials | Max Temperature | Process Connection Type | Process Connection Size | Features |
---|---|---|---|---|---|---|---|
|
pH
|
0 to 14 pH
|
CPVC
|
87 °C (190 °F)
|
NPT Male
|
1"
|
Not Applicable
|
|
ORP
|
±2000 mV
|
PVDF
|
100 °C (212 °F)
|
NPT Male
|
1"
|
Not Applicable
|
|
pH
|
0 to 14 pH
|
PVDF
|
100 °C (212 °F)
|
NPT Male
|
1"
|
Not Applicable
|
|
ORP
|
±2000 mV
|
CPVC
|
87 °C (190 °F)
|
NPT Male
|
1"
|
Not Applicable
|
The FHG-1000 flow meters measure the flow rate using an integrated gear and non-contact signal pick-up system that detects the rotations of the measuring element.
Product Number | Category | Flow Range | Accuracy | Output Signal | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Display | Supply Power | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
0.13 to 32 GPM
|
± 0.5%
|
Amplified Square Wave
|
6,000 psi
|
120 °C (248 °F)
|
Cast Iron, FPM
|
Flange SAE Metric
|
3/4"
|
No Display
|
10 to 28 Vdc
|
Viscosity Range 1 to 1,000,000 cSt, Ball Bearing
|
|
Meter
|
0.26 to 132 GPM
|
± 0.5%
|
Amplified Square Wave
|
6,000 psi
|
120 °C (248 °F)
|
Cast Iron, FPM
|
Flange SAE Metric
|
1 1/4"
|
No Display
|
10 to 28 Vdc
|
Viscosity Range 1 to 1,000,000 cSt, Ball Bearing
|
|
Meter
|
1 to 264 GPM
|
± 0.5%
|
Amplified Square Wave
|
6,000 psi
|
120 °C (248 °F)
|
Cast Iron, FPM
|
Flange SAE Metric
|
2"
|
No Display
|
10 to 28 Vdc
|
Viscosity Range 1 to 1,000,000 cSt, Ball Bearing
|
|
Meter
|
2.6 to 793 GPM
|
± 0.5%
|
Amplified Square Wave
|
490 psi
|
120 °C (248 °F)
|
Cast Iron, FPM
|
Flange SAE Metric
|
4"
|
No Display
|
10 to 28 Vdc
|
Viscosity Range 1 to 1,000,000 cSt, Ball Bearing
|
|
Meter
|
0.13 to 32 GPM
|
± 0.5%
|
Amplified Square Wave
|
6,000 psi
|
120 °C (248 °F)
|
Cast Iron, FPM
|
Flange SAE Metric
|
3/4"
|
No Display
|
10 to 28 Vdc
|
Viscosity Range 1 to 1,000,000 cSt, Hard Metal Bearing
|
The IDRN-IDRX Conditioners are TC, RTD, process, frequency, AC voltage input and provide analog or digital outputs. IDRN provides process out. IDRX provides RS-485 Output.
Product Number | Number of Inputs | Input Type | Input Ranges | Output Type | Other Features |
---|---|---|---|---|---|
|
1
|
Frequency, Pulse
|
Not Applicable
|
2-wire RS-485
|
IDRN-FP
|
|
1
|
Process
|
400 mV to 10 Vdc 0 to 20 mA
|
2-wire RS-485
|
IDRN-PR
|
|
2
|
Frequency, Pulse
|
Not Applicable
|
0 to 10V @ 10 mA max 0 to 20 mA or 4 to 20 mA, 10V compliance
|
IDRX-FP
|
|
1
|
Process
|
400 mV to 10 Vdc 0 to 20 mA
|
0 to 10V @ 10 mA max 0 to 20 mA or 4 to 20 mA, 10V compliance
|
IDRX-PR
|
|
2
|
Strain Gage, Bridge Transducer-Signal
|
0 to 30 mV 0 to 100 mV±100 mV
|
0 to 10V @ 10 mA max 0 to 20 mA or 4 to 20 mA, 10V compliance
|
IDRX-ST
|
Brass or stainless steel square duct heaters installed inline that go up to 440°F and 50 kW of power. Side terminal and bottom terminal options available.
Product Number | Maximum Outlet Air Temperature | Power | Power Density | Supply Voltage | Supply Voltage Type | Mounting Style | Mounting Size | Sheath Material | Features |
---|---|---|---|---|---|---|---|---|---|
|
226°C (440°F)
|
6 kW
|
26 W/in2
|
120 V-1 Phase
|
1 Phase
|
Inline
|
10 3/4 in X 15 7/8 in
|
Rust Resisting Iron
|
Side Terminals
|
|
226°C (440°F)
|
6 kW
|
26 W/in2
|
208 V-1 Phase
|
1 Phase
|
Inline
|
10 3/4 in X 15 7/8 in
|
Rust Resisting Iron
|
Side Terminals
|
|
226°C (440°F)
|
6 kW
|
26 W/in2
|
240 V-1 Phase
|
1 Phase
|
Inline
|
10 3/4 in X 15 7/8 in
|
Rust Resisting Iron
|
Side Terminals
|
|
226°C (440°F)
|
12 kW
|
26 W/in2
|
240 V-1 Phase
|
1 Phase
|
Inline
|
15 3/8 in X 18 1/2 in
|
Rust Resisting Iron
|
Side Terminals
|
|
226°C (440°F)
|
15 kW
|
26 W/in2
|
480 V-1 Phase
|
1 Phase
|
Inline
|
15 3/8 in X 21 5/8 in
|
Rust Resisting Iron
|
Side Terminals
|
The PSW-850 series are 15 A SPDT switches with a fixed deadband and two or three outputs for general purpose applications.
Product Number | Switch Type | Pressure Range | Pressure Type | Pressure Port Size | Pressure Port Type | Deadband | Deadband Range | Features |
---|---|---|---|---|---|---|---|---|
|
(2) 15 A SPDT
|
0 to 50 psi
|
Gauge
|
1/4"
|
NPT Female
|
Fixed
|
0.7 to 6 psi
|
316 SS Connection
|
|
(2) 15 A SPDT
|
0 to 80 inH2O
|
Gauge
|
1/4"
|
NPT Female
|
Fixed
|
4 to 12 inH2O
|
Standard
|
|
(2) 15 A SPDT
|
-15 to 20 psi
|
Compound Gauge
|
1/4"
|
NPT Female
|
Fixed
|
0.4 to 2.4 inHg
|
Standard
|
|
(2) 15 A SPDT
|
0 to 30 psi
|
Gauge
|
1/4"
|
NPT Female
|
Fixed
|
0.2 to 1.2 psi
|
Standard
|
|
(2) 15 A SPDT
|
0 to 200 psi
|
Gauge
|
1/4"
|
NPT Female
|
Fixed
|
0.6 to 4 psi
|
Standard
|
TXDIN101 has thermocouple, RTD, and mV input with 4-20mA output. LED display, configuration TX69-CABLE sold separately required to program via PC.
Product Number | Input Type | Input Ranges | Output Type | Display Type |
---|---|---|---|---|
|
Universal (TC, RTD, mV)
|
See Detail Specs
|
mA
|
LED
|
The RD8900 Series paperless recorders offers real time display of data for thermocouple, RTD, or Process inputs on a color display. Optional Ethernet, RS-232/422/485.
Product Number | Number of Inputs | Measurement Type | Form Factor | Display Size | Max Sample Rate | Number of Alarms Relays | Triggers | Communication Protocol | Power |
---|---|---|---|---|---|---|---|---|---|
|
1
|
Universal
|
1/2 DIN Panel Mount
|
155 mm (6.1 in)
|
5 Hz
|
Field Installed
|
0
|
Ethernet Modbus TCP/IP
|
AC/DC
|
|
2
|
Universal
|
1/2 DIN Panel Mount
|
155 mm (6.1 in)
|
5 Hz
|
Field Installed
|
0
|
Ethernet Modbus TCP/IP
|
AC/DC
|
|
3
|
Universal
|
1/2 DIN Panel Mount
|
155 mm (6.1 in)
|
5 Hz
|
Field Installed
|
0
|
Ethernet Modbus TCP/IP
|
AC/DC
|
|
4
|
Universal
|
1/2 DIN Panel Mount
|
155 mm (6.1 in)
|
5 Hz
|
Field Installed
|
0
|
Ethernet Modbus TCP/IP
|
AC/DC
|
|
5
|
Universal
|
1/2 DIN Panel Mount
|
155 mm (6.1 in)
|
5 Hz
|
Field Installed
|
0
|
Ethernet Modbus TCP/IP
|
AC/DC
|
Product Number |
---|
|
|
|
Seamless incoloy strip heater with slim 0.75" width design for space restricted areas, up to 3 kW power, max temperature 1500°F, work for large tanks, vats and heating ducts.
Product Number | Form Factor | Power | Supply Voltage | Power Density | Sheath Material | Strip Dimension | Max. Temperature | Termination |
---|---|---|---|---|---|---|---|---|
|
Strip
|
500 W
|
120 Vac
|
32 W/in2
|
Incoloy
|
12 1/2" L
|
815ºC (1500°F)
|
2 Terminals One End
|
|
Strip
|
500 W
|
240 Vac
|
32 W/in2
|
Incoloy
|
12 1/2" L
|
815ºC (1500°F)
|
2 Terminals One End
|
|
Strip
|
500 W
|
120 Vac
|
28 W/in2
|
Incoloy
|
13 3/4" L
|
815ºC (1500°F)
|
2 Terminals One End
|
|
Strip
|
500 W
|
240 Vac
|
28 W/in2
|
Incoloy
|
13 3/4" L
|
815ºC (1500°F)
|
2 Terminals One End
|
|
Strip
|
500 W
|
120 Vac
|
24 W/in2
|
Incoloy
|
15 7/16" L
|
815ºC (1500°F)
|
2 Terminals One End
|
Sanitary 10,000Ω at 25°C Thermistor probes with PFA coated integral cable with strain relief. For use in Food & Beverage, Pharmaceuticals and wash down areas.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Type | Accuracy | Nominal Output | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Cable Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermistor
|
-80 to 150°C (-112 to 302°F)
|
Immersion Probe
|
1.5" Tri-Clamp
|
±0.2°C
|
10,000 Ω @ 25°C
|
316 Stainless Steel
|
0.375 in to 0.187 in reduced tip
|
3 in
|
PFA
|
120 in
|
Stripped Leads
|
|
Thermistor
|
-80 to 150°C (-112 to 302°F)
|
Immersion Probe
|
1.5" Tri-Clamp
|
±0.2°C
|
10,000 Ω @ 25°C
|
316 Stainless Steel
|
0.375 in to 0.187 in reduced tip
|
4 in
|
PFA
|
120 in
|
Stripped Leads
|
|
Thermistor
|
-80 to 150°C (-112 to 302°F)
|
Immersion Probe
|
1.5" Tri-Clamp
|
±0.2°C
|
10,000 Ω @ 25°C
|
316 Stainless Steel
|
0.375 in to 0.187 in reduced tip
|
5 in
|
PFA
|
120 in
|
Stripped Leads
|
|
Thermistor
|
-80 to 150°C (-112 to 302°F)
|
Immersion Probe
|
1.5" Tri-Clamp
|
±0.2°C
|
10,000 Ω @ 25°C
|
316 Stainless Steel
|
0.375 in to 0.187 in reduced tip
|
6 in
|
PFA
|
120 in
|
Stripped Leads
|
|
Thermistor
|
-80 to 150°C (-112 to 302°F)
|
Immersion Probe
|
1.5" Tri-Clamp
|
±0.2°C
|
10,000 Ω @ 25°C
|
316 Stainless Steel
|
0.375 in to 0.187 in reduced tip
|
10 in
|
PFA
|
120 in
|
Stripped Leads
|
The PSW-180 series are compact, differential 5 A SPDT switches with the option of a relay or alarm output. They have NEMA-4X housings to withstand harsh environments.
Product Number | Switch Type | Pressure Range | Pressure Type | Pressure Port Size | Pressure Port Type | Deadband | Deadband Range | Features |
---|---|---|---|---|---|---|---|---|
|
(1) 5 A SPDT
|
1 to 10 psi
|
Differential
|
1/4"
|
NPT Female
|
Fixed
|
0.75 psi
|
Polysulfone Fittings
|
|
(1) 5 A SPDT
|
1 to 10 psi
|
Differential
|
1/4"
|
NPT Female
|
Fixed
|
0.75 psi
|
Brass Fittings
|
|
(1) 5 A SPDT
|
4 to 45 psi
|
Differential
|
1/4"
|
NPT Female
|
Fixed
|
1.0 psi
|
Polysulfone Fittings
|