Added to Your Shopping Cart
Cutler-Hammer® E58 Series can withstand the harshest physical, chemical and optical environments. Built to withstand heavy shock and vibration in almost any application.
Added to Your Shopping Cart
The LDI-127 series have a larger diameter heavy duty construction designed for automation, testing, and commercial applications.
Added to Your Shopping Cart
The PX26 series are board mountable sensors that allow water and many other liquids to be applied to both sides in pressures in an easily mountable 4-pin package.
Added to Your Shopping Cart
The ALTA wireless water sensors alert you via SMS text and/or email when there is water detected, preventing property damage that results from leaks
Added to Your Shopping Cart
ALTA ultrasonic sensors can be used in a variety of applications for measuring distances between the sensor and objects in its path or as a level sensor
Added to Your Shopping Cart
The ALTA wireless differential pressure sensor measures the pressure difference between two input ports and transmits the measurement to iMonnit
Added to Your Shopping Cart
The ALTA wireless Air Quality PM2.5 um meter measures PM1, PM2.5 and PM10 concentrations in the air and transmits the measurement to iMonnit.
Added to Your Shopping Cart
ALTA wireless open/closed sensors provide information on the status of doors, windows, cabinets, or if an area is being accessed when it should not be.
Added to Your Shopping Cart
ALTA wireless pulse counters can be integrated with a dry contact or mechanical switch to count and monitor the number of actuations occurring.
Added to Your Shopping Cart
These wireless gas sensosr allows you to monitor the level of several gases in the surrounding air, such as CO, CO2 or H2S.Click here to learn more.
Added to Your Shopping Cart
The PX309 series is versatile, with a selection of outputs and connections to fit most applications. All items feature high stability, low drift, and ±0.25 or ±0.5% accuracy.
Added to Your Shopping Cart
General use thermocouples molded into silicone rubber with self-adhesive backing for easily measuring the temperatures of curved or flat surfaces up to 200°C.
Added to Your Shopping Cart
LVCN210 Series ultrasonic level transmitter and controller provides continuous level measurement up to 3 m (9.8'). The level sensor has 4 programmable relays.
Added to Your Shopping Cart
Industrial high accuracy non-invasive hybrid temperature clamp sensor with 0 to 100°C temperature range, IP65 rated, Omega Link capability, no drilling, no welding, no downtime.
Added to Your Shopping Cart
Sanitary high accuracy non-invasive hybrid temperature clamp sensor with 0 to 100°C temperature range, IP65 rated, Omega Link capability, no drilling, no welding, no downtime.
Added to Your Shopping Cart
Added to Your Shopping Cart
Fixed Infrared Non-Contact Temperature Sensor with adjustable emissivity and optional display
Added to Your Shopping Cart
The PX190 series are compact, rugged, and cost effective with both current and voltage outputs to integrate with a variety of industrial and OEM applications.
Added to Your Shopping Cart
This sensor series mounts directly to an AC or DC motor shaft to monitor speed and direction with a square wave output. NEMA 3R models are also suitable for outdoor use.
Added to Your Shopping Cart