Added to Your Shopping Cart
Family of 100 ohm, Class B accuracy RTD sensors including surface mount, bolt down, immersion, air sensing and screw down designs. Sold in 3-Packs.
Added to Your Shopping Cart
The HHSL-101 is a low-cost, compact, USB sound level data logger capable of recording 32,000 data points with sample rates as fast as 125 ms.
Added to Your Shopping Cart
General use fast response RTDs mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 290°C. Class B Accuracy.
Added to Your Shopping Cart
The handheld HHSL402SD with integrated condenser microphone, it can display sound levels to a resolution of 0.1 dB, use an SD card to record/store data.
Added to Your Shopping Cart
The AS-668 is designed to measure acceleration ranges of ±60g with a sensitivity accuracy of ±10% and has a lateral M12 connector for industrial vibration measurements.
Added to Your Shopping Cart
The AS-062 is designed to measure acceleration ranges of ±80g with a high sensitivity accuracy of ±5% and a top MIL-C-5015 connector for industrial vibration measurements.
Added to Your Shopping Cart
Added to Your Shopping Cart
VIBROCONTROL 1870 is a machine protection device that monitors relative shaft vibration as well as axial shaft position, ideal for sleeve bearing machines.
Added to Your Shopping Cart
The VCM-3 is a 12 channel data acquisition hub targeted at monitoring auxiliary machines and balance-of-plant machines.
Added to Your Shopping Cart
VIBROCONTROL 1804 is an ethernet bridge for data transfer and data storage up to 4 GB that can be used in conjunction with the VC 1800 series monitoring devices.
Added to Your Shopping Cart
VIBROCONTROL 1803 is an ethernet bridge for data transfer that can be used in conjunction with the VC 1800 series monitoring devices.
Added to Your Shopping Cart
Thin film thermocouples with extremely fast response times that can be glued, epoxied, or cemented onto surfaces for short or long-term temperature measurement.
Added to Your Shopping Cart
Class A 100 or 1000 ohm platinum RTD immersion probes with a molded plastic 4-pin M12 connector and 316 SS sheath. Available in a variety of lengths and diameters.
Added to Your Shopping Cart
100 or 1000 ohm platinum RTD immersion probes with a molded plastic 3-pin M8 connector and 316SS sheath. Available in a variety of lengths, diameters, and accuracies
Added to Your Shopping Cart
RTD probes that can be cut to the desired length with a standard tube cutter to fit field applications. Plastic plug in tube end protects the wires from sharp edges.
Added to Your Shopping Cart
AVK Series Feed Through Terminal Blocks offer savings cost, space and time, mount on standard 35 x 15mm and 35 x 7.5 mm DIN rails & are design to meet world wire standards.
Added to Your Shopping Cart
The PV14 series of electronic proportioning valve takes an electrical input signal and adjust the flow through a pipe from fully closed to fully open.
Added to Your Shopping Cart
The LVCN414 Series is a non-contact, ultrasonic level controller and transmitter that delivers reliable performance for small-tank fluid handling control solutions.
Added to Your Shopping Cart
The LVU500 Series reflective ultrasonic level transmitter provides continuous level measurement up to9.8' with a 4-20 mA output and four relays configured via web software
Added to Your Shopping Cart
The LVU700 Series reflective ultrasonic transmitter provides level measurement up to 39.3' with a 4-20 mA output and is configured via its push button display or software.