Added to Your Shopping Cart
Many industrial heads to choose from with 1/2" NPT mounting threads with standard and configurable thermocouple probe options including types K, T, J, E and N.
Added to Your Shopping Cart
Our PR-14 series RTD probe has miniature aluminum protection head and screw-on cap with chain. It includes PT100 Ω or PT1000 Ω RTD element, and 1/2" NPT mounting threads
Added to Your Shopping Cart
RTD probes intended for use in thermowells. Spring loaded for optimal thermal contact. Include an adjustable spring, 1/2" NPT threaded fitting & 4-pin molded M12 connector.
Added to Your Shopping Cart
RTD probes intended for use in thermowells. Spring loaded for optimal thermal contact. Include an adjustable spring, 1/2" NPT threaded fitting & 4-pin M12 connector.
Added to Your Shopping Cart
Industrial high accuracy non-invasive hybrid temperature clamp sensor with 0 to 100°C temperature range, IP65 rated, Omega Link capability, no drilling, no welding, no downtime.
Added to Your Shopping Cart
Family of 100 ohm, Class B accuracy RTD sensors including surface mount, bolt down, immersion, air sensing and screw down designs. Sold in 3-Packs.
Added to Your Shopping Cart
RTD probes that have a 4 to 20 milliamp programmable/scalable output and a molded M12, A-coded connector. Various lengths and diameters available.
Added to Your Shopping Cart
100 or 1000 ohm platinum RTD immersion probes with a 4-wire construction and Micro-DIN Connector. Various tapered and straight mounting threads, and sheath sizes available.
Added to Your Shopping Cart
The Omega Link SP-010 seamlessly integrates bridge devices into your sensor network. It accepts 4-wire bridge sensors through a M12 4-pin connector and features digital I/O.
Added to Your Shopping Cart
T style probe construction with a pointed penetration tip provides the means for inserting this thermocouple probe into fruit, vegetable, grain and other similar materials.
Added to Your Shopping Cart
-70°C to 380°C temperature range ultra miniature smart infrared sensor with plug and play connectivity and configuration Software.
Added to Your Shopping Cart
Industrial protection heads are available in a variety of materials, are compatible with various probe diameters & can use transmitters. Available in single or dual elements.
Added to Your Shopping Cart
Self-gripping spring and 1/2" NPT threaded fitting can be added to any 1/4" diameter probe to convert it for thermowell use. Helps achieve optimal thermal contact.
Added to Your Shopping Cart
Added to Your Shopping Cart
The PX273 series is ideal for monitoring and controlling differential pump pressure and other applications. Available in ranges from 0-20 to 0-500 psi.
Added to Your Shopping Cart
The PX190 series are compact, rugged, and cost effective with both current and voltage outputs to integrate with a variety of industrial and OEM applications.
Added to Your Shopping Cart
The PX480 series are compact and rugged with vacuum, absolute, and gauge pressure, current and voltage outputs to integrate with a variety of industrial and OEM applications.
Added to Your Shopping Cart
The XW-ED is a rugged wireless transmitter which connects to any Layer-N Smart Probe and transmits to a ZW-REC receiver. Optional outputs enable local control or alarms
Added to Your Shopping Cart
Wireless Thermocouple/RTD Smart Sensor
Added to Your Shopping Cart
The LDI-127 series have a larger diameter heavy duty construction designed for automation, testing, and commercial applications.