Added to Your Shopping Cart
Thermistor sensor designed for immersion applications. Sensor has a 1/8" NPT mounting fitting and phone plug connector for easy installation.
Added to Your Shopping Cart
Thermistor probe has a 1/8" NPT mounting thread and audio connector. Comes with a mating connector and extension cable. Several resistance & accuracy options available.
Added to Your Shopping Cart
OM-EL-USB-TP-LCD standalone data logger measures and stores up to 32,510 temperature readings from a supplied thermistor probe attached via the socket at the base of the unit
Added to Your Shopping Cart
Wall mount this high accuracy thermistor thermometer in wetted environments. 0.1 resolution and easy to read LCD screen make this thermometer an essential tool.
Added to Your Shopping Cart
Family of thermistor sensors including wire, immersion probe, air and surface sensing styles. Five resistances and two accuracies available.
Added to Your Shopping Cart
The ON-931 series is ideal for surface sensing. It has an aluminum housing for fast transfer of heat to the sensing element. Choice of 2252, 3000, 5000, 10,000 or 30,000 ohm thermistor element.
Added to Your Shopping Cart
Contains a dual element thermistor sensor with a series and a parallel resistor to linearize the thermistor output.
Added to Your Shopping Cart
Bolt-on or bolt-mount Thermistor sensors encapsulated in a small stainless steel #8-32 or M4 threaded housing. Ideal for bolting to objects to measure temperatures up to 100°C.
Added to Your Shopping Cart
Thermistor sensors encapsulated in a small aluminum heat-conductive housing with a mounting hole. Ideal for bolting to flat surfaces to measure temperatures up to 100°C.
Added to Your Shopping Cart
The OM-EL-21CFR-Series Dataloggers are FDA 21CFR Part 11 Compliant Dataloggers for use in vaccine or food monitoring applications.
Added to Your Shopping Cart
M12 cable with 4 pin connectors, straight or angled. FEP cable with high temp 205°C LCP connectors. Vibe tested to MIL-STD-202G
Added to Your Shopping Cart
Miniature, flat 3-pin thermocouple, RTD, and 3-wire thermistor connectors designed to quickly connect sensors to extension cables or instrumentation.
Added to Your Shopping Cart
The OM-EL-GFX Series portable temperature/ humidity data loggers measure and store up to 252,928 readings. Features a high contrast graphic LCD display
Added to Your Shopping Cart
Standard size, round 3-pin thermocouple, RTD, and 3-wire thermistor connectors designed to quickly connect sensors to extension cables or instrumentation.
Added to Your Shopping Cart
M8 cable with 3 pin connectors, straight or angled. Silicone insulation. Field wireable connectors available. For RTD and thermistor
Added to Your Shopping Cart
SMT mountable connectors that are perfect for bringing thermocouple, RTD, or thermistor temperature measurement to your production Printed Circuit Boards in an automated way.
Added to Your Shopping Cart
The ALTA wireless temperature sensors use different sensors to accurately measure temperatures and are perfect for monitoring ambient temperatures
Added to Your Shopping Cart
The OM-EL-WIFI-Series offers a wide variety of wireless environmental sensing choices with an integrated LCD display. Features WiFi connectivity and rechargeable battery.
Added to Your Shopping Cart
The HHF-SD1 combination hot wire and standard thermistor anemometer with SD card data logger has multiple features that make it suitable for many applications.
Added to Your Shopping Cart
The OMYL-RH25 Series temperature/humidity data loggers feature both internal sensors and external inputs (Pt100/Pt1000 RTD/Thermistor) or Temperature/Humidity Probes.