Added to Your Shopping Cart
Thermocouple probes have a metal transition between the sensor & cable. Cable has a Stainless Steel Overbraid to protect it from damage and a miniature connector attached.
Added to Your Shopping Cart
Ready-Made Insulated Thermocouples
Added to Your Shopping Cart
Thin film thermocouples with extremely fast response times that can be glued, epoxied, or cemented onto surfaces for short or long-term temperature measurement.
Added to Your Shopping Cart
Fast response thermocouples mounted in glass tape & polyimide with a self-adhesive backing and fiberglass lead-wires for easily measuring surface temperatures up to 315°C.
Added to Your Shopping Cart
Configurable quick disconnect immersion thermocouple probes with integrated molded miniature connectors. Available in various thermocouple types, diameters and lengths.
Added to Your Shopping Cart
General use fast response thermocouples mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 175°C.
Added to Your Shopping Cart
Fast response thermocouples mounted in a polyimide carrier with a self-adhesive backing for easily measuring surface temperatures up to 260°C. Resistant to oil and chemicals.
Added to Your Shopping Cart
Butt-Welded Unsheathed Fine Gage Microtemp Thermocouples
Added to Your Shopping Cart
Spring-loaded thermocouple probes with a powerful single or dual 12lb pull magnet ideal for easily mounting to and measuring the surface temperature of ferrous metals.
Added to Your Shopping Cart
Configurable thermocouples with 0.010", 0.020", 0.032", or 0.040" diameter probes, metal transition joints and PFA insulated extension wires.
Added to Your Shopping Cart
Thermocouple sensors with magnetic housings and spring-loaded thermocouple band ideal for easily mounting to and measuring the surface temperature of ferrous metals.
Added to Your Shopping Cart
Clamp-type thermocouple sensor ideal for easily measuring the surface temperature of pipes ranging from 0.25" to 1.4" in diameter. Use with a handheld temperature meter.
Added to Your Shopping Cart
Industrial protection heads are available in a variety of materials, are compatible with various probe diameters & can use transmitters. Available in single or dual elements.
Added to Your Shopping Cart
Fine Gage Bare Wire Thermocouple Elements, J, K, T, E, N, R & S
Added to Your Shopping Cart
Many industrial heads to choose from with 1/2" NPT mounting threads with standard and configurable thermocouple probe options including types K, T, J, E and N.
Added to Your Shopping Cart
The portable OM-HL-EH-TC logger is a high-speed, eight-channel handheld thermometer/data logger with a large LCD display, that supports all 8 types of thermocouple inputs.
Added to Your Shopping Cart
Quick disconnect dual element thermocouple probes with standard size connectors. Two sensor readings allow redundant readings of a single point for control & monitoring.
Added to Your Shopping Cart
Miniature, flat 2-pin TC Connectors with an integrated cable clamp design for built-in wire strain relief. Quickly connect sensors to extension cables or instrumentation.
Added to Your Shopping Cart
Miniature, flat 2-pin TC connectors designed to quickly connect sensors to extension cables or instrumentation. Available with and without write-on tag for easy labeling.
Added to Your Shopping Cart
M12 cable with thermocouple compensated pins and wires, straight or angled. PVC over PFA insulated. Vibe tested to MIL-STD-202G