Call us at 1-888-826-6342
The DPG7000 series have a durable NEMA 4X case, and min/max readings, zero function, 7 languages, and 12 selectable units. They are battery powered with up to a ±0.05% accuracy
View SpecsThe DPG210 series have several advanced functions, including local temperature display. They are battery powered with ±0.05% accuracy in absolute, gauge, and vacuum ranges .
View SpecsThe DPG509 series has a wide variety of options offered through our configurator. These include differential pressure, high accuracy (0.08%), data logging, outputs, and advanced menu options.
View SpecsThe DPG280 series log up to 10,000 data points and have a USB connection and software for access. They are battery powered with a ±0.25% accuracy in multiple pressure units.
View SpecsThe DPG8001 series have a durable NEMA 4X case and protective boot, and min/max readings, zero function, and selectable units with ±0.25% accuracy for general purpose uses.
View SpecsThe DPG8001 series have a durable NEMA 4X SS or thermoplastic case and min/max readings, selectable units, optional 4 to 20 mA and SPDT alarm outputs, and ±0.25% accuracy.
View SpecsThe DPG5500 series have an aluminum case, and several user-configurable settings, min/max readings, zero function, and selectable units. They have a ±0.25% accuracy.
View Specs