Call us at 1-888-826-6342
The PX5500 series are stable to 0.1% of FSO over an 18-month period and have 100,000 hrs MTBF rate to withstand aerospace and demanding applications.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 1500 psi
|
Gauge
|
0.1% to 0.25%
|
±0.15%
|
Ratiometric mV/V
|
3 mV/V
|
1/4"
|
AS5205/MS33656-4
|
MIL-26482-I 10-6P
|
-54 to 150 °C (-65 to 300 °F)
|
Not Applicable
|
PX709 series submersible transducers are watertight, suited to most underwater applications and have current, voltage, and ratiometric output options.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|
|
0 to 15 psi
|
Gauge
|
0.1% to 0.25%
|
±0.2%
|
Current
|
4 to 20 mA
|
Submersible
|
Submersible Cable
|
-18 to 79 °C (0 to 175 °F)
|
Not Applicable
|
|
0 to 100 psi
|
Absolute
|
0.1% to 0.25%
|
±0.2%
|
Ratiometric mV/V
|
10 mV/V
|
Submersible
|
Submersible Cable
|
-18 to 79 °C (0 to 175 °F)
|
Not Applicable
|
|
0 to 5 psi
|
Gauge
|
< 0.1%
|
±0.08%
|
Current
|
4 to 20 mA
|
Submersible
|
Submersible Cable with Conduit
|
-18 to 79 °C (0 to 175 °F)
|
Not Applicable
|
The PX305 series are general purpose transmitters with a 4-20 output. Limited pressure ranges in stock.
Product Number | Pressure Range Unit | Pressure Range Min | Pressure Range Max | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value (compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
psi
|
0
|
1000
|
0 to 1000 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Mini DIN 43650 C
|
|
psi
|
0
|
3000
|
0 to 3,000 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Mini DIN 43650 C
|
The PX35 series is temperature compensated with a hermetically sealed, stainless steel construction that is suitable for harsh environments with fluctuating temperatures.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 50 psi
|
Absolute
|
0.1% to 0.25%
|
±0.25%
|
Ratiometric mV/V
|
3 mV/V
|
1/4"
|
NPT Male
|
MIL-26482-I 10-6P
|
-73 to 149 °C (-100 to 300 °F)
|
Not Applicable
|
|
0 to 40 bar
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Ratiometric mV/V
|
3 mV/V
|
1/4"
|
BSPP Female
|
MIL-26482-I 10-6P
|
-73 to 149°C (-100 to 300 °F)
|
Not Applicable
|
The PX140 series measures differential, absolute, and gauge pressures with a voltage output. Their compact size is also ideal for board mounted applications.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range |
---|---|---|---|---|---|---|---|---|---|---|
|
0 to 1 psi
|
Vacuum
|
> 0.25%
|
±0.75%
|
Voltage
|
1 to 6 Vdc
|
5mm
|
Tube
|
Pins
|
-18 to 63 °C (0 to 145 °F)
|
|
-1 to 1 psi
|
Differential
|
> 0.25%
|
±0.75%
|
Voltage
|
1 to 6 Vdc
|
5mm
|
Tube
|
Pins
|
-18 to 63 °C (0 to 145 °F)
|
|
0 to 30 psi
|
Differential
|
> 0.25%
|
±0.75%
|
Voltage
|
1 to 6 Vdc
|
5mm
|
Tube
|
Pins
|
-18 to 63 °C (0 to 145 °F)
|
|
-15 to 15 psi
|
Differential
|
> 0.25%
|
±0.75%
|
Voltage
|
1 to 6 Vdc
|
5mm
|
Tube
|
Pins
|
-18 to 63 °C (0 to 145 °F)
|
The PX931 series has a high ±0.15% accuracy, along with a shunt calibrator for quick, convenient calibration checks. Available in many outputs and ranges.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 100 psi
|
Gauge
|
0.1% to 0.25%
|
±0.15%
|
Voltage
|
0 to 5 Vdc
|
1/4"
|
NPT Male
|
MIL-26482-I 10-6P
|
-45 to 121 °C (-49 to 250 °F)
|
Not Applicable
|
|
0 to 7,500 psi
|
Gauge
|
0.1% to 0.25%
|
±0.15%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Female
|
MIL-26482-I 10-6P
|
-18 to 85 °C (0 to 185 °F)
|
Not Applicable
|
The PX273 series is ideal for monitoring and controlling differential pump pressure and other applications. Available in ranges from 0-20 to 0-500 psi.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range |
---|---|---|---|---|---|---|---|---|---|---|
|
0 to 300 psi
|
Differential
|
> 0.25%
|
±0.75%
|
Current
|
4 to 20 mA
|
1/8"
|
NPT Female
|
Terminal Block
|
-18 to 82 °C (0 to 180 °F)
|
The PX831 series is FM and CSA approved. Its compact size and all-welded weatherproof design make it ideal for hazardous locations. Available in ranges from 15 to 5,000 psi.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 15 psi
|
Gauge
|
> 0.25%
|
±0.3%
|
Current
|
4 to 20 mA
|
1/2"
|
NPT Female
|
Conduit
|
-40 to 60 °C (-40 to 140 °F)
|
Not Applicable
|
|
0 to 100 psi
|
Gauge
|
> 0.25%
|
±0.3%
|
Current
|
4 to 20 mA
|
1/2"
|
NPT Female
|
Conduit
|
-40 to 60 °C (-40 to 140 °F)
|
Not Applicable
|
|
0 to -30 inHg
|
Vacuum
|
> 0.25%
|
±0.3%
|
Current
|
4 to 20 mA
|
1/2"
|
NPT Female
|
Conduit
|
-40 to 60 °C (-40 to 140 °F)
|
Not Applicable
|
The PX6000 series is compact, lightweight, and well suited to testing for automotive, aerospace, engine, and engineering testing applications.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 20 psi
|
Absolute
|
0.1% to 0.25%
|
±0.25%
|
Voltage
|
0 to 5 Vdc
|
1/8"
|
NPT Male
|
Cable
|
-54 to 121 °C (-65 to 250 °F)
|
Not Applicable
|
The PX81 series is compact with a high operating temperature range of 325 °F/163 °C, ideal for chemical and industrial applications. Available in ranges from 0-5 to 0-500 psi.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range |
---|---|---|---|---|---|---|---|---|---|---|
|
0 to 160 mbar
|
Differential
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
BSPP Female
|
Cable
|
-46 to 121 °C (-50 to 250 °F)
|
|
0 to 350 mbar
|
Differential
|
0.1% to 0.25%
|
±0.25%
|
Ratiometric mV/V
|
3 mV/V
|
1/4"
|
BSPP Female
|
Cable
|
-73 to 163 °C (-100 to 325 °F)
|
|
0 to 350 mbar
|
Differential
|
0.1% to 0.25%
|
±0.25%
|
Ratiometric mV/V
|
3 mV/V
|
1/4"
|
BSPP Female
|
MIL-26482-I 10-6P
|
-73 to 163 °C (-100 to 325 °F)
|
|
0 to 160 mbar
|
Differential
|
0.1% to 0.25%
|
±0.25%
|
Voltage
|
0 to 5 Vdc
|
1/4"
|
BSPP Female
|
Cable
|
-46 to 121 °C (-50 to 250 °F)
|
|
0 to 160 mbar
|
Differential
|
0.1% to 0.25%
|
±0.25%
|
Voltage
|
0 to 5 Vdc
|
1/4"
|
BSPP Female
|
MIL-26482-I 10-6P
|
-46 to 121 °C (-50 to 250 °F)
|
The PX80 series can measure low differential pressures even at high line pressures, up to 5,000 psi with current, voltage, and ratiometric output options.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 14 bar
|
Differential
|
> 0.25%
|
±0.3%
|
Current
|
4 to 20 mA
|
1/4"
|
BSPP Female
|
Cable
|
-46 to 107 °C (-50 to 225 °F)
|
Not Applicable
|
|
0 to 20 bar
|
Differential
|
> 0.25%
|
±0.3%
|
Current
|
4 to 20 mA
|
1/4"
|
BSPP Female
|
Cable
|
-46 to 107 °C (-50 to 225 °F)
|
Not Applicable
|
|
0 to 35 bar
|
Differential
|
> 0.25%
|
±0.3%
|
Current
|
4 to 20 mA
|
1/4"
|
BSPP Female
|
Cable
|
-46 to 107 °C (-50 to 225 °F)
|
Not Applicable
|
|
0 to 50 bar
|
Differential
|
> 0.25%
|
±0.3%
|
Current
|
4 to 20 mA
|
1/4"
|
BSPP Female
|
Cable
|
-46 to 107 °C (-50 to 225 °F)
|
Not Applicable
|