Added to Your Shopping Cart
The Series DM DigiMag® Differential Pressure Transmitter senses the pressure of air and compatible gases and sends a standard 4-20 mA output signal.
Added to Your Shopping Cart
The DPG2001B series have the ability to store 6 readings, and have an optional NEMA 4X housing. They are battery powered with ±0.25% accuracy in a variety of pressure units.
Added to Your Shopping Cart
Vacuum Gauge Electronic and Digital
Added to Your Shopping Cart
The DPG110-120 series gauges have selectable units of measure and a rugged housing for harsh environments. They are battery powered with a ±0.5% accuracy.
Added to Your Shopping Cart
The DPG409-DIFF series have a current or voltage output signal with a wireless option and are user-configurable. They have ±0.08% accuracy in many pressure types.
Added to Your Shopping Cart
The DPG210 series have several advanced functions, including local temperature display. They are battery powered with ±0.05% accuracy in absolute, gauge, and vacuum ranges .
Added to Your Shopping Cart
The DPG8001 series have a durable NEMA 4X SS or thermoplastic case and min/max readings, selectable units, optional 4 to 20 mA and SPDT alarm outputs, and ±0.25% accuracy.
Added to Your Shopping Cart
The DPG3500 series logs min/max readings and has a durable NEMA 4X housing. They are battery powered with a ±0.25% accuracy in vacuum, gauge, and absolute pressure units.
Added to Your Shopping Cart
The DPG-104 series are DC powered with a 4 to 20 mA output and dual SPDT alarms. They are available in vacuum, gauge, and absolute pressures with a typical ±0.25% accuracy.
Added to Your Shopping Cart
The DPG-108 series pressure and vacuum gauges have a ±0.25% accuracy for most units. They are battery powered with selectable pressure units.
Added to Your Shopping Cart
The DPG8001 series have a durable NEMA 4X case and protective boot, and min/max readings, zero function, and selectable units with ±0.25% accuracy for general purpose uses.
Added to Your Shopping Cart
The DPG1001 series are AC/DC, loop, or battery powered units with optional 4 to 20 mA output and dual alarms and NIST certification with a ±0.10% accuracy.
Added to Your Shopping Cart
The DPG409 series have a current or voltage output signal with a wireless option and are user-configurable. They have ±0.08% accuracy in many pressure types.
Added to Your Shopping Cart
The DPG-101 series are AC powered with a 4 to 20 mA output and oxygen service cleaning is an option. Vacuum, gauge, and absolute pressures are available with a ±0.25% accuracy.
Added to Your Shopping Cart
Digital Pressure Gage include a backlight, peak and valley, tare, auto zero and conversion of pressure units. Battery-powered and has an auto-shut off.
Added to Your Shopping Cart
The DPG509 series has a wide variety of options offered through our configurator. These include differential pressure, high accuracy (0.08%), data logging, outputs, and advanced menu options.
Added to Your Shopping Cart
The DPG1000 series are available in AC/DC, loop, or battery powered units with a 4 to 20 mA output and dual alarms. They have a ±0.25% accuracy in gauge and absolute ranges.
Added to Your Shopping Cart
The DPG280 series log up to 10,000 data points and have a USB connection and software for access. They are battery powered with a ±0.25% accuracy in multiple pressure units.
Added to Your Shopping Cart
The DPGM409 series have metric fittings and ranges, a current or voltage output signal with a wireless option and are user-configurable with a ±0.08% accuracy.
Added to Your Shopping Cart
The DPG7000 series have a durable NEMA 4X case, and min/max readings, zero function, 7 languages, and 12 selectable units. They are battery powered with up to a ±0.05% accuracy