Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Incoloy or SS Drum Immersion Heater Thermostat Over the Side

Drum immersion heater with incoloy or stainless steel sheath elements, over the side mounted, integrated thermostat and designed for high viscosity liquids.

SS L-Shaped Immersion Heater Over the Side

Immersion heater with stainless steel sheath element, over the side mounted, curved or straight heating elements, primarily designed for corrosive fluid applications.

Incoloy L-Shaped Immersion Heater Over the Side

Immersion heater with incoloy sheath element, over the side mounted, L-shaped heating elements, primarily designed for corrosive applications and optional thermostat.

SS or Titanium Immersion Heater Over the Side

Immersion heater with stainless steel or titanium sheath elements, over the side mounted, designed for corrosive liquids, power up to 9 kW and vapor tight enclosure.

Steel L-Shaped Immersion Heater Over the Side

Immersion heater with steel sheath element, over the side mounted, curved or straight heating elements, primarily designed for medium oil applications.

Copper L-Shaped Immersion Heater Over the Side Clean Water

Immersion heater with copper sheath element, over the side mounted, L-shaped heating elements and primarily designed for clean water pH 6 to 8 applications.

SS Tank Immersion Heater Over the Side Reservoir Water

Tank immersion heater with stainless steel sheath element, over the side mounted, integrated thermostat and designed for use in reservoir water or other applications.

SS Tank Immersion Heater Over the Side Sanitizing Sink

Tank immersion heater with stainless steel sheath element, over the side mounted, integrated thermostat and designed for use in sanitizing water and other similar solutions.

Copper or SS Drum Immersion Heater Thermostat Over the Side

Drum immersion heater with copper or stainless steel sheath elements, over the side mounted, integrated thermostat and designed for high viscosity liquids.

SS Tank Immersion Heater Over the Side Vertical Loop Element

Vertical loop immersion heater with stainless steel sheath element, over the side mounted, integrated thermostat and designed for heating water, citrus juices and more.

PFA Coated SS Immersion Heater Over the Side

Immersion heater with flouropolymer coated stainless steel elements and over the side mounting. Over temperature protection and multiple element lengths available.

T-Shaped Copper Immersion Heater Over the Side

Immersion heaters T-shaped with Copper sheath element, over the side mounted, up to 6 kW of power and built in pilot light.

SS Immersion Heater Over the Side Corrosive Solutions

Thin Immersion heater with stainless steel or titanium sheath elements, over the side mounted, designed for corrosive liquids, power up to 9 kW and vapor tight enclosure.

SS or Incoloy Tank Immersion Heater Over the Side Salt Bath

Immersion heater with incoloy or stainless steel sheath element, over the side mounted, L-shaped heating elements and primarily designed for salt baths.

PFA Coated SS Immersion Heater Side Mount 6 or 9 Element

Immersion heater with 6 or 9 flouropolymer coated stainless steel elements and over the side mounting. Overtemperature protection and multiple element lengths available.

PFA Coated SS Immersion Heater Side Mount

Immersion heater with flouropolymer coated stainless steel elements and over the side mounting. Overtemperature protection and multiple element lengths available.

Copper Flanged Immersion Heater Food Grade Liquids

Compact immersion heater with copper sheath elements, 2.5" flange mounted, designed for use in food grade liquids and up to 12 kW of power.

Searching for your items
en-US
en
Save Configuration