Added to Your Shopping Cart
Available in multiple resistances and in a variety of sizes. Elements are Class A accuracy and available individually.
Added to Your Shopping Cart
Class B accuracy available in a variety of sizes. Single and Dual element versions.
Added to Your Shopping Cart
Constructed to be tolerant to thermal shock and suitable for low or high temperatures. Class B Accuracy
Added to Your Shopping Cart
Our PR-14 series RTD probe has miniature aluminum protection head and screw-on cap with chain. It includes PT100 Ω or PT1000 Ω RTD element, and 1/2" NPT mounting threads
Added to Your Shopping Cart
Sensor has a mounting hole to fit a #4 bolt, and comes standard with a 40" (1 meter) long cable and either 2, 3 or 4-wire connections.
Added to Your Shopping Cart
Ready to use , no splicing or fragile elements to connect, use for embedment, insertion or as part of a larger assembly. Multiple configurations available.
Added to Your Shopping Cart
The PR-13 RTD probe assembly has a 3-prong Omega "OTP" standard style connector for easy connection to extension cables, hand-held meters or other instrumentation.
Added to Your Shopping Cart
Ready to use , no splicing or fragile elements to connect, use for embedment, insertion or as part of a larger assembly. Multiple configurations available.
Added to Your Shopping Cart
Class A 100 or 1000 ohm platinum RTD immersion probes with a molded plastic 4-pin M12 connector and 316 SS sheath. Available in a variety of lengths and diameters.
Added to Your Shopping Cart
RTD Sensors great for installing into pipes or limited space applications. Single and Dual element designs, 1/8" or 1/4" NPT mounting threads available with 72" of lead wire.
Added to Your Shopping Cart
Sensors available with stainless steel or plastic cages. PT100 3 wire RTD class A accuracy with your choice of standard or mini 3-prong connector. Great for laboratory use.
Added to Your Shopping Cart
Bolt-on or bolt-mount RTD sensors encapsulated in a small stainless steel #8-32 or M4 threaded housing. Ideal for bolting to objects to measure temperatures up to 230°C.
Added to Your Shopping Cart
The PR-16 series features an easy-grip molded handle. It has a 3-conductor retractable cable and is available in standard lengths of 12, 18 and 24 inches.
Added to Your Shopping Cart
The Omega Link SP-005 seamlessly integrates standard M12 thermocouple and RTD probes into your sensor network. It supports up to 2 TCs or 1 RTD and features digital I/O.
Added to Your Shopping Cart
General use fast response RTDs mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 290°C. Class B Accuracy.
Added to Your Shopping Cart
Protection heads are available in a variety of materials, are compatible with various probe diameters and can use transmitters. Also, configurable w/ single or dual elements.
Added to Your Shopping Cart
Wireless Thermocouple/RTD Smart Sensor
Added to Your Shopping Cart
The OM-CP-RTDTEMP101A offers a 10 year battery life, a 1 second reading rate, multiple start/stop functions, ±0.05°C accuracy, and a 1,340,000 reading storage capacity.
Added to Your Shopping Cart
Loop powered 4-20 milliamp output transmitter with ABS/Polycarbonate enclosure and two on-display alarms. Includes fixed or spring loaded RTD probe.
Added to Your Shopping Cart
Converts the Silicon Diode or Platinum RTD output from a resistance output to linearized milliamp or voltage output