Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

thumbnail

Variable use heat guns offering three different flow rates, three temperature ranges and all with integrated rubber backed benchstand for laboratories, workshops and more.

Product Number Maximum Ambient Temperature Supply Voltage Programmable
148003
$398.30
Available
in 5 weeks
538°C (1000°F)
120 V
No
thumbnail

Immersion heater with steel sheath element, 3" flange mounted, integrated thermostat, designed for heavy weight oil based applications and explosion resistant options.

Product Number Form Factor Heating Element Length Power Power Density Supply Voltage Supply Voltage Type Heated Medium Sheath Material Enclosure Type Flange Features
TMO-30315E2T93/240V/3P
$3,541.00
Available
in 6 weeks
Flanged Immersion
25 1⁄4"
3 kW
15 W/in2
240V
3 Phase
Sump Oil
Steel
Moisture Resistant/Explosion Resistant Enclosure
3"- 150 lb
Integral Thermostat
TMO-30315E2T93/480V/3P
$3,541.00
Available
in 6 weeks
Flanged Immersion
25 1⁄4"
3 kW
15 W/in2
480V
3 Phase
Sump Oil
Steel
Moisture Resistant/Explosion Resistant Enclosure
3"- 150 lb
Integral Thermostat
TMO-30415E2T93/480V/3P
$3,700.00
Available
in 6 weeks
Flanged Immersion
33 1⁄16"
4 kW
15 W/in2
480V
3 Phase
Sump Oil
Steel
Moisture Resistant/Explosion Resistant Enclosure
3"- 150 lb
Integral Thermostat
Product Number Input Voltage
DMD4008
$460.68
Available
in 5 weeks
60 to 265 Vac or 85 to 300 Vdc
DMD4008-DC
$463.23
3  In Stock
9 to 30 Vdc or 10 to 32 Vac
thumbnail

Steel 1-piece or 2-piece nozzle heaters with 900°F max temperature, 1" to 2.75" inner band diameter, mica insulated, designed for extruders, drums and more.

Product Number Power Supply Voltage Power Density Barrel Diameter Heater Width Maximum Operating Temperature
NHL00110
$39.89
Available
in 3 weeks
250 W
120 Vac
57 W/in2
1 1/4 in
1 1/2 in
482°C (900°F)
NHL00108
$39.13
Available
in 3 weeks
175 W
120 Vac
60 W/in2
1 1/4 in
1 in
482°C (900°F)
NHL00112
$39.89
5  In Stock
150 W
120 Vac
40 W/in2
1 1/2 in
1 in
482°C (900°F)
NHL00121
$39.13
2  In Stock
300 W
240 Vac
40 W/in2
1 1/2 in
2 in
482°C (900°F)
NHL00144
$41.65
Available
in 3 weeks
400 W
120 Vac
38 W/in2
2 in
2 in
482°C (900°F)
  Load More Items from this family (6) ...
thumbnail

Clean Water Applications

Product Number Power Power Density Sheath Material Number of Elements Vessel Material Supply Voltage
NWHMT-03-006P-E1/480/3P
$6,637.21
Available
in 6 weeks
6 kW
50 W/in2
Copper
3
Galvanized ASTM A53B carbon steel
480 Vac
thumbnail

Immersion heater with incoloy or steel sheath element, 6.5" square flange mounted, designed for water and air applications and up to 5 kW or power.

Product Number Form Factor Heating Element Length Power Power Density Supply Voltage Supply Voltage Type Heated Medium Sheath Material Flange
TPN01448
$622.88
Available
in 4 weeks
Flanged Immersion
17"
9 kW
50 W/in2
120V
3 Phase
Air
Incoloy
6 1⁄2" Dia. Steel Flange
thumbnail

Circulation heater with integral thermostat. Oval galvanized steel flanges, copper heater sheaths, and galvanized steel tanks. 50 W/in2, 3-5kW power.

Product Number Power Power Density Sheath Material Vessel Material Supply Voltage
NWHA-02-005P-E1/240V
$2,522.42
Available
in 4 weeks
5 kW
50 W/in2
Copper
Carbon Steel
240 Vac
thumbnail

Immersion heater with incoloy or steel sheath element, 3.5" square flange mounted, designed for water and air applications and up to 5 kW or power.

Product Number Form Factor Heating Element Length Power Power Density Supply Voltage Supply Voltage Type Heated Medium Sheath Material Flange
TPN01201
$384.73
Available
in 4 weeks
Flanged Immersion
17 7⁄8"
3.5 kW
24 W/in2
120V
3 Phase
Water
Incoloy
3 1⁄2" Square Steel
TPN01401
$372.50
Available
in 4 weeks
Flanged Immersion
12 7⁄16"
1.5 kW
15 W/in2
240V
3 Phase
Water
Incoloy
3 1⁄2" Square Steel
TPN01409
$384.73
Available
in 4 weeks
Flanged Immersion
17 7⁄8"
5 kW
34 W/in2
240V
3 Phase
Water
Incoloy
3 1⁄2" Square Steel
TPN01410
$384.73
Available
in 4 weeks
Flanged Immersion
17 7⁄8"
5 kW
34 W/in2
120V
3 Phase
Water
Incoloy
3 1⁄2" Square Steel
thumbnail

The OM-CP-PRT110 is a differential pressure and temperature data logger ideal for use in factory and laboratory applications that records 10,922 measurements per channel.

Product Number Measurement Type Number of Measurements Input Type Maximum Samples Power Data Interface Max Sampling Rate Additional Feature
OM-CP-PRTC110-2H2O
Not Available
Discontinued
Temperature, Pressure
2
TC, Differential Pressure
~10K
Battery
USB
2 sec
0 to 2 inH2O
thumbnail

Timer Controller is a timing system for pulse-jet type dust collectors or pneumatic conveying systems in either continuous or on-demand cleaning applications.

Product Number Number Of Channels Max Current/Relay Supply Voltage Form Factor Additional Features On Time Off Time
DCT604
$199.00
Available
in 8 days
4.0
300 VA
85 to 270 Vac
Panel
None
50 - 500 msec
1 - 180 seconds
DCT606
$232.00
Available
in 8 days
6.0
300 VA
85 to 270 Vac
Panel
None
50 - 500 msec
1 - 180 seconds
DCT610
$249.00
Available
in 8 days
10.0
300 VA
85 to 270 Vac
Panel
None
50 - 500 msec
1 - 180 seconds
DCT622
$459.00
Available
in 8 days
22.0
300 VA
85 to 270 Vac
Panel
None
50 - 500 msec
1 - 180 seconds
DCT632
$591.00
Available
in 8 days
32.0
300 VA
85 to 270 Vac
Panel
None
50 - 500 msec
1 - 180 seconds
  Load More Items from this family (3) ...
thumbnail

RTD Temperature Transmitter - 316 Stainless Steel Construction

Product Number Number of Inputs Input Type Input Ranges Output Type Other Features
TX94A-2-SS-M12F-2
$306.74
Available
in 14 weeks
1
RTD
-18 to 93°C (0 to 200°F)
4 to 20 mA
TX94A-2-SS-M12F-2
TX94A-4-SS-M12F-1
$306.74
Available
in 14 weeks
1
RTD
-18 to 260°C (0 to 500°F)
4 to 20 mA
TX94A-4-SS-M12F-1
thumbnail

Immersion heater with incoloy sheath element, 2" NPT screw plug fitting and can be inserted into pipes. Explosion resistant enclosure options available.

Product Number Form Factor Connection Type Heating Element Length Power Power Density Supply Voltage Supply Voltage Type Sheath Material Enclosure Type
MTO-212LT/480V
$6,254.72
Available
in 6 weeks
Screw Plug Immersion
2" NPT
319"
11.5 kW
12.9 W/in2
480V
1 Phase
Incoloy
Moisture Resistant/Explosion Resistant Enclosure
MTO-241LT/240V
$2,091.90
Available
in 4 weeks
Screw Plug Immersion
2" NPT
127"
4 kW
11.7 W/in2
240V
1 Phase
Incoloy
Moisture Resistant Terminal Enclosure
thumbnail

Steel 1-piece nozzle heaters with 750°F max temperature, 1" to 6.125" inner band diameter, mica insulated and designed for plastic molding, extruders and more.

Product Number Power Supply Voltage Power Density Barrel Diameter Heater Width Maximum Operating Temperature Features
MB0R2A1A1
$184.10
Available
in 7 weeks
175 W
240 Vac
30 W/in2
15/16 in
2 in
399°C (750°F)
Term A
MB1A1A1A1
$186.12
Available
in 8 weeks
100 W
120 Vac
32 W/in2
1 in
1 in
399°C (750°F)
Term A
MB1A1A1A2
$160.51
Available
in 7 weeks
100 W
240 Vac
32 W/in2
1 in
1 in
399°C (750°F)
Term A
MB1A1J1A1
$160.51
Available
in 7 weeks
150 W
120 Vac
32 W/in2
1 in
1 1/2 in
399°C (750°F)
Term A
MB1A1J1A2
$184.10
Available
in 7 weeks
150 W
240 Vac
32 W/in2
1 in
1 1/2 in
399°C (750°F)
Term A
  Load More Items from this family (82) ...
thumbnail

Immersion heater with 3 stainless steel sheath elements, 2" NPT screw plug fitting and designed for mildly corrosive process water. Explosion resistant options available.

Product Number Form Factor Connection Type Heating Element Length Power Power Density Supply Voltage Supply Voltage Type Heated Medium Sheath Material Enclosure Type
EMTS-330/208V
$1,000.58
Available
in 5 weeks
Screw Plug Immersion
2" NPT
7 3⁄4"
3 kW
47 W/in2
208V
1 Phase
Process Water
Stainless Steel
General Purpose NEMA-1 rated
EMTS-330/480V
$1,000.58
Available
in 5 weeks
Screw Plug Immersion
2" NPT
7 3⁄4"
3 kW
47 W/in2
480V
1 Phase
Process Water
Stainless Steel
General Purpose NEMA-1 rated
EMTS-345/240V
$1,578.33
1  In Stock
Screw Plug Immersion
2" NPT
11 3⁄4"
4.5 kW
44 W/in2
240V
1 Phase
Process Water
Stainless Steel
General Purpose NEMA-1 rated
EMTS-345/480V
$1,129.93
Available
in 5 weeks
Screw Plug Immersion
2" NPT
11 3⁄4"
4.5 kW
44 W/in2
480V
1 Phase
Process Water
Stainless Steel
General Purpose NEMA-1 rated
EMTS-360/208V
$1,289.21
Available
in 5 weeks
Screw Plug Immersion
2" NPT
17 3⁄4"
6 kW
38 W/in2
208V
1 Phase
Process Water
Stainless Steel
General Purpose NEMA-1 rated
  Load More Items from this family (46) ...
thumbnail

The DRA-TCI-RTI Series are 2 wire Temperature Signal Conditioners/Transmitters. There are TC and RTD input models with 4-20mA output. They are isolated and field rangeable

Product Number Input Type Output Type
DRA-RTI-2
$243.57
Available
in 8 weeks
RTD
4 to 20 mA
thumbnail

Immersion heater with copper sheath element, 2" NPT fitting and power range from 3 to 12 kW. Designed for clean water and explosion resistant enclosures available.

Product Number Form Factor Connection Type Heating Element Length Power Power Density Supply Voltage Supply Voltage Type Heated Medium Sheath Material Enclosure Type
EMT-303/240
$543.67
Available
in 5 weeks
Screw Plug Immersion
2" NPT
7"
3 kW
67 W/in2
240V
3 Phase
Clean Water
Copper
General Purpose NEMA-1 rated
EMT-303/480
$533.20
Available
in 4 weeks
Screw Plug Immersion
2" NPT
7"
3 kW
67 W/in2
480V
3 Phase
Clean Water
Copper
General Purpose NEMA-1 rated
EMT-306/240
$564.43
Available
in 4 weeks
Screw Plug Immersion
2" NPT
12"
6 kW
67 W/in2
240V
3 Phase
Clean Water
Copper
General Purpose NEMA-1 rated
EMT-306/480
$564.43
Available
in 4 weeks
Screw Plug Immersion
2" NPT
12"
6 kW
67 W/in2
480V
3 Phase
Clean Water
Copper
General Purpose NEMA-1 rated
EMT-309/240
$799.61
Available
in 5 weeks
Screw Plug Immersion
2" NPT
17 1⁄2"
9 kW
65 W/in2
240V
3 Phase
Clean Water
Copper
General Purpose NEMA-1 rated
  Load More Items from this family (10) ...
thumbnail

Steel 1-piece or 2-piece band heaters with 900°F max temperature, 2.5" to 10" inner band diameter, mica insulated and designed for cylinders, drums, dies and more.

Product Number Power Supply Voltage Power Density Barrel Diameter Heater Width Maximum Operating Temperature
MBH00098
$148.12
Available
in 4 weeks
300 W
120 Vac
29 W/in2
2 1/2 in
1 1/2 in
482°C (900°F)
MBH00099
$156.28
Available
in 4 weeks
300 W
120 Vac
29 W/in2
3 in
1 in
482°C (900°F)
MBH00100
$148.43
Available
in 4 weeks
500 W
120 Vac
40 W/in2
3 in
1 1/2 in
482°C (900°F)
MBH00101
$153.14
Available
in 4 weeks
500 W
120 Vac
30 W/in2
3 in
2 in
482°C (900°F)
MBH00102
$160.19
Available
in 4 weeks
600 W
120 Vac
37 W/in2
3 3/4 in
1 1/2 in
482°C (900°F)
  Load More Items from this family (39) ...
thumbnail

Intrinsically Safe Differential Pressure Transmitter can be programmed to read in pressure, flow, or velocity in hazardous locations.

Product Number Pressure Range Unit Pressure Range Pressure Type Accuracy Class Accuracy Value (compensated range) Output Signal Electrical Output Pressure Port Size Pressure Port Type Connection/Termination Operating Temperature Range
ISDP-006
$1,210.55
Available
in 4 weeks
inH2O
0 to 5 inH2O
Differential
> 0.25%
±0.5%
Current
4 to 20 mA DC
1/8"
NPT Female
M-12 4 PIN Connector
0 to 60°C (32 to 140°F)
ISDP-007
$1,210.55
Available
in 3 weeks
inH2O
0 to 10 inH2O
Differential
> 0.25%
±0.5%
Current
4 to 20 mA DC
1/8"
NPT Female
M-12 4 PIN Connector
0 to 60°C (32 to 140°F)
ISDP-008
$1,210.55
Available
in 4 weeks
inH2O
0 to 25 inH2O
Differential
> 0.25%
±0.5%
Current
4 to 20 mA DC
1/8"
NPT Female
M-12 4 PIN Connector
0 to 60°C (32 to 140°F)
ISDP-009
$1,210.55
Available
in 4 weeks
inH2O
0 to 50 inH2O
Differential
> 0.25%
±0.5%
Current
4 to 20 mA DC
1/8"
NPT Female
M-12 4 PIN Connector
0 to 60°C (32 to 140°F)
ISDP-010
$1,210.55
Available
in 4 weeks
inH2O
0 to 100 inH2O
Differential
> 0.25%
±0.5%
Current
4 to 20 mA DC
1/8"
NPT Female
M-12 4 PIN Connector
0 to 60°C (32 to 140°F)
  Load More Items from this family (3) ...
Product Number Output Power Requirements Audible Alarm Visual Alarm Electrical Ratings Temperature Limits
WD3-LP-D2
$52.65
Available
in 2 weeks
DPDT Relay
24 VAC (±10%) or 11-27 VDC
No
Red LED for water level Green LED for power condition
1A @ 24V AC/DC
32 to 122°F (0 to 50°C)
WD3-BP-D1-A
$34.55
Available
in 2 weeks
SPST NO SSR
3V CR2450 lithium metal battery, installed
Yes
Red LED for water level Yellow LED for low battery
Pilot Duty Rating 250mA @ 24VDC
32 to 122°F (0 to 50°C)
WD3-LP-D2-A
$55.20
Available
in 2 weeks
DPDT Relay
24 VAC (±10%) or 11-27 VDC
Yes
Red LED for water level Green LED for power condition
1A @ 24V AC/DC
32 to 122°F (0 to 50°C)
WD3-LP-D2-10
$58.30
Available
in 2 weeks
DPDT Relay
24 VAC (±10%) or 11-27 VDC
No
Red LED for water level Green LED for power condition
1A @ 24V AC/DC
32 to 122°F (0 to 50°C)
WD3-LP-D2-26
$80.50
Available
in 2 weeks
DPDT Relay
24 VAC (±10%) or 11-27 VDC
No
Red LED for water level Green LED for power condition
1A @ 24V AC/DC
32 to 122°F (0 to 50°C)
  Load More Items from this family (1) ...
thumbnail

Tank immersion heater with stainless steel sheath element, over the side mounted, integrated thermostat and designed for use in sanitizing water and other similar solutions.

Product Number Form Factor Heating Element Length Riser Length Power Power Density Supply Voltage Heated Medium Sheath Material Maximum Operating Temperature Minimum Operating Temperature Features
TAT40001
$998.17
Available
in 8 weeks
Over the Side Immersion
17"
26"
6 kW
65 W/in2
480V
Water
316 Stainless Steel (Electropolished)
250°F
60°F
Integral Thermostat
TAT40002
$965.34
Available
in 6 weeks
Over the Side Immersion
13"
26"
4 kW
56 W/in2
240V
Water
316 Stainless Steel (Electropolished)
250°F
60°F
Integral Thermostat
TAT40003
$1,032.32
Available
in 6 weeks
Over the Side Immersion
17"
26"
1.5 kW
16 W/in2
480V
Water
316 Stainless Steel (Electropolished)
250°F
60°F
Integral Thermostat
TAT40004
$965.34
Available
in 6 weeks
Over the Side Immersion
13"
26"
1000 W
14 W/in2
120V
Water
316 Stainless Steel (Electropolished)
250°F
60°F
Integral Thermostat
TAT40005
$765.77
Available
in 6 weeks
Over the Side Immersion
17"
26"
6000 W
65 W/in2
240V
Water
316 Stainless Steel (Electropolished)
250°F
60°F
Integral Thermostat
  Load More Items from this family (1) ...

...
[+]
Searching for your items
en-US
en
Save Configuration