Added to Your Shopping Cart
Standard size, round 2-pin TC Connectors with an integrated cable clamp design for built-in wire strain relief. Quickly connect sensors to extension cable or instrumentation.
Added to Your Shopping Cart
The high temp version of our miniature integrated ground strap TC connector for connecting ground, drain, or shield wires. Helps to protect against electrical noise errors.
Added to Your Shopping Cart
One connector that performs the function of two. The DTC connects two pairs of TC wires or one dual element TC to two extension wires.
Added to Your Shopping Cart
A miniature thermocouple connector with an integrated ground strap for connecting ground, drain, or shield wires. This helps to protect against electrical noise errors.
Added to Your Shopping Cart
Multi-pin connector bodies provide a means of rapidly joining multiwire TC cables to other cables or instrumentation. 5, 12, 24, 41, and 55 pin/socket geometries available .
Added to Your Shopping Cart
The SPRTX-STCTX Series are connector transmitters for RTD's and thermocouples. The connector design converts directly to 4-20mA output. Provides open sensor indication.
Added to Your Shopping Cart
Accessories for standard size connectors. Includes wire caddies, tube & cable clamps, panel mounts, rubber boots, strain relief tubing, safety clips, and assembly tools.
Added to Your Shopping Cart
HMPW are the high temperature version of our mini TC connectors. HFMPW are miniature TC connectors that have a molded-in Ferrite Core for EMI/RFI Suppression.
Added to Your Shopping Cart
RTD probes intended for use in thermowells. Spring loaded for optimal thermal contact. Include an adjustable spring, 1/2" NPT threaded fitting & 4-pin M12 connector.
Added to Your Shopping Cart
MiniatureThermocouple Connectors
Added to Your Shopping Cart
Standard size female thermocouple connectors for mounting on control panels or instrument cases. Uses a round knock-out hole or rectangular cut-out in an existing panel.
Added to Your Shopping Cart
Configurable quick disconnect thermocouple probes with a high temp miniature plastic connector available in various calibrations, diameters and lengths.
Added to Your Shopping Cart
Configurable quick disconnect immersion thermocouple probes with integrated molded miniature connectors. Available in various thermocouple types, diameters and lengths.
Added to Your Shopping Cart
Quick disconnect dual element thermocouple probes with standard size connectors. Two sensor readings allow redundant readings of a single point for control & monitoring.
Added to Your Shopping Cart
Round hole panel jack thermocouple connectors for mounting on control panels or instrument cases. Utilizes a drill or punch hole. Mounting Nut included.
Added to Your Shopping Cart
Configurable immersion thermocouple probes with an M8 connector molded onto the probe. Available in 304SS or Inconel sheaths and a variety of diameters and lengths
Added to Your Shopping Cart
Omega's RTD terminal block probe features a large terminal block connector, with large pan head screws for easy connection and also can be secured with a compression fitting.
Added to Your Shopping Cart
RTD Sensors great for installing into pipes or limited space applications. Single and Dual element designs, 1/8" or 1/4" NPT mounting threads available with 72" of lead wire.
Added to Your Shopping Cart
Omega's RTD probe with lead wire offers choice of 2-3- or 4-wire configuration. This is available in three temperature ranges covering -200°C to 600°C (-328 to 1112°F)
Added to Your Shopping Cart
General use fast response RTDs mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 290°C. Class A Accuracy.