Thermistors

Surface mount thermistor temperature sensors designed to provide a practical method for measuri...
[+]
8 Products found
thumbnail

All of OMEGA’s can be supplied with additional lead wire attached to existing leads. Longer leads create mor...

Read More

This product has variations available for quick shipping.

TH-44000
Product Number Connection Type Maximum Resistance Temperature Accuracy Cable Length Housing Material Probe Type Features
TH-44006-40-T
$42.63
31  In Stock
Stripped Leads
10,000 Ω @ 25°C
±0.2°C @ 0 to 70°C
40 in
PFA
Fast Response Thermistor
Standard
TH-44005-40-T
$42.63
17  In Stock
Stripped Leads
3000 Ω @ 25°C
±0.2°C @ 0 to 70°C
40 in
PFA
Fast Response Thermistor
Standard
TH-44007-40-T
$42.63
72  In Stock
Stripped Leads
5000 Ω @ 25°C
±0.2°C @ 0 to 70°C
40 in
PFA
Fast Response Thermistor
Standard
TH-44008-40-T
$42.63
88  In Stock
Stripped Leads
30,000 Ω @ 25°C
±0.2°C @ 0 to 70°C
40 in
PFA
Fast Response Thermistor
Standard
TH-44007-80-T
$45.70
1  In Stock
Stripped Leads
5000 Ω @ 25°C
±0.2°C @ 0 to 70°C
80 in
PFA
Fast Response Thermistor
Standard
  Load More Items from this family (44) ...
44000-THERMIS-ELEMENTS
Product Number Maximum Resistance Temperature Accuracy
44004
$16.76
38  In Stock
2252Ω @ 25°C
±0.2°C @ 0 to 70°C
44005
$16.76
3  In Stock
3000Ω @ 25°C
±0.2°C @ 0 to 70°C
44006
$16.76
668  In Stock
10,000Ω @ 25°C
±0.2°C @ 0 to 70°C
44007
$16.76
128  In Stock
5000Ω @ 25°C
±0.2°C @ 0 to 70°C
44008
$16.76
91  In Stock
30,000Ω @ 25°C
±0.2°C @ 0 to 70°C
  Load More Items from this family (4) ...
thumbnail

Linear Response ComponentsFor applications requiring thermistors with linear response to temperature change, OMEGA offers linear components. These unique device...

Read More
44200-44300-THERMIS-KITS
Product Number Maximum Resistance Temperature Accuracy Features
44202
$39.87
1  In Stock
R1 = 5700Ω, R2 = 12000Ω
±0.15°C, ±0.27°F
Linear Thermistor kit
44204
$40.86
9  In Stock
R1 = 5700Ω, R2 = 12,400Ω
±0.15°C, ±0.27°F
Linear Thermistor kit
44302
$13.63
20  In Stock
R1 = 5700Ω, R2 = 12000Ω
±0.15°C, ±0.27°F
Resistor Composite
44304
$13.63
3  In Stock
R1 = 5700Ω, R2 = 12,400Ω
±0.15°C, ±0.27°F
Resistor Composite
44312
$20.89
5  In Stock
R1 = 23,100Ω, R2 = 88,200Ω, R3 = 38,000Ω
±0.1°C, ±0.18°F
Resistor Composite
  Load More Items from this family (6) ...
thumbnail

The HSTH Series Flexible Thermistor Sensors are hermetically sealed at the sensor tip to provide continuous protection from corrosive environments. This unique Thermistor te...

Read More

This product has variations available for quick shipping.

HSTH-44000
Product Number Connection Type Maximum Resistance Cable Length Probe Type
HSTH-44033-40
$54.95
36  In Stock
Stripped Leads
2252 Ω @ 25°C
1 m (40 in)
Sealed Tip
HSTH-44031-40
$54.95
1  In Stock
Stripped Leads
10,000 Ω @ 25°C
1 m (40 in)
Sealed Tip
HSTH-44031-300-PP
$104.24
11  In Stock
Phone Plug
10,000 Ω @ 25°C
300 in
Sealed Tip
HSTH-44031-40-PP
$62.13
3  In Stock
Phone Plug
10,000 Ω @ 25°C
1 m (40 in)
Sealed Tip
HSTH-44034-120
$71.38
4  In Stock
Stripped Leads
5000 Ω @ 25°C
3 m (120 in)
Sealed Tip
  Load More Items from this family (26) ...
thumbnail

The TH-21 Series thermistor probes are constructed with the 55000 Series glass encapsulated thermistor elements which provide excellent stability and accuracy. With a maximu...

Read More
TH-21
Product Number Connection Type Maximum Resistance Probe Length Housing Material Probe Diameter Mounting Type Probe Type
TH-21B-10K-1/8-0100-M12
$70.70
22  In Stock
1/2 NPT Mounting thread
10,000 Ω @ 25°C
1 in
316L Stainless Steel
1/8 in
NPT
Vibration Test Thermistor
TH-21D-10K-1/8-0600-M12
$70.70
14  In Stock
1/4 NPT Mounting thread
10,000 Ω @ 25°C
6 in
316L Stainless Steel
1/8 in
NPT
Vibration Test Thermistor
TH-21B-5K-1/4-0600-M12
$70.70
3  In Stock
1/2 NPT Mounting thread
5000 Ω @ 25°C
6 in
316L Stainless Steel
1/4 in
NPT
Vibration Test Thermistor
TH-21A-10K-1/4-0525-M12
$69.66
Available
in 8 weeks
Plain no thread
10,000 Ω @ 25°C
5.25 in
316L Stainless Steel
1/4 in
Not Applicable
Vibration Test Thermistor
TH-21B-10K-1/4-0200-M12
$70.70
Available
in 3 weeks
1/2 NPT
10,000 Ω @ 25°C
2 in
316L Stainless Steel
1/4 in
NPT
Vibration Test Thermistor
  Load More Items from this family (28) ...
thumbnail

The TH-22 Series thermistor probes are constructed with the 55000 Series glass encapsulated thermistor elements which provide excellent stability and accuracy. The connector...

Read More
TH-22
Product Number Connection Type Maximum Resistance Probe Length Housing Material Probe Diameter Mounting Type Probe Type
TH-22H-2252-M6-0350-M12
$91.34
2  In Stock
G 1/4 BSPP
2252 Ω @ 25°C
350 mm
316L Stainless Steel
6 mm
G1/4
Vibration Test High Temperature Thermistor
TH-22A-2252-1/8-0600-M12
$91.34
2  In Stock
Plain no thread
2252 Ω @ 25°C
6 in
316L Stainless Steel
1/8 in
NPT
Vibration Test High Temperature Thermistor
TH-22A-2252-M6-0150-M12
$91.34
1  In Stock
Plain no thread
2252 Ω @ 25°C
150 mm
316L Stainless Steel
6 mm
NPT
Vibration Test High Temperature Thermistor
TH-22A-2252-M6-0250-M12
$91.34
1  In Stock
Plain no thread
2252 Ω @ 25°C
250 mm
316L Stainless Steel
6 mm
NPT
Vibration Test High Temperature Thermistor
TH-22A-2252-M6-0350-M12
$91.34
2  In Stock
Plain no thread
2252 Ω @ 25°C
350 mm
316L Stainless Steel
6 mm
NPT
Vibration Test High Temperature Thermistor
  Load More Items from this family (25) ...
thumbnail

The OMEGA 55000 Series glass encapsulated thermistors provide a higher temperature alternative to the OMEGA 44000 Series epoxy coated thermistors where needed. With a maximu...

Read More
55000
Product Number Maximum Resistance Temperature Accuracy Cable Length
55005
Not Available
Discontinued
Available
in 0 day
3000Ω @ 25°C
±0.2°C @ 0 to 70°C
63.5 mm (2.5 in)
thumbnail

Series 700 Linear Response probe assemblies are fitted with precision 44018 linear thermistor elements rated to 100°C (212°F). Each is supplied with 3 meters (120") of ...

Read More
OL-701-OL-702
Product Number Connection Type Maximum Resistance Cable Length Housing Material Probe Diameter Probe Type
OL-701-66FT
$105.26
Available
in 3 weeks
Stripped Leads
3000 Ω @ 25°C
66 ft
Vinyl
3.6 mm (9/64 in)
Vinyl-Sleeved Tip
OL-701-V
$57.00
Available
in 3 weeks
Not Applicable
3000 Ω @ 25°C
3 m (120 in)
Vinyl
3.6 mm (9/64 in)
Vinyl-Sleeved Tip
OL-701-V-PP
$65.22
Available
in 3 weeks
Phone Plug
3000 Ω @ 25°C
3 m (10 ft)
Vinyl
3.6 mm (9/64 in)
Vinyl-Sleeved Tip
en-US
en
Save Configuration