Configurable Thermocouple Probes

The most common thing you’ll have to replace on your thermocouple assemblies is the thermocoupl...
[+]
60 Products found
thumbnail

OMEGA's Quick Disconnect Thermocouples with Miniature Connectors are high quality, economical thermocouple probes. They feature a glass filled nylon connector which is rated fo...

Read More

This product has variations available for quick shipping.

Product Number Sensor Type Thermocouple Type Process Temperature Range Sensor application Sheath Material Junction type Probe Diameter Probe Length Connector Style Connector Color Code Standard Additional Feature
SCAXL-020U-24
$46.03
48  In Stock
Thermocouple
K
0 to 800°C (32 to 1472°F)
Immersion Probe
Super OMEGACLAD™ XL
Ungrounded
0.020 in
24 in
Miniature Connector
ANSI (Standard)
None
SCPSS-020U-12
$39.87
11  In Stock
Thermocouple
T
0 to 260°C (32 to 500°F)
Immersion Probe
304 Stainless Steel
Ungrounded
0.020 in
12 in
Miniature Connector
ANSI (Standard)
None
SCPSS-032U-6
$38.81
15  In Stock
Thermocouple
T
0 to 260°C (32 to 500°F)
Immersion Probe
304 Stainless Steel
Ungrounded
0.032 in
6 in
Miniature Connector
ANSI (Standard)
None
SCASS-020G-6
$36.68
50  In Stock
Thermocouple
K
0 to 700°C (32 to 1290°F)
Immersion Probe
304 Stainless Steel
Grounded
0.020 in
6 in
Miniature Connector
ANSI (Standard)
None
SCASS-032G-6
$36.68
19  In Stock
Thermocouple
K
0 to 700°C (32 to 1290°F)
Immersion Probe
304 Stainless Steel
Grounded
0.032 in
6 in
Miniature Connector
ANSI (Standard)
None
  Load More Items from this family (578) ...
thumbnail

For long life, drift-free operation, choose Super OMEGACLAD™ XL mineral insulated thermocouple cable and our rugged transition joint probes, which are available in Type K and N cal...

Read More

This product has variations available for quick shipping.

Product Number Category Thermocouple Type Process Temperature Range Sensor application Sheath Material Junction type Probe Diameter Probe Length Cable Insulation Wire Gauge Cable Length Termination Connection Type Color Code Standard Additional Feature
TJ36-CASS-116G-6-SB-SMPW-M
$45.89
11  In Stock
Thermocouple
K
0 to 920°C (32 to 1690°F)
Immersion Probe
304 Stainless Steel
Grounded
0.062 in
6 in
PFA with Stainless Steel Overbraid
24 AWG
40 in
Miniature Connector
ANSI (Standard)
None
TJ36-ICSS-18U-6-SB-SMPW-M
$48.00
8  In Stock
Thermocouple
J
0 to 520°C (32 to 970°F)
Immersion Probe
304 Stainless Steel
Ungrounded
0.125 in
6 in
PFA with Stainless Steel Overbraid
24 AWG
40 in
Miniature Connector
ANSI (Standard)
None
TJ36-CAIN-18U-6-SB-SMPW-M
$48.00
11  In Stock
Thermocouple
K
0 to 1070°C (32 to 1960°F)
Immersion Probe
Inconel® 600
Ungrounded
0.125 in
6 in
PFA with Stainless Steel Overbraid
24 AWG
40 in
Miniature Connector
ANSI (Standard)
None
TJ36-CASS-18G-12-SB-SMPW-M
$45.89
21  In Stock
Thermocouple
K
0 to 1070°C (32 to 1960°F)
Immersion Probe
304 Stainless Steel
Grounded
0.125 in
12 in
PFA with Stainless Steel Overbraid
24 AWG
40 in
Miniature Connector
ANSI (Standard)
None
TJ36-CASS-18U-6-SB-SMPW-M
$48.00
41  In Stock
Thermocouple
K
0 to 1070°C (32 to 1960°F)
Immersion Probe
304 Stainless Steel
Ungrounded
0.125 in
6 in
PFA with Stainless Steel Overbraid
24 AWG
40 in
Miniature Connector
ANSI (Standard)
None
  Load More Items from this family (263) ...
thumbnail

These general purpose platinum RTD sensor probes contain Omega's Platinum thin film RTD elements connected directly to PFA insulated and jacketed cable without the need for ex...

Read More

This product has variations available for quick shipping.

Product Number Category Process Temperature Range Sensor application Accuracy Nominal Resistance Number of Wires Sheath Material Probe Diameter Probe Length Cable Insulation Wire Gauge Cable Length Termination Connection Type Additional Feature
PRTF-10-2-100-1/4-6-E
$45.71
75  In Stock
RTD
-50 to 260°C (-58 to 500°F)
Immersion Probe
Class B per IEC60751
100 Ω
3
304 Stainless Steel
0.250 in
6 in
PFA
26 AWG
40 in
Stripped Leads
None
PRTF-10-2-100-1/4-9-E
$45.71
21  In Stock
RTD
-50 to 260°C (-58 to 500°F)
Immersion Probe
Class B per IEC60751
100 Ω
3
304 Stainless Steel
0.250 in
9 in
PFA
26 AWG
40 in
Stripped Leads
None
PRTF-10-2-100-1/8-24-E
$59.53
16  In Stock
RTD
-50 to 260°C (-58 to 500°F)
Immersion Probe
Class B per IEC60751
100 Ω
3
304 Stainless Steel
0.125 in
24 in
PFA
26 AWG
40 in
Stripped Leads
None
PRTF-10-2-100-1/8-6-E
$53.15
12  In Stock
RTD
-50 to 260°C (-58 to 500°F)
Immersion Probe
Class B per IEC60751
100 Ω
3
304 Stainless Steel
0.125 in
6 in
PFA
26 AWG
40 in
Stripped Leads
None
PRTF-10-2-100-3/16-4-E-120
$70.16
3  In Stock
RTD
-50 to 260°C (-58 to 500°F)
Immersion Probe
Class B per IEC60751
100 Ω
3
304 Stainless Steel
0.187 in
4 in
PFA
26 AWG
120 in
Stripped Leads
None
  Load More Items from this family (85) ...
Product Number Sensor Type Thermocouple Type Process Temperature Range Sensor application Sheath Material Junction type Probe Diameter Probe Length Connector Style Connector Color Code Standard
SCASS-125G-6-SHX
$43.06
25  In Stock
Thermocouple
K
0 to 1070°C (32 to 1960°F)
Immersion Probe
304 Stainless Steel
Grounded
0.125 in
6 in
Ceramic Miniature Connector
ANSI (Standard)
SCASS-125U-6-SHX
$46.25
11  In Stock
Thermocouple
K
0 to 1070°C (32 to 1960°F)
Immersion Probe
304 Stainless Steel
Ungrounded
0.125 in
6 in
Ceramic Miniature Connector
ANSI (Standard)
SCAXL-125U-6-SHX
$49.44
27  In Stock
Thermocouple
K
0 to 1150°C (32 to 2100°F)
Immersion Probe
Super OMEGACLAD™ XL
Ungrounded
0.125 in
6 in
Ceramic Miniature Connector
ANSI (Standard)
SCASS-062U-6-SHX
$46.25
15  In Stock
Thermocouple
K
0 to 920°C (32 to 1690°F)
Immersion Probe
304 Stainless Steel
Ungrounded
0.062 in
6 in
Ceramic Miniature Connector
ANSI (Standard)
SICSS-032G-6-SHX
$48.37
1  In Stock
Thermocouple
J
0 to 260°C (32 to 500°F)
Immersion Probe
304 Stainless Steel
Grounded
0.032 in
6 in
Ceramic Miniature Connector
ANSI (Standard)
  Load More Items from this family (526) ...
thumbnail

Super OMEGACLAD™ XL Probes are an excellent choice for high temperature measurement. They provide very low drift at high temperatu...

Read More

This product has variations available for quick shipping.

Product Number Sensor Type Thermocouple Type Process Temperature Range Sensor application Sheath Material Junction type Probe Diameter Probe Length Connector Style Connector Color Code Standard Additional Feature
KQXL-116U-18
$39.87
11  In Stock
Thermocouple
K
0 to 1038°C (32 to 1900°F)
Immersion Probe
Super OMEGACLAD™ XL
Ungrounded
0.062 in
18 in
Standard Connector
ANSI (Standard)
None
KQXL-116U-36
$43.06
12  In Stock
Thermocouple
K
0 to 1038°C (32 to 1900°F)
Immersion Probe
Super OMEGACLAD™ XL
Ungrounded
0.062 in
36 in
Standard Connector
ANSI (Standard)
None
KQXL-14G-12
$38.81
6  In Stock
Thermocouple
K
0 to 1204°C (32 to 2200°F)
Immersion Probe
Super OMEGACLAD™ XL
Grounded
0.250 in
12 in
Standard Connector
ANSI (Standard)
None
KQXL-14G-18
$44.12
32  In Stock
Thermocouple
K
0 to 1204°C (32 to 2200°F)
Immersion Probe
Super OMEGACLAD™ XL
Grounded
0.250 in
18 in
Standard Connector
ANSI (Standard)
None
KQXL-18E-12
$35.62
17  In Stock
Thermocouple
K
0 to 1150°C (32 to 2100°F)
Air Probe
Super OMEGACLAD™ XL
Exposed
0.125 in
12 in
Standard Connector
ANSI (Standard)
None
  Load More Items from this family (140) ...
Product Number Category Thermocouple Type Process Temperature Range Sensor application Sheath Material Junction type Probe Diameter Probe Length Cable Insulation Wire Gauge Cable Length Termination Connection Type Color Code Standard Additional Feature
TJC36-CASS-020G-6-SMPW-M
$40.61
17  In Stock
Thermocouple
K
0 to 700°C (32 to 1290°F)
Immersion Probe
304 Stainless Steel
Grounded
0.020 in
6 in
PFA
24 AWG
40 in
Miniature Connector
ANSI (Standard)
None
TJC48-ICSS-062U-6
$39.56
2  In Stock
Thermocouple
J
0 to 440°C (32 to 825°F)
Immersion Probe
304 Stainless Steel
Ungrounded
0.062 in
6 in
PFA
24 AWG
48 in
Stripped Leads
ANSI (Standard)
None
TJC36-ICSS-032E-6
$36.39
5  In Stock
Thermocouple
J
0 to 260°C (32 to 500°F)
Air Probe
304 Stainless Steel
Exposed
0.032 in
6 in
PFA
24 AWG
40 in
Stripped Leads
ANSI (Standard)
None
TJC120-CPSS-062U-3
$45.89
6  In Stock
Thermocouple
T
0 to 260°C (32 to 500°F)
Immersion Probe
304 Stainless Steel
Ungrounded
0.062 in
3 in
PFA
24 AWG
120 in
Stripped Leads
ANSI (Standard)
None
TJC36-CASS-020U-6-SMPW-M
$45.89
8  In Stock
Thermocouple
K
0 to 700°C (32 to 1290°F)
Immersion Probe
304 Stainless Steel
Ungrounded
0.020 in
6 in
PFA
24 AWG
40 in
Miniature Connector
ANSI (Standard)
None
  Load More Items from this family (569) ...
thumbnail

These RTD Probes are similar to our PRTF-10 immersion sensors except for the addition of a transition and strain relief spring. Manufactured with 100 ohm Class B DIN platinum thin...

Read More

This product has variations available for quick shipping.

Product Number Category Process Temperature Range Sensor application Accuracy Nominal Resistance Number of Wires Sheath Material Probe Diameter Probe Length Cable Insulation Wire Gauge Cable Length Termination Connection Type Additional Feature
PRTF-11-2-100-1/4-6-E
$47.84
20  In Stock
RTD
-50 to 260°C (-58 to 500°F)
Immersion Probe
Class B per IEC60751
100 Ω
3
304 Stainless Steel
0.250 in
6 in
PFA
26 AWG
40 in
Stripped Leads
None
PRTF-11-2-100-1/8-6-E
$55.28
24  In Stock
RTD
-50 to 260°C (-58 to 500°F)
Immersion Probe
Class B per IEC60751
100 Ω
3
304 Stainless Steel
0.125 in
6 in
PFA
26 AWG
40 in
Stripped Leads
None
PRTF-11-2-100-1/8-24-E
$61.66
9  In Stock
RTD
-50 to 260°C (-58 to 500°F)
Immersion Probe
Class B per IEC60751
100 Ω
3
304 Stainless Steel
0.125 in
24 in
PFA
26 AWG
40 in
Stripped Leads
None
PRTF-11-2-100-3/16-24-E
$61.66
10  In Stock
RTD
-50 to 260°C (-58 to 500°F)
Immersion Probe
Class B per IEC60751
100 Ω
3
304 Stainless Steel
0.187 in
24 in
PFA
26 AWG
40 in
Stripped Leads
None
PRTF-11-2-1000-1/8-18-E
$78.02
2  In Stock
RTD
-50 to 260°C (-58 to 500°F)
Immersion Probe
Class B per IEC60751
1000 Ω
3
304 Stainless Steel
0.125 in
18 in
PFA
26 AWG
40 in
Stripped Leads
None
  Load More Items from this family (37) ...
thumbnail

OMEGA's fine diameter transition joint thermocouple probes provide durability and fast, accurate temperature measurements. Diameters as small 0.25mm (0.010") allow "pin...

Read More
Product Number Category Thermocouple Type Process Temperature Range Sensor application Sheath Material Junction type Probe Diameter Probe Length Cable Insulation Wire Gauge Cable Length Termination Connection Type Color Code Standard Additional Feature
TJ36-CAIN-040G-6
$36.39
2  In Stock
Thermocouple
K
0 to 700°C (32 to 1290°F)
Immersion Probe
Inconel® 600
Grounded
0.040 in
6 in
PFA
24 AWG
40 in
Stripped Leads
ANSI (Standard)
None
TJ48-ICSS-040U-12
$38.51
5  In Stock
Thermocouple
J
0 to 260°C (32 to 500°F)
Immersion Probe
304 Stainless Steel
Ungrounded
0.040 in
12 in
PFA
24 AWG
48 in
Stripped Leads
ANSI (Standard)
None
TJ36-CAXL-032U-6
$42.73
18  In Stock
Thermocouple
K
0 to 800°C (32 to 1472°F)
Immersion Probe
Super OMEGACLAD™ XL
Ungrounded
0.032 in
6 in
PFA
24 AWG
40 in
Stripped Leads
ANSI (Standard)
None
TJ36-CAIN-020E-6
$36.39
Available
in 3 weeks
Thermocouple
K
0 to 700°C (32 to 1290°F)
Air Probe
Inconel® 600
Exposed
0.020 in
6 in
PFA
24 AWG
40 in
Stripped Leads
ANSI (Standard)
None
TJ36-CAIN-020G-12
$36.39
Available
in 3 weeks
Thermocouple
K
0 to 700°C (32 to 1290°F)
Immersion Probe
Inconel® 600
Grounded
0.020 in
12 in
PFA
24 AWG
40 in
Stripped Leads
ANSI (Standard)
None
  Load More Items from this family (152) ...
thumbnail

Super OMEGACLAD XL Sheath Probe Life Test results and low drift performace data can be viewed Read More

This product has variations available for quick shipping.

Product Number Sensor Type Thermocouple Type Process Temperature Range Sensor application Sheath Material Junction type Probe Diameter Probe Length Connector Style Connector Color Code Standard
CASS-18U-6-NHX
$49.44
19  In Stock
Thermocouple
K
0 to 1070°C (32 to 1960°F)
Immersion Probe
304 Stainless Steel
Ungrounded
0.125 in
6 in
Ceramic Standard Connector
ANSI (Standard)
ICSS-14U-6-NHX
$48.64
2  In Stock
Thermocouple
J
0 to 720°C (32 to 1300°F)
Immersion Probe
304 Stainless Steel
Ungrounded
0.250 in
6 in
Ceramic Standard Connector
ANSI (Standard)
CASS-316G-12-NHX
$48.37
9  In Stock
Thermocouple
K
0 to 1150°C (32 to 2100°F)
Immersion Probe
304 Stainless Steel
Grounded
0.187 in
12 in
Ceramic Standard Connector
ANSI (Standard)
CXIN-116U-12-NHX
$49.44
2  In Stock
Thermocouple
E
0 to 510°C (32 to 950°F)
Immersion Probe
Inconel® 600
Ungrounded
0.062 in
12 in
Ceramic Standard Connector
ANSI (Standard)
CXIN-18U-12-NHX
$49.44
1  In Stock
Thermocouple
E
0 to 650°C (32 to 1200°F)
Immersion Probe
Inconel® 600
Ungrounded
0.125 in
12 in
Ceramic Standard Connector
ANSI (Standard)
  Load More Items from this family (348) ...
thumbnail

Quick Disconnect Thermocouple Probe Assemblies with High Temperature Miniature Connectors...

Read More
Product Number Sensor Type Thermocouple Type Process Temperature Range Sensor application Sheath Material Junction type Probe Diameter Probe Length Connector Style Connector Color Code Standard Additional Feature
HJMQSS-062E-6
$35.62
28  In Stock
Thermocouple
J
0 to 440°C (32 to 825°F)
Air Probe
304 Stainless Steel
Exposed
0.062 in
6 in
High Temp Miniature Connector
ANSI (Standard)
None
HKMQIN-062E-12
$36.68
1  In Stock
Thermocouple
K
0 to 920°C (32 to 1690°F)
Air Probe
Inconel® 600
Exposed
0.062 in
12 in
High Temp Miniature Connector
ANSI (Standard)
None
HKMQIN-062U-12
$38.81
1  In Stock
Thermocouple
K
0 to 920°C (32 to 1690°F)
Immersion Probe
Inconel® 600
Ungrounded
0.062 in
12 in
High Temp Miniature Connector
ANSI (Standard)
None
HKMQIN-125G-6
$35.62
2  In Stock
Thermocouple
K
0 to 1070°C (32 to 1960°F)
Immersion Probe
Inconel® 600
Grounded
0.125 in
6 in
High Temp Miniature Connector
ANSI (Standard)
None
HKMQSS-040U-6
$43.06
188  In Stock
Thermocouple
K
0 to 700°C (32 to 1290°F)
Immersion Probe
304 Stainless Steel
Ungrounded
0.040 in
6 in
High Temp Miniature Connector
ANSI (Standard)
None
  Load More Items from this family (237) ...
thumbnail

The OMEGA ® low noise thermocouple probes and connectors maintain an electrical connection from the sheath of the probe, through the connectors, all the way to your instrumentation...

Read More
Product Number Sensor Type Thermocouple Type Process Temperature Range Sensor application Sheath Material Junction type Probe Diameter Probe Length Connector Style Connector Color Code Standard Additional Feature
HGTQSS-116G-12
$36.68
3  In Stock
Thermocouple
T
0 to 260°C (32 to 500°F)
Immersion Probe
304 Stainless Steel
Grounded
0.062 in
12 in
Standard Connector
ANSI (Standard)
Low Noise
HGTQSS-116G-24
$38.81
3  In Stock
Thermocouple
T
0 to 510°C (32 to 950°F)
Immersion Probe
304 Stainless Steel
Grounded
0.062 in
24 in
Standard Connector
ANSI (Standard)
Low Noise
HGTQSS-116U-12
$43.06
7  In Stock
Thermocouple
T
0 to 510°C (32 to 950°F)
Immersion Probe
304 Stainless Steel
Ungrounded
0.062 in
12 in
Standard Connector
ANSI (Standard)
Low Noise
HGTQSS-116U-18
$44.12
1  In Stock
Thermocouple
T
0 to 510°C (32 to 950°F)
Immersion Probe
304 Stainless Steel
Ungrounded
0.062 in
18 in
Standard Connector
ANSI (Standard)
Low Noise
HGTQSS-14G-12
$43.06
4  In Stock
Thermocouple
T
0 to 820°C (32 to 1510°F)
Immersion Probe
304 Stainless Steel
Grounded
0.250 in
12 in
Standard Connector
ANSI (Standard)
Low Noise
  Load More Items from this family (200) ...
thumbnail

The OMEGA ® low noise thermocouple probes and connectors maintain an electrical connection from the sheath of the probe, through the connectors, all the way to your instrumentation...

Read More
Product Number Sensor Type Thermocouple Type Process Temperature Range Sensor application Sheath Material Junction type Probe Diameter Probe Length Connector Style Connector Color Code Standard Additional Feature
GEQIN-18G-12
$35.62
3  In Stock
Thermocouple
E
0 to 650°C (32 to 1200°F)
Immersion Probe
Inconel® 600
Grounded
0.125 in
12 in
Standard Connector
ANSI (Standard)
Low Noise
GKQSS-14U-12
$43.06
5  In Stock
Thermocouple
K
0 to 1150°C (32 to 2100°F)
Immersion Probe
304 Stainless Steel
Ungrounded
0.250 in
12 in
Standard Connector
ANSI (Standard)
Low Noise
GJQSS-18U-18
$39.87
6  In Stock
Thermocouple
J
0 to 520°C (32 to 970°F)
Immersion Probe
304 Stainless Steel
Ungrounded
0.125 in
18 in
Standard Connector
ANSI (Standard)
Low Noise
GEQIN-116G-12
$34.56
6  In Stock
Thermocouple
E
0 to 510°C (32 to 950°F)
Immersion Probe
Inconel® 600
Grounded
0.062 in
12 in
Standard Connector
ANSI (Standard)
Low Noise
GJQSS-116G-18
$34.56
1  In Stock
Thermocouple
J
0 to 440°C (32 to 825°F)
Immersion Probe
304 Stainless Steel
Grounded
0.062 in
18 in
Standard Connector
ANSI (Standard)
Low Noise
  Load More Items from this family (372) ...
en-US
en
Save Configuration