Added to Your Shopping Cart
The Adjustable Switch uses an External Dial Scale for setpoint adjustment and is available in multiple temperature ranges with 1 A rated contacts.
Added to Your Shopping Cart
The Omega Link SP-005 seamlessly integrates standard M12 thermocouple and RTD probes into your sensor network. It supports up to 2 TCs or 1 RTD and features digital I/O.
Added to Your Shopping Cart
This series has excellent long term stability with adjustable zero and span available in several output and connection options.
Added to Your Shopping Cart
1/8 DIN Vertical Ramp/Soak Temperature/Process Controllers
Added to Your Shopping Cart
Omega Link Gateways bring all of your data into the cloud. Compatible with all Omega Link Wireless Smart Sensors and wired Smart Probes or connect your own Modbus RTU devices
Added to Your Shopping Cart
OM-240 is a versatile, high accuracy Smart data acquisition system. It provides 24 configurable differential analog inputs. Ethernet connectivity with embedded web server.
Added to Your Shopping Cart
The IF-001 Interface cable enables easy configuration and monitoring for any Omega Link Smart Probe and a Modbus RTU or Modbus ASCII interface to all smart sensor registers.
Added to Your Shopping Cart
The rugged IF-002 integrates any Omega Link Smart Probe into a Modbus network. It provides a RS485 serial interface that supports Modbus RTU and a command line interpreter.
Added to Your Shopping Cart
The Omega Link SP-010 seamlessly integrates bridge devices into your sensor network. It accepts 4-wire bridge sensors through a M12 4-pin connector and features digital I/O.
Added to Your Shopping Cart
The FLSC-AMP is a low speed amplifier to 15kHz operation. 100mA current sinking output. 11-26Vdc power supply range. Metal mount housing and screw terminal hookup.
Added to Your Shopping Cart
The Omega Link SP-013 seamlessly integrates digital pulse inputs to your sensor network. It accepts digital pulse/frequency inputs through its M12 5-pin connector.
Added to Your Shopping Cart
CN8200 Series 1/16 DIN Universal Input Autotune Controllers offer a dual display, 8-segment Ramp/Soak program with optional alarms, RS232/RS485 and process output
Added to Your Shopping Cart
Omega Link Cloud Connected smart environmental sensors monitor Temperature, Humidity, Pressure and Light and offer multiple user configurable alarms with e-mail and SMS alerts
Added to Your Shopping Cart
The Omega Link SP-003-4 series Environmental Monitoring Smart Probes provide temperature, relative humidity, and barometric pressure data and easily connect via M12 connector.
Added to Your Shopping Cart
The GW-002 series LTE Gateways provide robust connectivty to the Omega Link cloud through the AT&T cellular network and seamlessly connects with all Omega Link wireless and wired Smart Sensors and Probes.
Added to Your Shopping Cart
Omega’s CN400 1/16 DIN PID Controller features single or dual channels and includes NFC/RFID technology with dedicated App DirectLink for Android devices
Added to Your Shopping Cart
The PX409 series, with a high ±0.08% accuracy, are configurable with several standard pressure, output, and connection options. Our configurator offers additional custom options.
Added to Your Shopping Cart
The PX309 series is versatile, with a selection of outputs and connections to fit most applications. All items feature high stability, low drift, and ±0.25 or ±0.5% accuracy.
Added to Your Shopping Cart
Configurable quick disconnect immersion thermocouple probes with removable miniature connectors. Available in various thermocouple types, diameters and lengths.
Added to Your Shopping Cart
The immersion style snap-action bimetallic temperature switch 1/4" NPT fitting, 3 A contact, 5000 PSI Max pressure rating, shock and vibration resistant and NEMA 4, 13 rated.