Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Related Categories

Digital Pressure Gauges

31 Products
Low Differential Pressure, Digital Pressure Gauge

The Series DM DigiMag® Differential Pressure Transmitter senses the pressure of air and compatible gases and sends a standard 4-20 mA output signal.

Digital Pressure Gauge with Measurement Memory

The DPG2001B series have the ability to store 6 readings, and have an optional NEMA 4X housing. They are battery powered with ±0.25% accuracy in a variety of pressure units.

Digital Pressure Gauge with Rugged Housing

The DPG110-120 series gauges have selectable units of measure and a rugged housing for harsh environments. They are battery powered with a ±0.5% accuracy.

Differential, High Accuracy, Digital Pressure Gauge with Output

The DPG409-DIFF series have a current or voltage output signal with a wireless option and are user-configurable. They have ±0.08% accuracy in many pressure types.

Advanced, High Accuracy, Digital Pressure Gauge with Ambient Temperature

The DPG210 series have several advanced functions, including local temperature display. They are battery powered with ±0.05% accuracy in absolute, gauge, and vacuum ranges .

Advanced Digital Pressure Gauge with Output and Alarms

The DPG8001 series have a durable NEMA 4X SS or thermoplastic case and min/max readings, selectable units, optional 4 to 20 mA and SPDT alarm outputs, and ±0.25% accuracy.

Digital Pressure Gauge with Min/Max Readings & NEMA 4X Case

The DPG3500 series logs min/max readings and has a durable NEMA 4X housing. They are battery powered with a ±0.25% accuracy in vacuum, gauge, and absolute pressure units.

DC Powered, Digital Pressure Gauge with Output and Alarms

The DPG-104 series are DC powered with a 4 to 20 mA output and dual SPDT alarms. They are available in vacuum, gauge, and absolute pressures with a typical ±0.25% accuracy.

Battery Powered, Digital Pressure Gauge

The DPG-108 series pressure and vacuum gauges have a ±0.25% accuracy for most units. They are battery powered with selectable pressure units.

Advanced Digital Pressure Gauge with NEMA 4X Case

The DPG8001 series have a durable NEMA 4X case and protective boot, and min/max readings, zero function, and selectable units with ±0.25% accuracy for general purpose uses.

High Accuracy, Digital Pressure Gauge with NIST Certification

The DPG1001 series are AC/DC, loop, or battery powered units with optional 4 to 20 mA output and dual alarms and NIST certification with a ±0.10% accuracy.

High Accuracy, Digital Pressure Gauge with Output & NEMA 4X Case

The DPG409 series have a current or voltage output signal with a wireless option and are user-configurable. They have ±0.08% accuracy in many pressure types.

AC Powered, Digital Pressure Gauge

The DPG-101 series are AC powered with a 4 to 20 mA output and oxygen service cleaning is an option. Vacuum, gauge, and absolute pressures are available with a ±0.25% accuracy.

Series DPG Digital Pressure Gage

Digital Pressure Gage include a backlight, peak and valley, tare, auto zero and conversion of pressure units. Battery-powered and has an auto-shut off.

DPG509 Advanced Digital Pressure Gauge

The DPG509 series has a wide variety of options offered through our configurator. These include differential pressure, high accuracy (0.08%), data logging, outputs, and advanced menu options.

Digital Pressure Gauge with Optional Output and Alarms

The DPG1000 series are available in AC/DC, loop, or battery powered units with a 4 to 20 mA output and dual alarms. They have a ±0.25% accuracy in gauge and absolute ranges.

Advanced, Digital Pressure Gauge with Data Logging

The DPG280 series log up to 10,000 data points and have a USB connection and software for access. They are battery powered with a ±0.25% accuracy in multiple pressure units.

Metric, High Accuracy Digital Pressure Gauge with Output

The DPGM409 series have metric fittings and ranges, a current or voltage output signal with a wireless option and are user-configurable with a ±0.08% accuracy.

Advanced, High Accuracy, Digital Pressure Gauge with NEMA 4X Case

The DPG7000 series have a durable NEMA 4X case, and min/max readings, zero function, 7 languages, and 12 selectable units. They are battery powered with up to a ±0.05% accuracy

Related Categories

Digital Pressure Gauges

Digital pressure gauges are an essential tool for many industrial, commercial, and laboratory applications. These devices provide fast results with clear readability and very high accuracy.

Omega Engineering is a leading manufacturer of digital pressure gauges, offering a variety of products that are designed to meet a wide range of specific needs. Our digital pressure gauges are designed to provide accurate, reliable readings in a variety of applications, including vacuum, gauge, and absolute pressures. With features like data logging, 4-20 mA outputs, dual alarms, and min/max readings, our digital pressure gauges are perfect for any application where accuracy is critical.
Searching for your items
en-US
en
Save Configuration