Call us at 1-888-826-6342
OM-240 is a versatile, high accuracy Smart data acquisition system. It provides 24 configurable differential analog inputs. Ethernet connectivity with embedded web server.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Temperature, Process, Strain
|
24
|
TC, RTD, Thermistor, mA, V
|
5 M
|
LCD
|
10 to 32 Vdc
|
USB, Serial, Ethernet
|
1 sec
|
OEG Enabled, Embedded Web Server
|
The iServer 2 virtual chart recorder offers an intuitive way to collect and display live sensor readings through a web-based user interface or by integrating the device into an existing Omega Link Ecosystem.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | |
---|---|---|---|---|---|---|---|---|---|
|
Temperature, Humidity, Barometric Pressure
|
3
|
Probe (Included SP-003-1)
|
75M
|
None
|
AC Adaptor, 9V Battery Backup
|
Ethernet, USB
|
1 sample / second
|
|
|
Temperature, Humidity, Barometric Pressure
|
3
|
Probe (Included SP-003-1)
|
75M
|
4.3'' LCD
|
AC Adaptor, 9V Battery Backup, PoE
|
Ethernet, USB
|
1 sample / second
|
PoE
|
|
Temperature, Humidity, Barometric Pressure
|
3
|
Probe (Included SP-003-1)
|
75M
|
4.3'' LCD
|
AC Adaptor, 9V Battery Backup
|
Ethernet, USB
|
1 sample / second
|
|
|
Temperature, Humidity, Barometric Pressure
|
3
|
Probe (Included SP-003-1)
|
75M
|
None
|
AC Adaptor, 9V Battery Backup
|
Ethernet, USB
|
1 sample / second
|
CAL-3
|
|
Temperature, Humidity, Barometric Pressure
|
3
|
Probe (Included SP-003-1)
|
75M
|
4.3'' LCD
|
AC Adaptor, 9V Battery Backup, PoE
|
Ethernet, USB
|
1 sample / second
|
PoE, CAL-3
|
The OM-EL-WIFI-Series offers a wide variety of wireless environmental sensing choices with an integrated LCD display. Features WiFi connectivity and rechargeable battery.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Temperature, Humidity
|
2
|
Internal
|
~500K
|
LCD
|
Battery
|
WiFi
|
10 sec
|
Not Applicable
|
|
Temperature
|
1
|
Internal
|
~1M
|
LCD
|
Battery
|
WiFi
|
10 sec
|
Not Applicable
|
|
Temperature
|
1
|
TC
|
~1M
|
LCD
|
Battery
|
WiFi
|
10 sec
|
Not Applicable
|
|
Temperature
|
1
|
Thermistor
|
~1M
|
LCD
|
Battery
|
WiFi
|
10 sec
|
High Temperature Flexible Cable with 304 SS End Cap
|
|
Temperature
|
2
|
TC (dual)
|
~500K
|
LCD
|
Battery
|
WiFi
|
10 sec
|
Not Applicable
|
Wireless RTD Temperature Data Logger with Display
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Temperature
|
1
|
RTD
|
~33K
|
LCD
|
Battery
|
Wireless, USB
|
1 sec
|
Not Applicable
|
The HOBO MX2300 series are weatherproof Bluetooth data loggers with built-in temperature and relative humidity sensors for harsh outdoor environments.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|
|
Temperature
|
2
|
2 External Probes
|
~85K
|
Battery
|
Bluetooth Low Energy
|
1 sec
|
NEMA 6 / IP67
|
|
Temperature
|
1
|
External Probe
|
~85K
|
Battery
|
Bluetooth Low Energy
|
1 sec
|
NEMA 6 / IP67
|
|
Temperature
|
1
|
Internal
|
~85K
|
Battery
|
Bluetooth Low Energy
|
1 sec
|
NEMA 6 / IP67
|
|
Temperature, Humidity
|
2
|
Internal
|
~65K
|
Battery
|
Bluetooth Low Energy
|
1 sec
|
NEMA 6 / IP67
|
|
Temperature, Humidity
|
2
|
External Probe
|
~65K
|
Battery
|
Bluetooth Low Energy
|
1 sec
|
NEMA 6 / IP67
|
The iServer 2 virtual chart recorder offers an intuitive way to collect and display live sensor readings through a web-based user interface or by integrating the device into an existing Omega Link Ecosystem.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Temperature
|
2
|
Thermocouple (2x K-type included)
|
75M
|
4.3'' LCD
|
AC Adaptor, 9V Battery Backup, PoE
|
Ethernet, USB
|
1 sample / second
|
PoE
|
|
Temperature
|
2
|
Thermocouple (2x K-type included)
|
75M
|
4.3'' LCD
|
AC Adaptor, 9V Battery Backup, PoE
|
Ethernet, USB
|
1 sample / second
|
PoE, CAL-3
|
Wireless Current Data Logger with Display
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Process
|
1
|
mA
|
~33K
|
LCD
|
Battery
|
Wireless, USB
|
1 sec
|
±3 A range
|
|
Process
|
1
|
mA
|
~33K
|
LCD
|
Battery
|
Wireless, USB
|
1 sec
|
-2 to 30 mA range
|
|
Process
|
1
|
mA
|
~33K
|
LCD
|
Battery
|
Wireless, USB
|
1 sec
|
±160 mA range
|
|
Process
|
1
|
mA
|
~33K
|
LCD
|
Battery
|
Wireless, USB
|
1 sec
|
Not Applicable
|
Wireless Voltage Data Logger with Display
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Process
|
1
|
mV
|
~33K
|
LCD
|
Battery
|
Wireless, USB
|
1 sec
|
-8 to 24 Vdc range
|
|
Process
|
1
|
mV
|
~33K
|
LCD
|
Battery
|
Wireless, USB
|
1 sec
|
-8 to 32 Vdc range
|
|
Process
|
1
|
mV
|
~33K
|
LCD
|
Battery
|
Wireless, USB
|
1 sec
|
3 to 3 Vdc range
|
|
Process
|
1
|
mV
|
~33K
|
LCD
|
Battery
|
Wireless, USB
|
1 sec
|
±160 mV range
|
4 Channel Analog Process Bluetooth BLE Data Logger with the Versatility to Support a Wide Array of Sensors
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate |
---|---|---|---|---|---|---|---|---|
|
mA/V
|
4
|
External Process
|
~1.9M
|
LCD
|
Battery
|
Bluetooth Low Energy
|
1 sec
|
Wireless Pressure, Humidity and Temperature Data Loggerwith Display
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Temperature, Humidity, Pressure
|
3
|
Temperature, Humidity, Pressure
|
~33K
|
LCD
|
Battery
|
Wireless, USB
|
1 sec
|
Field Upgradeable
|
The HOBO MX1101 Temp/RH data logger features a large LCD display, audible alarms, and Bluetooth communication to any iOS or Android mobile device.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Temperature, Humidity
|
2
|
Internal
|
~85K
|
LCD
|
Battery
|
Bluetooth Low Energy
|
1 sec
|
IP50
|
4 Channel Analog Process, Temperature, Humidity, and Light Intensity Data Logger with Bluetooth BLE Communications
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate |
---|---|---|---|---|---|---|---|---|
|
Temperature, Humidity, Light Intensity, mA/V
|
4
|
Internal, External Process
|
~1.9M
|
LCD
|
Battery
|
Bluetooth Low Energy
|
1 sec
|
The OM-EL-WIFI-ALERT is a stand-alone monitoring system for OM-EL-WIFI Series data loggers. Alarms are annunciated with high brightness LEDs and a choice of nine alarm tones.
Product Number | Number of Inputs | Measurement Type | Input Type | Max Sampling Rate | Accuracy Rating | Display Type | Form Factor | Certificate | Power Supply Option | Communication | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
2
|
Temperature and Humidity
|
Ambient Temperature, RH
|
10 secs
|
Good
|
LCD Display
|
Handheld/Wall Mount
|
Not Applicable
|
Battery
|
WiFi
|
Audible and Visual Alarm (Move to accessory)
|
Splash Proof Wireless Temperature Data Logger for the Food Processing Industry
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Temperature
|
1
|
mA
|
~33K
|
LCD
|
Battery
|
Wireless, USB
|
1 sec
|
101 mm (4") probe
|
The HOBO MX2201-2202 Pendant Bluetooth waterproof temperature loggers deliver accurate temperature and light measurements straight to your iOS or Android mobile device.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|
|
Temperature
|
1
|
Internal
|
~96K
|
Battery
|
Bluetooth Low Energy
|
1 sec
|
Submersible, Waterproof to 30m (100')
|
|
Temperature, Light Intensity
|
2
|
Internal
|
~96K
|
Battery
|
Bluetooth Low Energy
|
1 sec
|
Submersible, Waterproof to 30m (100')
|
The HOBO MX1102A Carbon Dioxide (CO2), Temp/RH data logger features a large LCD display, audible alarms, and Bluetooth communications to any iOS or Android mobile device.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Temperature, Humidity, CO2
|
3
|
Internal
|
~85K
|
LCD
|
Battery
|
Bluetooth Low Energy
|
1 sec
|
IP50
|
HOBO MX100 is a low-cost, splash-proof temperature Bluetooth data logger with a configurable alarm that is ideal for a wide range of indoor monitoring applications.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|
|
Temperature
|
1
|
Internal
|
~33K
|
Battery
|
Bluetooth Low Energy
|
1 sec
|
IP67
|
The HOBO MX2501 PH and Temperature data logger is designed with Bluetooth connectivity for easy long-term monitoring of PH in estuaries, lakes, streams, rivers, and oceans.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|
|
pH, Temperature
|
2
|
Thermistor, pH (mv)
|
~45K
|
Battery
|
Bluetooth Low Energy
|
1 sec
|
Submersible
|
Environmental Monitoring and Recording over the Internet
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Humidity, Temperature
|
2
|
External Probe
|
~85K
|
LCD
|
Battery, AC Power Adapter
|
Ethernet, SD Card
|
1 sec
|
Standard right angle probe, 1.8 m (6') extension cable
|
|
Humidity, Temperature
|
2
|
External Probe
|
~85K
|
LCD
|
Battery, AC Power Adapter
|
Ethernet, SD Card
|
1 sec
|
137 mm (5") industrial probe with 3 m (10') cable
|
|
Humidity, Temperature
|
2
|
External Probe
|
~85K
|
LCD
|
Battery, AC Power Adapter
|
Ethernet, SD Card
|
1 sec
|
Standard right angle probe, 1.8 m (6') extension cable & CAL4
|
|
Humidity, Temperature
|
2
|
External Probe
|
~85K
|
LCD
|
Battery, AC Power Adapter
|
Ethernet, SD Card
|
1 sec
|
137 mm (5") industrial probe only
|
|
Humidity, Temperature
|
2
|
External Probe
|
~85K
|
LCD
|
Battery, AC Power Adapter
|
Ethernet, SD Card
|
1 sec
|
137 mm (5") industrial probe with 3 m (10') cable & CAL4
|
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
TC
|
1
|
TC
|
~85K
|
LCD
|
Battery, AC Power Adapter
|
Ethernet, SD Card
|
1 sec
|
Not Applicable
|
|
TC
|
1
|
TC
|
~85K
|
LCD
|
Battery, AC Power Adapter
|
Ethernet, SD Card
|
1 sec
|
CAL-3 for J Type
|
|
TC
|
1
|
TC
|
~85K
|
LCD
|
Battery, AC Power Adapter
|
Ethernet, SD Card
|
1 sec
|
CAL-3 for K Type
|