Call us at 1-888-826-6342
Seamless incoloy strip heater with slim 0.5" width design for space restricted areas, up to 0.4 kW power, max temperature 1500°F, work for large tanks, vats and heating ducts.
Product Number | Form Factor | Power | Supply Voltage | Power Density | Sheath Material | Strip Dimension | Max. Temperature | Termination |
---|---|---|---|---|---|---|---|---|
|
Strip
|
125 W
|
120 Vac
|
32 W/in2
|
Incoloy
|
7 1/16" L
|
815ºC (1500°F)
|
Strip Leads
|
|
Strip
|
300 W
|
120 Vac
|
20 W/in2
|
Incoloy
|
10 11/16" L
|
815ºC (1500°F)
|
Strip Leads
|
|
Strip
|
350 W
|
240 Vac
|
22 W/in2
|
Incoloy
|
11 1/8" L
|
815ºC (1500°F)
|
Strip Leads
|
|
Strip
|
200 W
|
120 Vac
|
7 W/in2
|
Incoloy
|
14 3/16" L
|
815ºC (1500°F)
|
Strip Leads
|
|
Strip
|
200 W
|
240 Vac
|
11 W/in2
|
Incoloy
|
13 3/4" L
|
815ºC (1500°F)
|
Strip Leads
|
TXDIN1600 series has a universal thermocouple, RTD, or process input and 4-20mA output. Configuration via USB cable (sold separately). Push button user trim, relay output
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Supply Voltage Type | Isolation | Programability |
---|---|---|---|---|---|---|---|---|
|
TC, RTD, mA, mV
|
Universal
|
See Detail Specs
|
V
|
Process
|
DC
|
500 V
|
Pushbutton/Software
|
|
TC, RTD, mA, mV
|
Universal
|
See Detail Specs
|
2 Relays
|
Relay
|
DC
|
500 V
|
Pushbutton/Software
|
Immersion heater with stainless steel sheath element, 3", 5",or 6" flange mounted, up to 36 kW power and designed for mildly corrosive solutions.
Product Number | Form Factor | Heating Element Length | Power | Power Density | Supply Voltage | Supply Voltage Type | Heated Medium | Sheath Material | Enclosure Type | Flange |
---|---|---|---|---|---|---|---|---|---|---|
|
Flanged Immersion
|
18 1⁄16"
|
3 kW
|
23 W/in2
|
240V
|
1 Phase
|
Corrosive Fluids
|
Stainless Steel
|
General Purpose NEMA-1 rated
|
3"- 150 lb
|
|
Flanged Immersion
|
25 3⁄16"
|
4.5 kW
|
23 W/in2
|
240V
|
1 Phase
|
Corrosive Fluids
|
Stainless Steel
|
General Purpose NEMA-1 rated
|
3"- 150 lb
|
|
Flanged Immersion
|
33 1⁄16"
|
6 kW
|
23 W/in2
|
240V
|
1 Phase
|
Corrosive Fluids
|
Stainless Steel
|
General Purpose NEMA-1 rated
|
3"- 150 lb
|
|
Flanged Immersion
|
25 1⁄8"
|
18 kW
|
23 W/in2
|
480V
|
3 Phase
|
Corrosive Fluids
|
Stainless Steel
|
General Purpose NEMA-1 rated
|
6" - 150 lb
|
|
Flanged Immersion
|
33"
|
24 kW
|
23 W/in2
|
480V
|
3 Phase
|
Corrosive Fluids
|
Stainless Steel
|
General Purpose NEMA-1 rated
|
6" - 150 lb
|
Iron or chrome steel strip heater with side by side terminals at one end, up to 1.5 kW power, max temperature 1200°F and designed for dryers, air ducts and more
Product Number | Form Factor | Power | Supply Voltage | Power Density | Sheath Material | Strip Dimension | Max. Temperature | Number of Mounting Holes | Termination |
---|---|---|---|---|---|---|---|---|---|
|
Strip
|
500 W
|
120 Vac
|
25 W/in2
|
Chrome Steel
|
6 1/2" L
|
650°C (1200°F)
|
2
|
2 Terminals One End
|
|
Strip
|
500 W
|
240 Vac
|
25 W/in2
|
Chrome Steel
|
6 1/2" L
|
650°C (1200°F)
|
2
|
2 Terminals One End
|
|
Strip
|
400 W
|
120 Vac
|
14 W/in2
|
Iron
|
6 1/2" L
|
400°C (750°F)
|
2
|
2 Terminals One End
|
|
Strip
|
400 W
|
240 Vac
|
14 W/in2
|
Iron
|
6 1/2" L
|
400°C (750°F)
|
2
|
2 Terminals One End
|
|
Strip
|
600 W
|
120 Vac
|
19 W/in2
|
Chrome Steel
|
8 1/2" L
|
650°C (1200°F)
|
3
|
2 Terminals One End
|
Circulation heater with integral thermostat. 304SS plugs, incoloy heater element sheaths, and 304SS vessels. 15 or 23 W/in2, 2 to 30kW power.
Product Number | Power | Power Density | Sheath Material | Number of Elements | Vessel Material | Supply Voltage | Features |
---|---|---|---|---|---|---|---|
|
2 kW
|
15 W/in2
|
Incoloy
|
3
|
304 Passivated Stainless Steel
|
240 Vac
|
E1 General Purpose Resistant 1 Phase
|
|
6 kW
|
15 W/in2
|
Incoloy
|
6
|
304 Passivated Stainless Steel
|
240 Vac
|
E1 General Purpose Resistant 1 Phase
|
|
2 kW
|
15 W/in2
|
Incoloy
|
3
|
304 Passivated Stainless Steel
|
240 Vac
|
E4 Moisture Resistant 3 Phase
|
|
6 kW
|
15 W/in2
|
Incoloy
|
6
|
304 Passivated Stainless Steel
|
240 Vac
|
E1 General Purpose Resistant 3 Phase
|
Chrome steel strip heater with 3 terminals centered or at one end , up to 3 kW power, max temperature 1200°F and designed for hot plates, air ducts, inducers and more.
Product Number | Form Factor | Power | Supply Voltage | Power Density | Sheath Material | Strip Dimension | Max. Temperature | Number of Mounting Holes | Termination |
---|---|---|---|---|---|---|---|---|---|
|
Strip
|
400 W
|
120 Vac
|
17 W/in2
|
Chrome Steel
|
10 1/2" L
|
650°C (1200°F)
|
2
|
3 Terminals One End
|
|
Strip
|
500 W
|
120 Vac
|
17 W/in2
|
Chrome Steel
|
12" L
|
650°C (1200°F)
|
2
|
3 Terminals One End
|
|
Strip
|
500 W
|
240 Vac
|
17 W/in2
|
Chrome Steel
|
12" L
|
650°C (1200°F)
|
2
|
3 Terminals One End
|
|
Strip
|
750 W
|
120 Vac
|
18 W/in2
|
Chrome Steel
|
15 1/4" L
|
650°C (1200°F)
|
2
|
3 Terminals One End
|
|
Strip
|
750 W
|
240 Vac
|
18 W/in2
|
Chrome Steel
|
15 1/4" L
|
650°C (1200°F)
|
2
|
3 Terminals One End
|
Coil finned iron or monel strip heater with up to 5 kW power, max temperature of 315°F, designed for round air ducts, integrated controls and overheat protection.
Product Number | Form Factor | Power | Supply Voltage | Power Density | Sheath Material | Strip Dimension | Max. Temperature | Number of Mounting Holes | Termination |
---|---|---|---|---|---|---|---|---|---|
|
Coiled Finned
|
1950 W
|
120 Vac
|
27 W/in2
|
Iron
|
8 7⁄8" OD
|
238°C (460°F)
|
2
|
2 Terminals
|
|
Coiled Finned
|
1950 W
|
240 Vac
|
27 W/in2
|
Iron
|
8 7⁄8" OD
|
238°C (460°F)
|
2
|
2 Terminals
|
|
Coiled Finned
|
2500 W
|
120 Vac
|
26 W/in2
|
Iron
|
10 3⁄4" OD
|
238°C (460°F)
|
2
|
2 Terminals
|
|
Coiled Finned
|
2500 W
|
240 Vac
|
26 W/in2
|
Iron
|
10 3⁄4" OD
|
238°C (460°F)
|
2
|
2 Terminals
|
|
Coiled Finned
|
3100 W
|
240 Vac
|
27 W/in2
|
Iron
|
12 1/2" L
|
238°C (460°F)
|
2
|
2 Terminals
|
All CDTX-2850 units are NEMA 4X (IP65) rated and allow connections of up to 1000 ft. The two-wire 4 to 20 mA output has eight 4 to 20 mA ranges for each electrode.
Product Number | Measurement Type | Range | Supply Power | Output Type | Features |
---|---|---|---|---|---|
|
Conductivity
|
0.055 to 400,000 μS
|
12 to 24 Vdc
|
4 to 20 mA
|
0 to 20 MΩ
|
|
Conductivity
|
0.055 to 400,000 μS
|
12 to 24 Vdc
|
4 to 20 mA
|
0 to 1,000 μS
|
|
Conductivity
|
0.055 to 400,000 μS
|
12 to 24 Vdc
|
4 to 20 mA
|
0 to 10,000 μS
|
|
Conductivity
|
0.055 to 400,000 μS
|
12 to 24 Vdc
|
4 to 20 mA
|
0 to 200,000 μS
|
|
Conductivity
|
0.055 to 400,000 μS
|
12 to 24 Vdc
|
4 to 20 mA
|
0 to 400,000 μS, Threaded J-box, Sensors Sold Separately
|
Iron or chrome steel strip heater with opposite end terminals, up to 1.5 kW power, max temperature 1200°F and designed for dryers, air ducts and more
Product Number | Form Factor | Power | Supply Voltage | Power Density | Sheath Material | Strip Dimension | Max. Temperature | Number of Mounting Holes | Termination |
---|---|---|---|---|---|---|---|---|---|
|
Strip
|
100 W
|
120 Vac
|
8 W/in2
|
Rust-Resisting Iron
|
9 1/2" L
|
650°C (1200°F)
|
2
|
2 Terminals One End
|
|
Strip
|
250 W
|
120 Vac
|
2 W/in2
|
Chrome Steel
|
8" L
|
650°C (1200°F)
|
2
|
2 Terminals One End
|
|
Strip
|
300 W
|
120 Vac
|
21 W/in2
|
Chrome Steel
|
9 1/2" L
|
650°C (1200°F)
|
2
|
2 Terminals One End
|
|
Strip
|
350 W
|
120 Vac
|
19 W/in2
|
Chrome Steel
|
11" L
|
650°C (1200°F)
|
2
|
2 Terminals One End
|
|
Strip
|
400 W
|
120 Vac
|
19 W/in2
|
Chrome Steel
|
12" L
|
650°C (1200°F)
|
2
|
2 Terminals One End
|
The OME-DB-24PD Optically isolates digital input channels. Connects directly to OME-PIO-D144 board. AC/DC Signal Input with filter, input buffer, and voltage comparator.
Product Number | Number of Inputs | Input Type | Output Type | Other Features |
---|---|---|---|---|
|
1
|
Isolated Digital Input
|
Not Applicable
|
OME-DB-24PD
|
The DPG409S sanitary series have a current or voltage output signal with a wireless option and are user-configurable. They have ±0.08% accuracy in many pressure types.
Product Number | Pressure Range Units | Pressure Range Min | Pressure Range Max | Pressure Range | Pressure Type | Pressure Port Type | Pressure Port Size | Power Source | Accuracy value | Accuracy Class | Number of Digits | Electrical Output | Output Signal | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
psi
|
0
|
100
|
0 to 100 psi
|
Gauge
|
Tri-Clamp
|
1 1/2"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
4 to 20 mA, Voltage
|
Current or Voltage
|
Not Applicable
|
|
psi
|
0
|
1
|
0 to 1 psi
|
Gauge
|
Tri-Clamp
|
1 1/2"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
4 to 20 mA, Voltage
|
Current or Voltage
|
Not Applicable
|
|
psi
|
0
|
5
|
0 to 5 psi
|
Absolute
|
Tri-Clamp
|
1 1/2"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
4 to 20 mA, Voltage
|
Current or Voltage
|
Not Applicable
|
|
psi
|
0
|
5
|
0 to 5 psi
|
Gauge
|
Tri-Clamp
|
1 1/2"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
4 to 20 mA, Voltage
|
Current or Voltage
|
Not Applicable
|
|
psi
|
0
|
15
|
0 to 15 psi
|
Absolute
|
Tri-Clamp
|
1 1/2"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
4 to 20 mA, Voltage
|
Current or Voltage
|
Not Applicable
|
These flanged thermowells have a straight shank & are ideal for 1/4 inch ad 3/8 inch diameter elements. Click here to shop thermowells.
Product Number | External Thread | Pipe Size | Flange Size | Material | Shank Diameter | Insertion Length | Shank Style | Internal Thread | Bore Diameter | Pressure Rating | Well Type | Features | Stem length/Probe Length |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Not Applicable
|
Not Applicable
|
1 in
|
Carbon Steel
|
3/4 in
|
4 in
|
Straight
|
1/2 in NPSM
|
0.260 in
|
150 PSI @70 F
|
Flanged
|
Raised face Flange
|
6 in
|
|
Not Applicable
|
Not Applicable
|
1 in
|
Carbon Steel
|
3/4 in
|
4 in
|
Straight
|
1/2 in NPSM
|
0.260 in
|
300 PSI @ 70 F
|
Flanged
|
Raised face Flange
|
6 in
|
|
Not Applicable
|
Not Applicable
|
2 in
|
Carbon Steel
|
3/4 in
|
4 in
|
Straight
|
1/2 in NPSM
|
0.260 in
|
150 PSI @70 F
|
Flanged
|
Raised face Flange
|
6 in
|
|
Not Applicable
|
Not Applicable
|
2 in
|
Carbon Steel
|
3/4 in
|
4 in
|
Straight
|
1/2 in NPSM
|
0.260 in
|
300 PSI @ 70 F
|
Flanged
|
Raised face Flange
|
6 in
|
|
Not Applicable
|
Not Applicable
|
1 in
|
Carbon Steel
|
3/4 in
|
7 in
|
Straight
|
1/2 in NPSM
|
0.260 in
|
150 PSI @70 F
|
Flanged
|
Raised face Flange
|
9 in
|
The PCL1000 Multifunction Calibrator has excellent accuracy and measures and simulates TCs, RTDs, Ω, Current, Voltage and Frequency. Add-on pressure modules available.
Product Number | Display Type | Input Type | Features |
---|---|---|---|
|
LCD
|
pH
|
Not Applicable
|
The ZW-CM is a simple, compact, wall mounted environmental Sensor which transmits local Temperature, Humidity & Pressure to a ZW-REC wireless receiver.
Product Number | Measurement Type | Number of Channels | Sensor Type | Sensor Connection | Form Factor | Range | Radio Frequency Compatibility |
---|---|---|---|---|---|---|---|
|
Temperature, Humidity
|
2
|
Digital
|
Integrated
|
Wall Mount
|
Medium
|
Global (2.4 GHz)
|
|
Temperature, Humidity, Barometric Pressure
|
3
|
Digital
|
Integrated
|
Wall Mount
|
Medium
|
Global (2.4 GHz)
|
Chrome steel strip heater with centered terminals, up to 1 kW power and designed for hot plates, air ducts, inducers and more.
Product Number | Form Factor | Power | Supply Voltage | Power Density | Sheath Material | Strip Dimension | Number of Mounting Holes | Termination |
---|---|---|---|---|---|---|---|---|
|
Strip
|
350 W
|
120 Vac
|
15 W/in2
|
Chrome Steel
|
10 1/2" L
|
2
|
2 Terminals Centered
|
|
Strip
|
500 W
|
120 Vac
|
17 W/in2
|
Chrome Steel
|
12" L
|
2
|
2 Terminals Centered
|
|
Strip
|
500 W
|
240 Vac
|
17 W/in2
|
Chrome Steel
|
12" L
|
2
|
2 Terminals Centered
|
|
Strip
|
500 W
|
120 Vac
|
12 W/in2
|
Chrome Steel
|
15 1/4" L
|
2
|
2 Terminals Centered
|
|
Strip
|
500 W
|
240 Vac
|
12 W/in2
|
Chrome Steel
|
15 1/4" L
|
2
|
2 Terminals Centered
|
20A redundancy (buffering) module for a 24 Vdc power system, alarm signals for both input channels, 2 sets of 20A OR-ing diodes
Product Number | Current Rating | Supply Voltage |
---|---|---|
|
1 A
|
21 to 28 Vdc
|
|
3.125 A
|
24 Vdc
|
|
10 A
|
24 Vdc
|
DMD1080 Series accepts DC voltage or current input. Provides visual alarm indication/alarm relay contact outputs. Input tracker and alarms status LEDs.
Product Number | Relay Type | Number of Relay Outputs | Input Type | Supply Voltage |
---|---|---|---|---|
|
DPST
|
2
|
Low power input
|
Not Applicable
|
|
DPST
|
2
|
Standard power input
|
Not Applicable
|
The DRI-SP-AC is a DC input signal splitter that is AC powered. Provides 2 fully isolated DC output signals in proportion to 1 DC input. Configurable I/O ranges
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Supply Voltage Type | Isolation | Programability | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
DC Current/Voltage
|
Process
|
100 Vdc, 100 mA
|
mA, V (x2)
|
Splitter
|
AC
|
1800 V
|
Trim Pot/Switch
|
Signal Splitter
|
Immersion heater with Incoloy sheath element, 3", 5" or 6" flange mounted, designed for severely corrosive water based applications and explosion resistant options.
Product Number | Form Factor | Heating Element Length | Power | Power Density | Supply Voltage | Supply Voltage Type | Heated Medium | Sheath Material | Enclosure Type | Flange |
---|---|---|---|---|---|---|---|---|---|---|
|
Flanged Immersion
|
48 1⁄16"
|
6 kW
|
15 W/in2
|
480V
|
3 Phase
|
Corrosive Fluids
|
Incoloy
|
General Purpose NEMA-1 rated
|
3"- 150 lb
|
|
Flanged Immersion
|
33 1⁄16"
|
8 kW
|
15 W/in2
|
240V
|
3 Phase
|
Corrosive Fluids
|
Incoloy
|
General Purpose NEMA-1 rated
|
5" - 150 lb
|
|
Flanged Immersion
|
48 1⁄16"
|
12 kW
|
15 W/in2
|
480V
|
3 Phase
|
Corrosive Fluids
|
Incoloy
|
General Purpose NEMA-1 rated
|
5" - 150 lb
|
SYNC by Omega is a device configuration and management software platform for Omega Smart devices. It allows users to configure device runtime parameters, view process values, and export data.
Product Number | Edition |
---|---|
|
SYNC by Omega
|