Added to Your Shopping Cart
Miniature, flat 2-pin TC connectors designed to quickly connect sensors to extension cables or instrumentation. Available with and without write-on tag for easy labeling.
Added to Your Shopping Cart
Configurable immersion thermocouple probes with an M8 connector molded onto the probe. Available in 304SS or Inconel sheaths and a variety of diameters and lengths
Added to Your Shopping Cart
Standard & mini female TC connectors with a snap-in design for conveniently mounting into control, console, or instrument panels.
Added to Your Shopping Cart
Thermocouple shielded extension cable with 4 to 24 pairs plus drain wire. K, J, or T calibration. PVC insulation and jacket.
Added to Your Shopping Cart
The Extreme temperature ceramic version of our standard size, round 2-pin TC Connectors. Designed to quickly connect sensors to extension cables or instrumentation.
Added to Your Shopping Cart
DRTB-2 Series thermocouple terminal blocks, manufactured with thermocouple-grade alloys guarantee accurate readings, SMP-compatible female miniature thermocouple connector.
Added to Your Shopping Cart
Handheld millivolt and 11 thermocouple type calibrator and thermometer. Easily adjustable dials & rugged case.
Added to Your Shopping Cart
Round hole panel jack thermocouple connectors for mounting on control panels or instrument cases. Utilizes a drill or punch hole. Mounting Nut included.
Added to Your Shopping Cart
The TX31 is a 2 wire head mount process transmitter that converts thermocouples to process signals. Model specific TC type, loop powered. DIP switch range setting.
Added to Your Shopping Cart
Calibrate and Source K/J/E/T/R/S/B/N/G/C/D/L/U/P thermocouple signals along with millivolt. 50hr battery life and storage of 3 temperature readings for instant recall.
Added to Your Shopping Cart
Integral handle thermocouple probes feature an exposed tip for measuring surface temperatures up to 1100°C. Includes retractable cable and connector.
Added to Your Shopping Cart
Handheld type K thermocouple probes with unique tip for use in measuring the temperature of molten metals and conductive liquids. Rated for use to 1260°C.
Added to Your Shopping Cart
The Omega Link SP-005 seamlessly integrates standard M12 thermocouple and RTD probes into your sensor network. It supports up to 2 TCs or 1 RTD and features digital I/O.
Added to Your Shopping Cart
Temperature Reference Probes for use in Reference Chambers are available for all standard calibrations with 12", 24", or 36" leads.
Added to Your Shopping Cart
Thermocouple probe assemblies with exotic sheath materials for extreme temperature applications up to 2315°C & lead wires. Available in type R, S, B, C, and D calibrations.
Added to Your Shopping Cart
Utility handle thermocouple probes made with Omegaclad XL sheath material. These probes have superior long-term stability and low drift at high temperatures.
Added to Your Shopping Cart
Configurable immersion thermocouple probes with a retractable cable and miniature connector attached. Work great with handheld instruments and/or test equipment that moves.
Added to Your Shopping Cart
Thermocouple probes that can be cut to the desired length with a standard tube cutter to fit field applications. Plastic plug in tube end protects the wires from sharp edges.
Added to Your Shopping Cart
Thermocouple handle probes with compact faces ideal for measuring stationary molds, plates, pipes, glassware, stone, steel and other materials with surface temps up to 480°C.
Added to Your Shopping Cart
Configurable quick disconnect thermocouple probes with a high temp miniature plastic connector available in various calibrations, diameters and lengths.