- Home
- Temperature Measurement
- Temperature Surface Sensors
Please add to cart to keep it or exit the configuration
Temperature Surface Sensors
Self-Adhesive Polyimide Fast Response Surface Thermocouples
SA1
General use fast response thermocouples mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 175°C.
$73.05
Self-Adhesive Polyimide Fast Response Surface Thermocouples - Highest Temp
SA1XL
Fast response thermocouples mounted in glass tape & polyimide with a self-adhesive backing and fiberglass lead-wires for easily measuring surface temperatures up to 315°C.
$117.44
High Temperature Inconel Overbraided Silica Fiber Insulated Thermocouples
XCIB
High-temperature abrasion resistant thermocouples with Inconel Overbraiding for measuring temperatures up to 1038°C in rugged applications like profiling ovens and furnaces.
$72.01
Self-Adhesive Silicone Molded Surface Thermocouples
SA2
General use thermocouples molded into silicone rubber with self-adhesive backing for easily measuring the temperatures of curved or flat surfaces up to 200°C.
$43.72