Call us at 1-888-826-6342
SV-3300 Series 2-way solenoid valves are direct-acting valves featuring brass, construction and FKM seal material. The temperature range from 14 to 280°F
Product Number | Category | Valve Start Position | Body Material | Valve Type | Wetted Materials | Process Connection Size | Flow Coefficient (Cv) | Max Operating Pressure | Max Process Temperature | Media Type | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Solenoid
|
Normally closed
|
Brass
|
Direct Acting
|
SS, Copper, Brass, FKM
|
1/8"
|
0.1
|
AC 435 psi DC 260 psi
|
137 °C (280 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Brass
|
Direct Acting
|
SS, Copper, Brass, FKM
|
1/8"
|
0.14
|
AC 315 psi DC 230 psi
|
137 °C (280 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Brass
|
Direct Acting
|
SS, Copper, Brass, FKM
|
1/8"
|
0.22
|
AC 200 psi DC130 psi
|
137 °C (280 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Brass
|
Direct Acting
|
SS, Copper, Brass, FKM
|
1/8"
|
0.28
|
AC 145 psi DC 85 psi
|
137 °C (280 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Brass
|
Direct Acting
|
SS, Copper, Brass, FKM
|
1/4"
|
0.1
|
AC 430 psi DC 260 psi
|
137 °C (280 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
SV170 Series 2-way, 316 SS solenoid valves have a temperature range of -14 to 280°F and the FKM O-ring make these valves ideal for many aggressive liquids and gases.
Product Number | Category | Valve Start Position | Body Material | Valve Type | Wetted Materials | Process Connection Size | Flow Coefficient (Cv) | Max Operating Pressure | Max Process Temperature | Media Type | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Solenoid
|
Normally closed
|
316 SS
|
Direct Acting
|
FKM
|
3/8"
|
2.8
|
AC 200 psi DC 85 psi
|
137 °C (280 °F)
|
Hot Water, Steam
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
316 SS
|
Direct Acting
|
FKM
|
1/2"
|
3.4
|
AC 200 psi DC 85 psi
|
137 °C (280 °F)
|
Hot Water, Steam
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
316 SS
|
Direct Acting
|
FKM
|
3/4"
|
4.1
|
AC 200 psi DC 85 psi
|
137 °C (280 °F)
|
Hot Water, Steam
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
316 SS
|
Direct Acting
|
FKM
|
1"
|
9.7
|
AC 200 psi DC 45 psi
|
137 °C (280 °F)
|
Hot Water, Steam
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
316 SS
|
Direct Acting
|
FKM
|
1 1/4"
|
20.1
|
AC 200 psi DC 0 psi
|
137 °C (280 °F)
|
Hot Water, Steam
|
AC/DC Coil Sold Separately
|
The SVH-130 Series is a compact size for where space is limited and is ideal for flow control of high pressure air, water, CNG, hydrogen, nitrogen, and other gases
Product Number | Category | Valve Start Position | Body Material | Valve Type | Wetted Materials | Process Connection Size | Flow Coefficient (Cv) | Max Operating Pressure | Max Process Temperature | Media Type | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Solenoid
|
Normally closed
|
316 SS
|
Direct Acting
|
300 Series SS, 430 SS, PEAK, Buna, FKM, PTFE, Nylon
|
1/4"
|
1.1
|
3,500 psi
|
121 °C (250 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately, 120 Vdc
|
|
Solenoid
|
Normally closed
|
316 SS
|
Direct Acting
|
300 Series SS, 430 SS, PEAK, Buna, FKM, PTFE, Nylon
|
1/4"
|
1.1
|
7,500 psi
|
121 °C (250 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately, 120 Vac
|
|
Solenoid
|
Normally closed
|
316 SS
|
Direct Acting
|
300 Series SS, 430 SS, PEAK, Buna, FKM, PTFE, Nylon
|
1/2"
|
4.5
|
5,000 psi
|
121 °C (250 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately, 120 Vac
|
|
Solenoid
|
Normally Open
|
316 SS
|
Direct Acting
|
300 Series SS, 430 SS, PEAK, Buna, FKM, PTFE, Nylon
|
1/4"
|
1.1
|
7,500 psi
|
121 °C (250 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately, 120 Vac
|
|
Solenoid
|
Normally Open
|
316 SS
|
Direct Acting
|
300 Series SS, 430 SS, PEAK, Buna, FKM, PTFE, Nylon
|
1/2"
|
4.5
|
5,000 psi
|
121 °C (250 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately, 120 Vac
|
The SV130 Series direct-acting solenoid valves are normally open. In a normally open valve, a plunger return spring holds the plunger away from the orifice, allowing flow.
Product Number | Category | Valve Start Position | Body Material | Valve Type | Wetted Materials | Process Connection Size | Flow Coefficient (Cv) | Max Operating Pressure | Max Process Temperature | Media Type | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Solenoid
|
Normally Open
|
SS
|
Direct Acting
|
SS, Copper, FKM
|
1/4"
|
0.05
|
400 psi
|
116 °C (240 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally Open
|
SS
|
Direct Acting
|
SS, Copper, FKM
|
1/4"
|
0.11
|
325 psi
|
116 °C (240 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally Open
|
SS
|
Direct Acting
|
SS, Copper, FKM
|
1/4"
|
0.15
|
250 psi
|
116 °C (240 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
The SV291 through SV295 Series valves are 2-way, pilot operated, anti-waterhammer, and are normally open. These valves are designed to reduce or control waterhammer
Product Number | Category | Valve Start Position | Body Material | Valve Type | Wetted Materials | Process Connection Size | Flow Coefficient (Cv) | Max Operating Pressure | Max Process Temperature | Media Type | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Solenoid
|
Normally Open
|
Brass
|
Pilot Operated
|
SS, Copper, Buna
|
3/4"
|
9.6
|
230 psi
|
85 °C (185 °F)
|
Water
|
AC/DC Coil Sold Separately, Slow Closing
|
|
Solenoid
|
Normally Open
|
Brass
|
Pilot Operated
|
SS, Copper, Buna
|
1"
|
12.5
|
230 psi
|
85 °C (185 °F)
|
Water
|
AC/DC Coil Sold Separately, Slow Closing
|
The SVH-110 Series are used to control the flow of high pressure air, water, hydrogen, nitrogen and other gases or light liquids compatible with materials of construction.
Product Number | Category | Valve Start Position | Body Material | Valve Type | Wetted Materials | Process Connection Size | Flow Coefficient (Cv) | Max Operating Pressure | Max Process Temperature | Media Type | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Solenoid
|
Normally closed
|
316 SS
|
Direct Acting
|
300 Series SS, 430 SS, FEP
|
1/4"
|
0.005
|
10,000 psi
|
204 °C (400 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately, 120 Vac
|
|
Solenoid
|
Normally closed
|
316 SS
|
Direct Acting
|
300 Series SS, 430 SS, FEP
|
1/4"
|
0.02
|
4,000 psi
|
204 °C (400 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately, 120 Vac
|
|
Solenoid
|
Normally Open
|
316 SS
|
Direct Acting
|
300 Series SS, 430 SS, FEP
|
1/4"
|
0.005
|
10,000 psi
|
204 °C (400 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately, 120 Vac
|
|
Solenoid
|
Normally Open
|
316 SS
|
Direct Acting
|
300 Series SS, 430 SS, FEP
|
1/4"
|
0.02
|
4,000 psi
|
204 °C (400 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately, 120 Vac
|
|
Solenoid
|
Normally closed
|
316 SS
|
Direct Acting
|
300 Series SS, 430 SS, FEP
|
1/4"
|
0.005
|
10,000 psi
|
204 °C (400 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately, 24 Vac
|
SV3200 Series 2-way solenoid valves are direct-acting valves featuring stainless steel construction and PTFE seal material.
Product Number | Category | Valve Start Position | Body Material | Valve Type | Wetted Materials | Process Connection Size | Flow Coefficient (Cv) | Max Operating Pressure | Max Process Temperature | Media Type | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Solenoid
|
Normally closed
|
316 SS
|
Direct Acting
|
SS, Copper, PTFE
|
1/4"
|
0.22
|
AC 200 psi DC 130 psi
|
137 °C (280 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
316 SS
|
Direct Acting
|
SS, Copper, PTFE
|
1/4"
|
0.28
|
AC 145 psi DC 85 psi
|
137 °C (280 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
316 SS
|
Direct Acting
|
SS, Copper, PTFE
|
1/4"
|
0.35
|
AC 85 psi DC 25 psi
|
137 °C (280 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
316 SS
|
Direct Acting
|
SS, Copper, PTFE
|
1/4"
|
0.63
|
AC 50 psi DC 15 psi
|
137 °C (280 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
The SV6000 Series 2-way, normally closed solenoid valves are pilot operated brass body with FKM seal material.
Product Number | Category | Valve Start Position | Body Material | Valve Type | Wetted Materials | Process Connection Size | Flow Coefficient (Cv) | Max Operating Pressure | Max Process Temperature | Media Type | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Solenoid
|
Normally closed
|
Brass
|
Pilot Operated
|
SS, Copper, Buna
|
1"
|
14.0
|
AC 230 psi DC 230 psi
|
90 °C (195 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Brass
|
Pilot Operated
|
SS, Copper, Buna
|
1/4"
|
1.5
|
AC 300 psi DC 150 psi
|
90 °C (195 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Brass
|
Pilot Operated
|
SS, Copper, Buna
|
3/8"
|
1.7
|
AC 300 psi DC 150 psi
|
90 °C (195 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Brass
|
Pilot Operated
|
SS, Copper, Buna
|
1/2"
|
1.7
|
AC 300 psi DC 150 psi
|
90 °C (195 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Brass
|
Pilot Operated
|
SS, Copper, Buna
|
3/4"
|
9.8
|
AC 230 psi DC 230 psi
|
90 °C (195 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
The SV-3500 Series 2-way zero differential solenoid valves are internally piloted valves featuring Brass construction and NBR and PA seal material ideal for neutral media.
Product Number | Category | Valve Start Position | Body Material | Valve Type | Wetted Materials | Process Connection Size | Flow Coefficient (Cv) | Max Operating Pressure | Max Process Temperature | Media Type | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Solenoid
|
Normally closed
|
Brass
|
Direct Lift
|
SS, Copper, Brass, NBR & PA
|
1/2"
|
2.8
|
AC 200 psi DC 35 psi
|
90 °C (195 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Brass
|
Direct Lift
|
SS, Copper, Brass, NBR & PA
|
1/4"
|
1.4
|
AC 200 psi DC 75 psi
|
90 °C (195 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Brass
|
Direct Lift
|
SS, Copper, Brass, NBR & PA
|
3/8"
|
1.4
|
AC 200 psi DC 75 psi
|
90 °C (195 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Brass
|
Direct Lift
|
SS, Copper, Brass, NBR & PA
|
3/4"
|
2.8
|
AC 200 psi DC 35 psi
|
90 °C (195 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Brass
|
Direct Lift
|
SS, Copper, Brass, NBR & PA
|
1"
|
8.3
|
AC 116 psi DC 0 psi
|
90 °C (195 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
SV-3321 2-way solenoid valve is a high pressure direct acting valve featuring brass construction and PTFE seal material.
Product Number | Category | Valve Start Position | Body Material | Valve Type | Wetted Materials | Process Connection Size | Flow Coefficient (Cv) | Max Operating Pressure | Max Process Temperature | Media Type | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Solenoid
|
Normally closed
|
Brass
|
Direct Acting
|
SS, Copper, PTFE
|
1/4"
|
0.07
|
AC 0 psi DC 1,300 psi
|
182 °C (360 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
The SVH-140 is great for a wide range of flow rates, temperatures, and a wide range of fluids and gases. It is good for applications that need to control higher pressures.
Product Number | Category | Valve Start Position | Body Material | Valve Type | Wetted Materials | Process Connection Size | Flow Coefficient (Cv) | Max Operating Pressure | Max Process Temperature | Media Type | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Solenoid
|
Normally closed
|
316 SS
|
Direct Acting
|
300 Series SS, 430 SS, PTFE
|
1/2"
|
3.5
|
1,500 psi
|
149 °C (300 °F)
|
Gas
|
AC/DC Coil Sold Separately, 120 Vac
|
|
Solenoid
|
Normally closed
|
316 SS
|
Direct Acting
|
300 Series SS, 430 SS, PTFE
|
1/2"
|
3.5
|
1,500 psi
|
149 °C (300 °F)
|
Liquid
|
AC/DC Coil Sold Separately, 120 Vac
|
|
Solenoid
|
Normally closed
|
316 SS
|
Direct Acting
|
300 Series SS, 430 SS, PTFE
|
3/4"
|
7.5
|
1,200 psi
|
149 °C (300 °F)
|
Gas
|
AC/DC Coil Sold Separately, 120 Vac
|
|
Solenoid
|
Normally closed
|
316 SS
|
Direct Acting
|
300 Series SS, 430 SS, PTFE
|
3/4"
|
7.5
|
1,200 psi
|
149 °C (300 °F)
|
Liquid
|
AC/DC Coil Sold Separately, 120 Vac
|
|
Solenoid
|
Normally closed
|
316 SS
|
Direct Acting
|
300 Series SS, 430 SS, PTFE
|
1"
|
13.0
|
1,200 psi
|
149 °C (300 °F)
|
Gas
|
AC/DC Coil Sold Separately, 120 Vac
|
The SV4100 and SV4300 Series are direct acting solenoid valves that have a brass body and a FKM seal material ideal for neutral media such as compressed air, inert gas, water
Product Number | Category | Valve Start Position | Body Material | Valve Type | Wetted Materials | Process Connection Size | Flow Coefficient (Cv) | Max Operating Pressure | Max Process Temperature | Media Type | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Solenoid
|
Normally Open
|
Brass
|
Direct Acting
|
SS, Copper, FKM
|
1/8"
|
0.06
|
260 psi
|
137 °C (280 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally Open
|
Brass
|
Direct Acting
|
SS, Copper, FKM
|
1/8"
|
0.1
|
145 psi
|
137 °C (280 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally Open
|
Brass
|
Direct Acting
|
SS, Copper, FKM
|
1/8"
|
0.22
|
60 psi
|
137 °C (280 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally Open
|
Brass
|
Direct Acting
|
SS, Copper, FKM
|
1/8"
|
0.28
|
50 psi
|
137 °C (280 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally Open
|
Brass
|
Direct Acting
|
SS, Copper, FKM
|
1/4"
|
0.06
|
260 psi
|
137 °C (280 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
Two-way solenoid valves for most industrial applications. It has two ports, an inlet and an outlet. A normally closed valve does not pass fluid unless it is energized.
Product Number | Category | Valve Start Position | Body Material | Valve Type | Wetted Materials | Process Connection Size | Flow Coefficient (Cv) | Max Operating Pressure | Max Process Temperature | Media Type | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Solenoid
|
Normally closed
|
SS
|
Direct Acting
|
SS, Copper, KEL-F
|
1/4"
|
0.06
|
1,000 psi
|
50 °C (122 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
SS
|
Direct Acting
|
SS, Copper, FKM
|
1/4"
|
0.06
|
450 psi
|
50 °C (122 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
SS
|
Direct Acting
|
SS, Copper, FKM
|
1/4"
|
0.1
|
350 psi
|
50 °C (122 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
SS
|
Direct Acting
|
SS, Copper, FKM
|
1/4"
|
0.18
|
275 psi
|
50 °C (122 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
SS
|
Direct Acting
|
SS, Copper, FKM
|
1/4"
|
0.28
|
200 psi
|
50 °C (122 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
The SV4000 Series 2-way hot water and steam solenoid valves are internally piloted. They feature brass and 316 stainless steel construction, and PTFE seal material.
Product Number | Category | Valve Start Position | Body Material | Valve Type | Wetted Materials | Process Connection Size | Flow Coefficient (Cv) | Max Operating Pressure | Max Process Temperature | Media Type | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Solenoid
|
Normally closed
|
316 SS
|
Pilot Operated
|
Copper, PTFE
|
3/4"
|
8.0
|
150 psi
|
182 °C (360 °F)
|
Hot Water, Steam
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Brass
|
Pilot Operated
|
SS, Copper, PTFE
|
1/2"
|
3.4
|
150 psi
|
182 °C (360 °F)
|
Hot Water, Steam
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Brass
|
Pilot Operated
|
SS, Copper, PTFE
|
3/4"
|
6.2
|
150 psi
|
182 °C (360 °F)
|
Hot Water, Steam
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Brass
|
Pilot Operated
|
SS, Copper, PTFE
|
1"
|
11.08
|
150 psi
|
182 °C (360 °F)
|
Hot Water, Steam
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally Open
|
Brass
|
Pilot Operated
|
SS, Copper, PTFE
|
1/2"
|
3.4
|
150 psi
|
182 °C (360 °F)
|
Hot Water, Steam
|
AC/DC Coil Sold Separately
|
The SV241 and SV242 can be used for liquids or gases. The most common application for these 3-way valves is the control of single-acting cylinders or spring-return actuators.
Product Number | Category | Valve Start Position | Body Material | Valve Type | Wetted Materials | Process Connection Size | Flow Coefficient (Cv) | Max Operating Pressure | Max Process Temperature | Media Type | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Solenoid
|
Normally closed
|
Brass
|
Direct Acting
|
SS, Copper, FKM
|
1/4"
|
0.17, 0.31
|
150 psi
|
116 °C (240 °F)
|
Liquid, Gas
|
3-Way, AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Brass
|
Direct Acting
|
SS, Copper, FKM
|
1/4"
|
0.24, 0.38
|
100 psi
|
116 °C (240 °F)
|
Liquid, Gas
|
3-Way, AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally Open/Closed
|
Brass
|
Direct Acting
|
SS, Copper, FKM
|
1/4"
|
0.17, 0.17
|
100 psi
|
116 °C (240 °F)
|
Liquid, Gas
|
3-Way, AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Brass
|
Pilot Operated
|
SS, Copper, Buna
|
1/4"
|
0.20, 1.1
|
100 psi
|
85 °C (185 °F)
|
Air
|
3-Way, AC/DC Coil Sold Separately, Quick Exhaust
|
|
Solenoid
|
Normally closed
|
Aluminum
|
Pilot Operated
|
SS, Copper, Buna
|
1/8"
|
0.35
|
150 psi
|
74 °C (165 °F)
|
Air
|
4-Way, AC/DC Coil Sold Separately
|
The SV6100A Series 2-way, normally closed solenoid valves are internally piloted valves featuring lead-free Brass and EPDM seal material.
Product Number | Category | Valve Start Position | Body Material | Valve Type | Wetted Materials | Process Connection Size | Flow Coefficient (Cv) | Max Operating Pressure | Max Process Temperature | Media Type | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Solenoid
|
Normally closed
|
Lead-Free Brass
|
Pilot Operated
|
SS, Copper, EPDM
|
1/2"
|
4.8
|
230 psi
|
137 °C (280 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Lead-Free Brass
|
Pilot Operated
|
SS, Copper, EPDM
|
3/4"
|
9.8
|
230 psi
|
137 °C (280 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Lead-Free Brass
|
Pilot Operated
|
SS, Copper, EPDM
|
1"
|
14.0
|
230 psi
|
137 °C (280 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
SV-3100 Series 2-way solenoid valves are direct-acting valves featuring brass and stainless steel construction and FKM seal material.The temperature range of 14 to 280°F
Product Number | Category | Valve Start Position | Body Material | Valve Type | Wetted Materials | Process Connection Size | Flow Coefficient (Cv) | Max Operating Pressure | Max Process Temperature | Media Type | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Solenoid
|
Normally closed
|
Brass
|
Direct Acting
|
SS, Copper, Brass, FKM
|
1/8"
|
0.1
|
AC 430 psi DC 220 psi
|
137 °C (280 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Brass
|
Direct Acting
|
SS, Copper, Brass, FKM
|
1/8"
|
0.14
|
AC 260 psi DC 150 psi
|
137 °C (280 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Brass
|
Direct Acting
|
SS, Copper, Brass, FKM
|
1/8"
|
0.24
|
AC 175 psi DC 85 psi
|
137 °C (280 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Brass
|
Direct Acting
|
SS, Copper, Brass, FKM
|
1/8"
|
0.35
|
AC 85 psi DC 30 psi
|
137 °C (280 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Brass
|
Direct Acting
|
SS, Copper, Brass, FKM
|
1/4"
|
0.1
|
AC 430 psi DC 220 psi
|
137 °C (280 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
The SV220 Series valves are designed for hot water applications in which the valve must operate when the pressure drop across the valve falls into the 0 to 5 psi range.
Product Number | Category | Valve Start Position | Body Material | Valve Type | Wetted Materials | Process Connection Size | Flow Coefficient (Cv) | Max Operating Pressure | Max Process Temperature | Media Type | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Solenoid
|
Normally closed
|
Brass
|
Direct Lift
|
SS, Copper, EPDM
|
1/4"
|
0.76
|
100 psi
|
99 °C (210 °F)
|
Hot Water
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Brass
|
Direct Lift
|
SS, Copper, EPDM
|
3/4"
|
4.4
|
150 psi
|
99 °C (210 °F)
|
Hot Water
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Brass
|
Direct Lift
|
SS, Copper, EPDM
|
1/2"
|
4.4
|
150 psi
|
99 °C (210 °F)
|
Hot Water
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Brass
|
Direct Lift
|
SS, Copper, EPDM
|
3/4"
|
5.5
|
150 psi
|
99 °C (210 °F)
|
Hot Water
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Brass
|
Direct Lift
|
SS, Copper, EPDM
|
1"
|
11.7
|
150 psi
|
99 °C (210 °F)
|
Hot Water
|
AC/DC Coil Sold Separately
|
The SV6100 Series 2-way, normally closed solenoid valves are pilot operated brass body with FKM seal material.
Product Number | Category | Valve Start Position | Body Material | Valve Type | Wetted Materials | Process Connection Size | Flow Coefficient (Cv) | Max Operating Pressure | Max Process Temperature | Media Type | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Solenoid
|
Normally closed
|
Brass
|
Pilot Operated
|
SS, Copper, FKM
|
1 1/4"
|
28.0
|
150 psi
|
137 °C (280 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
|
Solenoid
|
Normally closed
|
Brass
|
Pilot Operated
|
SS, Copper, FKM
|
1 1/2"
|
36.0
|
150 psi
|
137 °C (280 °F)
|
Liquid, Gas
|
AC/DC Coil Sold Separately
|
The SV281 through SV287 Series valves are 2-way, pilot-operated, anti-waterhammer, and are normally closed. These valves are designed to reduce or control waterhammer.
Product Number | Category | Valve Start Position | Body Material | Valve Type | Wetted Materials | Process Connection Size | Flow Coefficient (Cv) | Max Operating Pressure | Max Process Temperature | Media Type | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Solenoid
|
Normally closed
|
Brass
|
Pilot Operated
|
SS, Copper, Buna
|
1/2"
|
2.5
|
150 psi
|
85 °C (185 °F)
|
Water
|
AC/DC Coil Sold Separately, Slow Closing
|
|
Solenoid
|
Normally closed
|
Brass
|
Pilot Operated
|
SS, Copper, Buna
|
3/4"
|
9.6
|
230 psi
|
85 °C (185 °F)
|
Water
|
AC/DC Coil Sold Separately, Slow Closing
|
|
Solenoid
|
Normally closed
|
Brass
|
Pilot Operated
|
SS, Copper, Buna
|
1"
|
12.5
|
230 psi
|
85 °C (185 °F)
|
Water
|
AC/DC Coil Sold Separately, Slow Closing
|
|
Solenoid
|
Normally closed
|
Brass
|
Pilot Operated
|
SS, Copper, Buna
|
1 1/2"
|
29.0
|
230 psi
|
85 °C (185 °F)
|
Water
|
AC/DC Coil Sold Separately, Slow Closing
|
|
Solenoid
|
Normally closed
|
Brass
|
Pilot Operated
|
SS, Copper, Buna
|
2"
|
38.6
|
230 psi
|
85 °C (185 °F)
|
Water
|
AC/DC Coil Sold Separately, Slow Closing
|