Call us at 1-888-826-6342
10,000Ω thermistor probes with M12 connector and ±0.2°C accuracy. For use in Food & Beverage, Pharmaceuticals, wash down and other hygienic areas.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Type | Accuracy | Nominal Output | Sheath Material | Probe Diameter | Probe Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|
|
Thermistor
|
-80 to 150°C (-112 to 302°F)
|
Immersion Probe
|
1.5" Tri-Clamp
|
±0.2°C
|
2252 Ω @ 25°C
|
316 Stainless Steel
|
0.375 in to 0.187 in reduced tip
|
3 in
|
M12 Connector
|
|
Thermistor
|
-80 to 150°C (-112 to 302°F)
|
Immersion Probe
|
1.5" Tri-Clamp
|
±0.2°C
|
10,000 Ω @ 25°C
|
316 Stainless Steel
|
0.375 in to 0.187 in reduced tip
|
3 in
|
M12 Connector
|
|
Thermistor
|
-80 to 150°C (-112 to 302°F)
|
Immersion Probe
|
1.5" Tri-Clamp
|
±0.2°C
|
10,000 Ω @ 25°C
|
316 Stainless Steel
|
0.375 in to 0.187 in reduced tip
|
4 in
|
M12 Connector
|
|
Thermistor
|
-80 to 150°C (-112 to 302°F)
|
Immersion Probe
|
1.5" Tri-Clamp
|
±0.2°C
|
10,000 Ω @ 25°C
|
316 Stainless Steel
|
0.375 in to 0.187 in reduced tip
|
5 in
|
M12 Connector
|
|
Thermistor
|
-80 to 150°C (-112 to 302°F)
|
Immersion Probe
|
1.5" Tri-Clamp
|
±0.2°C
|
10,000 Ω @ 25°C
|
316 Stainless Steel
|
0.375 in to 0.187 in reduced tip
|
6 in
|
M12 Connector
|
10,000Ω thermistor probes with polypropylene protection head and ±0.2°C accuracy. For use in Food & Beverage, Pharmaceuticals, wash down and other hygienic areas.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Type | Accuracy | Nominal Output | Sheath Material | Probe Diameter | Probe Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|
|
Thermistor
|
-80 to 150°C (-112 to 302°F)
|
Immersion Probe
|
1.5" Tri-Clamp
|
±0.2°C
|
10,000 Ω @ 25°C
|
316 Stainless Steel
|
0.375 in to 0.187 in reduced tip
|
3 in
|
White Polypropylene Connection Head
|
|
Thermistor
|
-80 to 150°C (-112 to 302°F)
|
Immersion Probe
|
1.5" Tri-Clamp
|
±0.2°C
|
10,000 Ω @ 25°C
|
316 Stainless Steel
|
0.375 in to 0.187 in reduced tip
|
4 in
|
White Polypropylene Connection Head
|
|
Thermistor
|
-80 to 150°C (-112 to 302°F)
|
Immersion Probe
|
1.5" Tri-Clamp
|
±0.2°C
|
10,000 Ω @ 25°C
|
316 Stainless Steel
|
0.375 in to 0.187 in reduced tip
|
5 in
|
White Polypropylene Connection Head
|
|
Thermistor
|
-80 to 150°C (-112 to 302°F)
|
Immersion Probe
|
1.5" Tri-Clamp
|
±0.2°C
|
10,000 Ω @ 25°C
|
316 Stainless Steel
|
0.375 in to 0.187 in reduced tip
|
6 in
|
White Polypropylene Connection Head
|
|
Thermistor
|
-80 to 150°C (-112 to 302°F)
|
Immersion Probe
|
1.5" Tri-Clamp
|
±0.2°C
|
10,000 Ω @ 25°C
|
316 Stainless Steel
|
0.25 in
|
3 in
|
White Polypropylene Connection Head
|
Iron or chrome steel strip heater with opposite end terminals at one end, up to 2.25 kW power, max temperature 1200°F and designed for dryers, air ducts and more
Product Number | Form Factor | Power | Supply Voltage | Power Density | Sheath Material | Strip Dimension | Max. Temperature | Number of Mounting Holes | Termination |
---|---|---|---|---|---|---|---|---|---|
|
Strip
|
150 W
|
120 Vac
|
10 W/in2
|
Chrome Steel
|
8" L
|
650°C (1200°F)
|
2
|
1 Terminal On Each End
|
|
Strip
|
150 W
|
240 Vac
|
10 W/in2
|
Chrome Steel
|
8" L
|
650°C (1200°F)
|
2
|
1 Terminal On Each End
|
|
Strip
|
150 W
|
120 Vac
|
10 W/in2
|
Rust-Resisting Iron
|
8" L
|
400°C (750°F)
|
2
|
1 Terminal On Each End
|
|
Strip
|
150 W
|
240 Vac
|
10 W/in2
|
Rust-Resisting Iron
|
8" L
|
400°C (750°F)
|
2
|
1 Terminal On Each End
|
|
Strip
|
300 W
|
120 Vac
|
15 W/in2
|
Chrome Steel
|
9 1/2" L
|
650°C (1200°F)
|
2
|
1 Terminal On Each End
|
Fluid through the FPB1400 causes the paddlewheel to spin. As the paddle magnets spin, electrical pulses are produced in which frequency is proportional to the flow rate.
Product Number | Category | Flow Range | Accuracy | Max Process Temperature | Max Operating Pressure | Wetted Materials | Output Signal | Supply Power | Process Connection Type | Process Connection Size | Display | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
0.5 to 5 GPM
|
±1%
|
60 °C (140 °F)
|
150 psi
|
Polypropylene, PVDF, Nickle Tungston Carbide, Saphire, EPDM O-RING
|
Amplified Square Pulse
|
5 to 24 Vdc
|
NPT Female
|
3/8"
|
No Display
|
Not Applicable
|
|
Meter
|
1 to 10 GPM
|
±1%
|
60 °C (140 °F)
|
150 psi
|
Polypropylene, PVDF, Nickle Tungston Carbide, Saphire, EPDM O-RING
|
Amplified Square Pulse
|
5 to 24 Vdc
|
NPT Female
|
1/2"
|
No Display
|
Not Applicable
|
|
Meter
|
2 to 20 GPM
|
±1%
|
60 °C (140 °F)
|
150 psi
|
Polypropylene, PVDF, Nickle Tungston Carbide, Saphire, EPDM O-RING
|
Amplified Square Pulse
|
5 to 24 Vdc
|
NPT Female
|
3/4"
|
No Display
|
Not Applicable
|
|
Meter
|
3.5 to 35 GPM
|
±1%
|
60 °C (140 °F)
|
150 psi
|
Polypropylene, PVDF, Nickle Tungston Carbide, Saphire, EPDM O-RING
|
Amplified Square Pulse
|
5 to 24 Vdc
|
NPT Female
|
1"
|
No Display
|
Not Applicable
|
|
Meter
|
0.5 to 5 GPM
|
±1%
|
60 °C (140 °F)
|
150 psi
|
PVDF, Zirconia, Saphire, PTFE O-RING
|
Amplified Square Pulse
|
5 to 24 Vdc
|
NPT Female
|
3/8"
|
No Display
|
Not Applicable
|
Immersion heater with flouropolymer coated stainless steel elements and over the side mounting. Overtemperature protection and multiple element lengths available.
Product Number | Form Factor | Heating Element Length | Riser Length | Power | Power Density | Supply Voltage | Supply Voltage Type | Sheath Material | Enclosure Type | Features |
---|---|---|---|---|---|---|---|---|---|---|
|
Side Mount Immersion
|
6"
|
11"
|
1.0 kW
|
10 W/in2
|
120V
|
1 Phase
|
Fluoropolymer Coated Stainless Steel
|
Moisture Resistant Terminal Enclosure
|
Heater Diameter 3"
|
|
Side Mount Immersion
|
6"
|
11"
|
1.0 kW
|
10 W/in2
|
240V
|
1 Phase
|
Fluoropolymer Coated Stainless Steel
|
Moisture Resistant Terminal Enclosure
|
Heater Diameter 3"
|
|
Side Mount Immersion
|
10"
|
17"
|
2 kW
|
10 W/in2
|
240V
|
1 Phase
|
Fluoropolymer Coated Stainless Steel
|
Moisture Resistant Terminal Enclosure
|
Heater Diameter 3"
|
|
Side Mount Immersion
|
10"
|
17"
|
2 kW
|
10 W/in2
|
480V
|
1 Phase
|
Fluoropolymer Coated Stainless Steel
|
Moisture Resistant Terminal Enclosure
|
Heater Diameter 3"
|
|
Side Mount Immersion
|
14"
|
23"
|
3 kW
|
10 W/in2
|
240V
|
1 Phase
|
Fluoropolymer Coated Stainless Steel
|
Moisture Resistant Terminal Enclosure
|
Heater Diameter 3"
|
Product Number | Accuracy | Wetted Materials | Compliance | Switch Type | Service | Pipe Range | Repeatability | Typical Deadband | Temperature | Pressure Limits | Response Time | Power Requirement | Switching Current | Current Consumption | Electrical Connection | Process Connection | Enclosure Rating | Housing Materials | Input Power and Protection | Switched Output Protection |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
125 psig (8.62 bar)
|
316SS.
|
CE.
|
1 NO NPN, 1 NC NPN.
|
Compatible water-based fluids.
|
1/2 to 1-1/2" (15 to 40 mm) or 2 to 10" (50 to 250 mm) (model selectable).
|
0.07 ft/s (0.02 m/s) +3% of setpoint.
|
0.1 ft/s (0.03 m/s) +15% of setpoint.
|
Process 5 to 140°F (-15 to 60°C)
|
300 psig (20.67 bar).
|
Approx. 8 s.
|
9 to 24 VDC.
|
400 mA, de-rate 5 mA/°C above 23°C.
|
Average 93 mA Peak 300 mA.
|
1/2' NPT female or cable gland with 4 conductor 22 AWG 6' (1.83 m) long (model selectable).
|
1/2" NPT or BSPT male (model selectable).
|
NEMA 4X (IP65).
|
316 SS, 416 SS, polycarbonate, neoprene, and acrylated urethane.
|
0.5A fuse (resettable) reverse polarity protected.
|
0.5A fuse (resettable) reverse polarity protected.
|
|
125 psig (8.62 bar)
|
316SS.
|
CE.
|
1 NO NPN, 1 NC NPN.
|
Compatible water-based fluids.
|
1/2 to 1-1/2" (15 to 40 mm) or 2 to 10" (50 to 250 mm) (model selectable).
|
0.07 ft/s (0.02 m/s) +3% of setpoint.
|
0.1 ft/s (0.03 m/s) +15% of setpoint.
|
Process 5 to 140°F (-15 to 60°C)
|
300 psig (20.67 bar).
|
Approx. 8 s.
|
9 to 24 VDC.
|
400 mA, de-rate 5 mA/°C above 23°C.
|
Average 93 mA Peak 300 mA.
|
1/2' NPT female or cable gland with 4 conductor 22 AWG 6' (1.83 m) long (model selectable).
|
1/2" NPT or BSPT male (model selectable).
|
NEMA 4X (IP65).
|
318 SS, 416 SS, polycarbonate, neoprene, and acrylated urethane.
|
0.5A fuse (resettable) reverse polarity protected.
|
0.5A fuse (resettable) reverse polarity protected.
|
|
125 psig (8.62 bar)
|
316SS.
|
CE.
|
1 NO NPN, 1 NC NPN.
|
Compatible water-based fluids.
|
1/2 to 1-1/2" (15 to 40 mm) or 2 to 10" (50 to 250 mm) (model selectable).
|
0.07 ft/s (0.02 m/s) +3% of setpoint.
|
0.1 ft/s (0.03 m/s) +15% of setpoint.
|
Process 5 to 140°F (-15 to 60°C)
|
300 psig (20.67 bar).
|
Approx. 8 s.
|
9 to 24 VDC.
|
400 mA, de-rate 5 mA/°C above 23°C.
|
Average 93 mA Peak 300 mA.
|
1/2' NPT female or cable gland with 4 conductor 22 AWG 6' (1.83 m) long (model selectable).
|
1/2" NPT or BSPT male (model selectable).
|
NEMA 4X (IP65).
|
317 SS, 416 SS, polycarbonate, neoprene, and acrylated urethane.
|
0.5A fuse (resettable) reverse polarity protected.
|
0.5A fuse (resettable) reverse polarity protected.
|
|
125 psig (8.62 bar)
|
316SS.
|
CE.
|
1 NO NPN, 1 NC NPN.
|
Compatible water-based fluids.
|
1/2 to 1-1/2" (15 to 40 mm) or 2 to 10" (50 to 250 mm) (model selectable).
|
0.07 ft/s (0.02 m/s) +3% of setpoint.
|
0.1 ft/s (0.03 m/s) +15% of setpoint.
|
Process 5 to 140°F (-15 to 60°C)
|
300 psig (20.67 bar).
|
Approx. 8 s.
|
9 to 24 VDC.
|
400 mA, de-rate 5 mA/°C above 23°C.
|
Average 93 mA Peak 300 mA.
|
1/2' NPT female or cable gland with 4 conductor 22 AWG 6' (1.83 m) long (model selectable).
|
1/2" NPT or BSPT male (model selectable).
|
NEMA 4X (IP65).
|
319 SS, 416 SS, polycarbonate, neoprene, and acrylated urethane.
|
0.5A fuse (resettable) reverse polarity protected.
|
0.5A fuse (resettable) reverse polarity protected.
|
Circulation heater with integral overtemperature limiter. 304SS plugs, incoloy heater elements, and 304SS vessel. 37W/in2, 0.5 to 3kW power.
Product Number | Power | Power Density | Sheath Material | Number of Elements | Vessel Material | Supply Voltage | Features |
---|---|---|---|---|---|---|---|
|
1 kW
|
37 W/in2
|
Incoloy
|
1
|
304 Stainless Steel
|
120 Vac
|
E1 General Purpose Resistant
|
|
1 kW
|
37 W/in2
|
Incoloy
|
1
|
304 Stainless Steel
|
240 Vac
|
E2 Moisture Resistant/Explosion Resistant
|
|
2 kW
|
37 W/in2
|
Incoloy
|
1
|
304 Stainless Steel
|
120 Vac
|
E1 General Purpose Resistant
|
|
2 kW
|
37 W/in2
|
Incoloy
|
1
|
304 Stainless Steel
|
240 Vac
|
E1 General Purpose Resistant
|
|
2 kW
|
37 W/in2
|
Incoloy
|
1
|
304 Stainless Steel
|
120 Vac
|
E2 Moisture Resistant/Explosion Resistant
|
Circular brass or Monel duct heaters installed inline that go up to 565°F and 5 kW of power. Various sizes available for use in dryers, ovens, and more.
Product Number | Maximum Outlet Air Temperature | Power | Power Density | Supply Voltage | Mounting Style | Mounting Size | Sheath Material |
---|---|---|---|---|---|---|---|
|
238°C (460°F)
|
2500 W
|
27 W/in2
|
240 V
|
Inline
|
12 3/16 in OD X 6 9/16 in ID
|
Rust Resisting Iron
|
|
238°C (460°F)
|
3000 W
|
27 W/in2
|
240 V
|
Inline
|
13 15/16 in OD X 8 5/16 in ID
|
Rust Resisting Iron
|
|
238°C (460°F)
|
4000 W
|
25 W/in2
|
240 V
|
Inline
|
17 11/16 in OD X 12 1/16 in ID
|
Rust Resisting Iron
|
|
238°C (460°F)
|
5000 W
|
27 W/in2
|
240 V
|
Inline
|
19 11/16 in OD X 14 1/16 in ID
|
Rust Resisting Iron
|
|
296°C (565°F)
|
2500 W
|
27 W/in2
|
240 V
|
Inline
|
12 3/16 in OD X 6 9/16 in ID
|
Monel
|
The OM-CP-QUADTEMP-A series are 4-channel, standalone, thermocouple based temperature data loggers. 500,000 readings per channel.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Temperature
|
4
|
TC
|
Up to 500k
|
None
|
Battery, AC Power Adapter
|
PC serial, USB, RS-232C COM, 115,200 baud
|
4 Hz
|
NIST Traceable Calibration
|
The PX2310 series is suitable for energy management, process control, liquid level systems, etc. with 4 selectable outputs for ranges from 0-50 to 0-200 psi.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 50 psi
|
Differential
|
> 0.25%
|
±1%
|
Selectable
|
Selectable
|
1/8"
|
NPT Female
|
Conduit
|
-20 to 85 °C (-4 to 185 °F)
|
Rangeable
|
|
0 to 100 psi
|
Differential
|
> 0.25%
|
±1%
|
Selectable
|
Selectable
|
1/8"
|
NPT Female
|
Conduit
|
-20 to 85 °C (-4 to 185 °F)
|
Rangeable
|
|
0 to 250 psi
|
Differential
|
> 0.25%
|
±1%
|
Selectable
|
Selectable
|
1/8"
|
NPT Female
|
Conduit
|
-20 to 85 °C (-4 to 185 °F)
|
Rangeable
|
Immersion heater with 6 or 9 flouropolymer coated stainless steel elements and over the side mounting. Overtemperature protection and multiple element lengths available.
Product Number | Form Factor | Heating Element Length | Power | Power Density | Supply Voltage | Supply Voltage Type | Sheath Material | Enclosure Type | Features |
---|---|---|---|---|---|---|---|---|---|
|
Over the Side Immersion
|
17"
|
2 kW
|
10 W/in2
|
480V
|
3 Phase
|
Fluoropolymer Coated Stainless Steel
|
Moisture Resistant Terminal Enclosure
|
Width 6" x Heated Length 9"
|
|
Over the Side Immersion
|
17"
|
2 kW
|
10 W/in2
|
240V
|
3 Phase
|
Fluoropolymer Coated Stainless Steel
|
Moisture Resistant Terminal Enclosure
|
Width 6" x Heated Length 9"
|
|
Over the Side Immersion
|
23"
|
3 kW
|
10 W/in2
|
240V
|
3 Phase
|
Fluoropolymer Coated Stainless Steel
|
Moisture Resistant Terminal Enclosure
|
Width 6" x Heated Length 15"
|
|
Over the Side Immersion
|
29"
|
4 kW
|
10 W/in2
|
480V
|
3 Phase
|
Fluoropolymer Coated Stainless Steel
|
Moisture Resistant Terminal Enclosure
|
Width 6" x Heated Length 21"
|
|
Over the Side Immersion
|
35"
|
6 kW
|
10 W/in2
|
240V
|
3 Phase
|
Fluoropolymer Coated Stainless Steel
|
Moisture Resistant Terminal Enclosure
|
Width 6" x Heated Length 27"
|
Deep tank immersion heater with incoloy or stainless steel sheath element, flange mounted, integrated thermostat and designed for indoor and outdoor applications.
Product Number | Form Factor | Heating Element Length | Riser Length | Power | Supply Voltage | Supply Voltage Type | Heated Medium | Sheath Material | Enclosure Type | Maximum Operating Temperature | Minimum Operating Temperature | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Flanged Immersion
|
15 1/4"
|
72"
|
5 kW
|
480V
|
1 Phase
|
Water
|
Incoloy Elements and Stainless Steel
|
NEMA 4 Electrical Enclosure
|
250°F
|
60°F
|
Integral Thermostat
|
|
Flanged Immersion
|
15 1/4"
|
72"
|
5 kW
|
240V
|
3 Phase
|
Water
|
Incoloy Elements and Stainless Steel
|
NEMA 4 Electrical Enclosure
|
250°F
|
60°F
|
Integral Thermostat
|
|
Flanged Immersion
|
15 1/4"
|
72"
|
5 kW
|
480V
|
3 Phase
|
Water
|
Incoloy Elements and Stainless Steel
|
NEMA 4 Electrical Enclosure
|
250°F
|
60°F
|
Integral Thermostat
|
|
Flanged Immersion
|
15 1/4"
|
72"
|
10 kW
|
120V
|
3 Phase
|
Water
|
Incoloy Elements and Stainless Steel
|
NEMA 4 Electrical Enclosure
|
250°F
|
60°F
|
Integral Thermostat
|
Booster heater for clean and corrosive liquids, with integral thermostat. SS flange, incoloy heater sheaths, and CPVC vessel. 1.5 to 3kW power.
Product Number | Power | Power Density | Sheath Material | Number of Elements | Vessel Material | Supply Voltage |
---|---|---|---|---|---|---|
|
2 kW
|
75 W/in2
|
Incoloy
|
1
|
Non-Metallic (CPVC) Pipe
|
120 Vac
|
|
2 kW
|
75 W/in2
|
Incoloy
|
1
|
Non-Metallic (CPVC) Pipe
|
240 Vac
|
|
3 kW
|
75 W/in2
|
Incoloy
|
1
|
Non-Metallic (CPVC) Pipe
|
120 Vac
|
|
3 kW
|
75 W/in2
|
Incoloy
|
1
|
Non-Metallic (CPVC) Pipe
|
240 Vac
|
|
1.5 kW
|
75 W/in2
|
Incoloy
|
1
|
Non-Metallic (CPVC) Pipe
|
120 Vac
|
Unsheathed Fine Gage Tungsten-Rhenium Microtemp Thermocouples
Product Number | Category | Thermocouple Type | Process Temperature Range | Junction Type | Nominal Resistance | Accuracy | Number of Wires | Termination Connection Type | Cable Length | Color Code Standard | Wire Gauge | Pack Size | Additional Feature 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
D
|
0 to 2325°C (32 to 4200°F)
|
exposed
|
None
|
None
|
None
|
Stripped Leads
|
12 in
|
None
|
30 AWG
|
1
|
Not applicable
|
|
Thermocouple
|
D
|
0 to 2325°C (32 to 4200°F)
|
exposed
|
None
|
None
|
None
|
Stripped Leads
|
36 in
|
None
|
30 AWG
|
1
|
Not applicable
|
|
Thermocouple
|
D
|
0 to 2325°C (32 to 4200°F)
|
exposed
|
None
|
None
|
None
|
Stripped Leads
|
12 in
|
None
|
26 AWG
|
1
|
Not applicable
|
|
Thermocouple
|
D
|
0 to 2325°C (32 to 4200°F)
|
exposed
|
None
|
None
|
None
|
Stripped Leads
|
12 in
|
None
|
24 AWG
|
1
|
Not applicable
|
|
Thermocouple
|
D
|
0 to 2325°C (32 to 4200°F)
|
exposed
|
None
|
None
|
None
|
Stripped Leads
|
18 in
|
None
|
24 AWG
|
1
|
Not applicable
|
Product Number | Power | Power Density | Sheath Material | Number of Elements | Vessel Material | Supply Voltage |
---|---|---|---|---|---|---|
|
9 kW
|
45 W/in2
|
Copper
|
3
|
Carbon Steel
|
240 Vac
|
|
9 kW
|
45 W/in2
|
Copper
|
3
|
Carbon Steel
|
480 Vac
|
Circulation heater with optional integral thermostat. 304SS plugs, incoloy heater elements, and 304SS vessel. 2 to 200kW power.
Product Number | Power | Power Density | Sheath Material | Number of Elements | Vessel Material | Supply Voltage |
---|---|---|---|---|---|---|
|
12 kW
|
45 W/in2
|
Incoloy
|
3
|
304 Passivated Stainless Steel
|
240 Vac
|
|
18 kW
|
45 W/in2
|
Incoloy
|
3
|
304 Passivated Stainless Steel
|
480 Vac
|
|
12 kW
|
45 W/in2
|
Incoloy
|
3
|
304 Passivated Stainless Steel
|
480 Vac
|
|
30 kW
|
45 W/in2
|
Incoloy
|
6
|
304 Passivated Stainless Steel
|
480 Vac
|
This series of resistors have high stability for bridge balancing and temperature compensation on circuits. Available with constantan or nickel foil measuring grid.
Product Number | Grid length | Grid Width | Resistance | Features |
---|---|---|---|---|
|
3.4 mm (0.134 in)
|
6.3 mm (0.248 in)
|
2 Ω
|
Constantan Foil resistor
|
|
3.4 mm (0.134 in)
|
6.3 mm (0.248 in)
|
2 Ω
|
Nickel Foil resistor
|
|
3.4 mm (0.134 in)
|
6.3 mm (0.248 in)
|
5 Ω
|
Constantan Foil resistor
|
|
3.4 mm (0.134 in)
|
6.3 mm (0.248 in)
|
5 Ω
|
Nickel Foil resistor
|
Booster heater with integral thermostat. Galvanized steel or brass plugs, copper heater elements, and galvanized steel or brass vessel. 1.5 to 3kW power.
Product Number | Power | Power Density | Sheath Material | Number of Elements | Vessel Material | Supply Voltage |
---|---|---|---|---|---|---|
|
2 kW
|
80 W/in2
|
Copper
|
1
|
Carbon Steel
|
120 Vac
|
|
3 kW
|
80 W/in2
|
Copper
|
1
|
Carbon Steel
|
120 Vac
|
|
3 kW
|
80 W/in2
|
Copper
|
1
|
Carbon Steel
|
240 Vac
|
|
1.5 kW
|
80 W/in2
|
Copper
|
1
|
Carbon Steel
|
120 Vac
|
|
1.5 kW
|
80 W/in2
|
Copper
|
1
|
Carbon Steel
|
240 Vac
|
The FPUTS1500 series has been discontinued. Please contact our Flow Engineering department.
Product Number | Supply Voltage | Maximum Working Pressure | Speed | Outer Tube Diameter | Features |
---|---|---|---|---|---|
|
115 Vac
|
125 psig (8.6 bar)
|
Not Applicable
|
3/8 in
|
7 Gal Capacity
|
|
115 Vac
|
125 psig (8.6 bar)
|
Not Applicable
|
3/8 in
|
15 Gal Capacity
|
|
115 Vac
|
125 psig (8.6 bar)
|
Not Applicable
|
3/8 in
|
30 Gal Capacity
|
Vertical loop immersion heater with stainless steel sheath element, over the side mounted, integrated thermostat and designed for heating water, citrus juices and more.
Product Number | Form Factor | Heating Element Length | Riser Length | Power | Power Density | Supply Voltage | Heated Medium | Sheath Material | Enclosure Type |
---|---|---|---|---|---|---|---|---|---|
|
Over the Side Immersion
|
15"
|
26"
|
5 kW
|
25 W/in2
|
240V
|
Water-Based solutions
|
Stainless Steel
|
NEMA 4 Electrical Enclosure
|
|
Over the Side Immersion
|
15"
|
26"
|
7500 W
|
40 W/in2
|
240V
|
Water-Based solutions
|
Stainless Steel
|
NEMA 4 Electrical Enclosure
|
|
Over the Side Immersion
|
15"
|
26"
|
5 kW
|
25 W/in2
|
240V
|
Water-Based solutions
|
Steel
|
NEMA 4 Electrical Enclosure
|
|
Over the Side Immersion
|
15"
|
26"
|
7500 W
|
40 W/in2
|
240V
|
Water-Based solutions
|
Steel
|
NEMA 4 Electrical Enclosure
|