Call us at 1-888-826-6342
Omega's RTD probe with lead wire offers choice of 2-3- or 4-wire configuration. This is available in three temperature ranges covering -200°C to 600°C (-328 to 1112°F)
Product Number | Category | Process Temperature Range | Sensor Application | Accuracy | Nominal Output | Number Of Wires | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-50 to 250°C (-58 to 482°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
0.187 in
|
6 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
|
RTD
|
-200 to 600°C (-328 to 1112°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
2 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
|
RTD
|
-200 to 600°C (-328 to 1112°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
3 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
|
RTD
|
-200 to 600°C (-328 to 1112°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
4 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
|
RTD
|
-200 to 600°C (-328 to 1112°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
6 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
Configurable thermocouples with 0.010", 0.020", 0.032", or 0.040" diameter probes, metal transition joints and PFA insulated extension wires.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
T
|
0 to 260°C (32 to 500°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
0.020 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 700°C (32 to 1290°F)
|
Air Probe
|
Inconel® 600
|
Exposed
|
0.010 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 700°C (32 to 1290°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.010 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 700°C (32 to 1290°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.010 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 700°C (32 to 1290°F)
|
Air Probe
|
Inconel® 600
|
Exposed
|
0.020 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
Thin-film element RTD probes with 1/8" NPT brass compression fittings and armored cable. Commonly used in extruder & molding equipment. Straight and bend options available.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number Of Wires | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Cable Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-50 to 260°C (-58 to 500°F)
|
Immersion Probe
|
1/8" NPT
|
Class B per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.187 in
|
2 in
|
PFA with Armored Cable
|
60 in
|
Spade Lugs
|
Straight Probe
|
|
RTD
|
-50 to 260°C (-58 to 500°F)
|
Immersion Probe
|
1/8" NPT
|
Class B per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.187 in
|
2 in
|
PFA with Armored Cable
|
60 in
|
3-Prong Standard Connector
|
Straight Probe
|
|
RTD
|
-50 to 260°C (-58 to 500°F)
|
Immersion Probe
|
1/8" NPT
|
Class B per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.187 in
|
4 in
|
PFA with Armored Cable
|
60 in
|
Spade Lugs
|
Straight Probe
|
|
RTD
|
-50 to 260°C (-58 to 500°F)
|
Immersion Probe
|
1/8" NPT
|
Class B per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.187 in
|
4 in
|
PFA with Armored Cable
|
60 in
|
3-Prong Standard Connector
|
Straight Probe
|
|
RTD
|
-50 to 260°C (-58 to 500°F)
|
Immersion Probe
|
1/8" NPT
|
Class B per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.187 in
|
6 in
|
PFA with Armored Cable
|
60 in
|
Spade Lugs
|
Straight Probe
|
Thermocouple probe assemblies with exotic sheath materials for extreme temperature applications up to 2315°C & lead wires. Available in type R, S, B, C, and D calibrations.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Color Code Standard | Additional Feature | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
C
|
0 to 2200°C (32 to 4000°F)
|
Extreme Temperature Probe
|
Molybdenum
|
Ungrounded
|
0.125 in
|
6 in
|
Fiberglass
|
30 AWG
|
72 in
|
Stripped Leads
|
ANSI (Standard)
|
Hafnia Insulators
|
|||||||||||||||||
|
Thermocouple
|
S
|
0 to 870°C (32 to 1600°F)
|
Extreme Temperature Probe
|
Inconel® 600
|
Ungrounded
|
0.062 in
|
24 in
|
Fiberglass
|
32 AWG
|
72 in
|
Stripped Leads
|
ANSI (Standard)
|
Hafnia Insulators
|
0
|
Thermocouple
|
°C
|
S
|
870
|
0 to 870°C (32 to 1600°F)
|
Inconel® 600
|
Extreme Temperature Probe
|
Ungrounded
|
0.062 in
|
6 in
|
Fiberglass
|
32 AWG
|
ANSI (Standard)
|
72 in
|
Stripped Leads
|
Hafnia Insulators
|
|
Thermocouple
|
S
|
0 to 870°C (32 to 1600°F)
|
Extreme Temperature Probe
|
Inconel® 600
|
Ungrounded
|
0.125 in
|
6 in
|
Fiberglass
|
30 AWG
|
72 in
|
Stripped Leads
|
ANSI (Standard)
|
Magnesia Insulators
|
|||||||||||||||||
|
Thermocouple
|
R
|
0 to 870°C (32 to 1600°F)
|
Extreme Temperature Probe
|
Inconel® 600
|
Ungrounded
|
0.125 in
|
8 in
|
Fiberglass
|
30 AWG
|
72 in
|
Stripped Leads
|
ANSI (Standard)
|
Magnesia Insulators
|
|||||||||||||||||
|
Thermocouple
|
S
|
0 to 1540°C (32 to 2800°F)
|
Extreme Temperature Probe
|
Molybdenum
|
Ungrounded
|
0.062 in
|
4 in
|
None
|
40 AWG
|
72 in
|
Stripped Leads
|
ANSI (Standard)
|
Alumina Insulators
|
|||||||||||||||||
Small diameter (0.062" or less) thermocouple probes with a compact transition joint between the probe and PFA or Fiberglass extension cable. Use where space is limited.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 800°C (32 to 1472°F)
|
Immersion Probe
|
Super OMEGACLADâ„¢ XL
|
Grounded
|
0.010 in
|
2 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 700°C (32 to 1290°F)
|
Air Probe
|
Inconel® 600
|
Exposed
|
0.010 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 700°C (32 to 1290°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.010 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 700°C (32 to 1290°F)
|
Air Probe
|
Inconel® 600
|
Exposed
|
0.020 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 700°C (32 to 1290°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.020 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
RTD Sensors great for installing into pipes or limited space applications. Single and Dual element designs, 1/8" or 1/4" NPT mounting threads available with 72" of lead wire.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number Of Wires | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Cable Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-50 to 230°C (-58 to 446°F)
|
Immersion Probe
|
1/4" NPT
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.25 in
|
0.5 in
|
PFA
|
72 in
|
Stripped Leads
|
none
|
|
RTD
|
-50 to 230°C (-58 to 446°F)
|
Immersion Probe
|
1/4" NPT
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.25 in
|
0.5 in
|
PFA
|
36 in
|
Stripped Leads
|
none
|
|
RTD
|
-50 to 230°C (-58 to 446°F)
|
Immersion Probe
|
1/8" NPT
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.25 in
|
0.5 in
|
PFA
|
72 in
|
Stripped Leads
|
none
|
|
RTD
|
-50 to 480°C (-58 to 896°F)
|
Immersion Probe
|
1/8" NPT
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.25 in
|
0.5 in
|
Fiberglass
|
36 in
|
Stripped Leads
|
none
|
|
||||||||||||||
Family of 100 ohm, Class B accuracy RTD sensors including surface mount, bolt down, immersion, air sensing and screw down designs. Sold in 3-Packs.
Product Number | Category | Process Temperature Range | Sensor Application | Accuracy | Nominal Resistance | Number Of Wires | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-50 to 230°C (-60 to 445°F)
|
Air Probe
|
Class B per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.125 in
|
1.50 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
|
RTD
|
-50 to 230°C (-58 to 446°F)
|
Air Probe
|
Class B per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.500 in
|
1.25 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
|
RTD
|
-29 to 180°C (-20 to 356°F)
|
Air Probe
|
Class B per IEC60751
|
100 Ω
|
3
|
Glass-filled Nylon
|
0.500 in
|
1.25 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
|
RTD
|
-50 to 230°C (-60 to 445°F)
|
Air Probe
|
Class B per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
Not Applicable
|
Not Applicable
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
|
RTD
|
-200 to 750°C (-328 to 1380°F)
|
Immersion Probe
|
1/8" NPT
|
Class B per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.125 in
|
4.5 in
|
PFA
|
40 in
|
Stripped Leads
|
Thermistor probes with 1/8" NPT mounting threads for liquid immersion and pressurized applications. Five resistances and two accuracies available.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number Of Wires | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Cable Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermistor
|
-80 to 100°C (-22 to 212°F)
|
Immersion Probe
|
1/8" NPT
|
±0.2°C
|
10,000 Ω @ 25°C
|
2
|
304 Stainless Steel
|
0.125 in
|
5 in
|
PFA
|
12 in
|
Stripped Leads
|
|
Thermistor
|
-80 to 100°C (-22 to 212°F)
|
Immersion Probe
|
1/8" NPT
|
±0.2°C
|
2252 Ω @ 25°C
|
2
|
304 Stainless Steel
|
0.156 in
|
4.5 in
|
PVC
|
12 in
|
Stripped Leads
|
|
Thermistor
|
-80 to 100°C (-22 to 212°F)
|
Immersion Probe
|
1/8" NPT
|
±0.2°C
|
3000 Ω @ 25°C
|
2
|
304 Stainless Steel
|
0.156 in
|
4.5 in
|
PVC
|
12 in
|
Stripped Leads
|
|
Thermistor
|
-80 to 100°C (-22 to 212°F)
|
Immersion Probe
|
1/8" NPT
|
±0.2°C
|
10,000 Ω @ 25°C
|
2
|
304 Stainless Steel
|
0.156 in
|
4.5 in
|
PVC
|
12 in
|
Stripped Leads
|
|
Thermistor
|
-80 to 100°C (-22 to 212°F)
|
Immersion Probe
|
1/8" NPT
|
±0.2°C
|
5000 Ω @ 25°C
|
2
|
304 Stainless Steel
|
0.156 in
|
4.5 in
|
PVC
|
12 in
|
Stripped Leads
|
RTD probes that can be cut to the desired length with a standard tube cutter to fit field applications. Plastic plug in tube end protects the wires from sharp edges.
Product Number | Category | Process Temperature Range | Sensor Application | Accuracy | Nominal Resistance | Number Of Wires | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-50 to 500°C (-58 to 932°F)
|
Immersion Probe - Cut to Length
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
24 in
|
Fiberglass
|
26 AWG
|
40 in
|
Stripped Leads
|
|
RTD
|
-50 to 260°C (-58 to 500°F)
|
Immersion Probe - Cut to Length
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
24 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
|
RTD
|
-50 to 260°C (-58 to 500°F)
|
Immersion Probe - Cut to Length
|
Class B per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
24 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
|
RTD
|
-50 to 260°C (-58 to 500°F)
|
Immersion Probe - Cut to Length
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
0.250 in
|
24 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
|
RTD
|
-50 to 260°C (-58 to 500°F)
|
Immersion Probe - Cut to Length
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
24 in
|
PFA
|
26 AWG
|
240 in
|
Stripped Leads
|
Omega's "BX" armored probe is designed for resistance to abrasion and snagging and excessive movement. Comes with choice of PFA- or fiberglass-coated wires.
Product Number | Category | Process Temperature Range | Sensor Application | Accuracy | Nominal Output | Number Of Wires | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-200 to 600°C (-328 to 1112°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
6 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
|
RTD
|
-50 to 450°C (-58 to 842°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
4 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
|
RTD
|
-50 to 450°C (-58 to 842°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
6 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
|
RTD
|
-50 to 250°C (-58 to 482°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
6 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
|
RTD
|
-50 to 450°C (-58 to 842°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
12 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
Thermocouple probes that can be cut to the desired length with a standard tube cutter to fit field applications. Plastic plug in tube end protects the wires from sharp edges.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
E
|
0 to 260°C (32 to 500°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
0.250 in
|
24 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
J
|
0 to 482°C (32 to 900°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
0.250 in
|
24 in
|
Fiberglass
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
J
|
0 to 540°C (32 to 1000°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
0.250 in
|
24 in
|
High Temprature Glass Braid
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
J
|
0 to 260°C (32 to 500°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
0.250 in
|
24 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 482°C (32 to 900°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
0.250 in
|
24 in
|
Fiberglass
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
Class A, pt100 RTD immersion probes with 1/8" NPT mounting threads. 40 inch long PFA insulated lead wires and 3-prong connector come standard.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number Of Wires | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Cable Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-200 to 750°C (-328 to 1380°F)
|
Immersion Probe
|
1/8" NPT
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.125 in
|
4.5 in
|
PFA
|
40 in
|
3-Prong Miniature Connector
|
|
RTD
|
-200 to 750°C (-328 to 1380°F)
|
Immersion Probe
|
1/8" NPT
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.125 in
|
4.5 in
|
PFA
|
120 in
|
3-Prong Miniature Connector
|
|
RTD
|
-200 to 750°C (-328 to 1380°F)
|
Immersion Probe
|
1/8" NPT
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.125 in
|
4.5 in
|
PFA
|
40 in
|
3-Prong Standard Connector
|
|
RTD
|
-200 to 750°C (-328 to 1380°F)
|
Immersion Probe
|
1/8" NPT
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.125 in
|
4.5 in
|
PFA
|
40 in
|
Male Audio connector
|
|
RTD
|
-200 to 750°C (-328 to 1380°F)
|
Immersion Probe
|
1/8" NPT
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.125 in
|
4.5 in
|
PFA
|
40 in
|
TA4F Connector
|
Family of 100 ohm, Class A accuracy RTD sensors including surface mount, bolt down, immersion, air sensing and screw down designs.
Product Number | Category | Process Temperature Range | Sensor Application | Accuracy | Nominal Resistance | Number Of Wires | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-50 to 230°C (-58 to 446°F)
|
Air Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.125 in
|
1.50 in
|
PFA
|
26 AWG
|
40 in
|
3-Prong Miniature Connector
|
|
RTD
|
-50 to 230°C (-58 to 446°F)
|
Air Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.125 in
|
1.50 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
|
RTD
|
-50 to 230°C (-58 to 446°F)
|
Air Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.500 in
|
1.25 in
|
PFA
|
26 AWG
|
40 in
|
Spade Lugs
|
|
RTD
|
-50 to 230°C (-58 to 446°F)
|
Air Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.500 in
|
1.25 in
|
PFA
|
26 AWG
|
40 in
|
MTP Standard Connector
|
|
RTD
|
-50 to 230°C (-58 to 446°F)
|
Air Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.500 in
|
1.25 in
|
PFA
|
26 AWG
|
40 in
|
3-Prong Standard Connector
|
Probes with Stainless Steel Tips for use under the high pressures and temps found in plastic extruders. Available in single & dual element options with 1/2"-20 NF threads.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Process Connection Size | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Insulation | Cable Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
E
|
0 to 650°C (32 to 1200°F)
|
Immersion Probe
|
1/2-20 N.F.
|
316 Stainless Steel
|
Grounded
|
0.125 in
|
0.25 in
|
Fiberglass with Armored Cable
|
6 in
|
Standard Connector
|
3" Body Length
|
|
Thermocouple
|
E
|
0 to 650°C (32 to 1200°F)
|
Immersion Probe
|
1/2-20 N.F.
|
316 Stainless Steel
|
Grounded
|
0.125 in
|
0.25 in
|
Fiberglass with Armored Cable
|
6 in
|
Standard Connector
|
6" Body Length
|
|
Thermocouple
|
J
|
0 to 520°C (32 to 970°F)
|
Immersion Probe
|
1/2-20 N.F.
|
316 Stainless Steel
|
Grounded
|
0.125 in
|
Flush
|
Fiberglass with Armored Cable
|
6 in
|
Standard Connector
|
3" Body Length
|
|
Thermocouple
|
J
|
0 to 520°C (32 to 970°F)
|
Immersion Probe
|
1/2-20 N.F.
|
316 Stainless Steel
|
Grounded
|
0.125 in
|
0.25 in
|
Fiberglass with Armored Cable
|
6 in
|
Standard Connector
|
3" Body Length
|
|
Thermocouple
|
J
|
0 to 520°C (32 to 970°F)
|
Immersion Probe
|
1/2-20 N.F.
|
316 Stainless Steel
|
Grounded
|
0.125 in
|
0.5 in
|
Fiberglass with Armored Cable
|
6 in
|
Standard Connector
|
3" Body Length
|
Thermistor probe has a 1/8" NPT mounting thread and audio connector. Comes with a mating connector and extension cable. Several resistance & accuracy options available.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number Of Wires | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Cable Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermistor
|
-80 to 100°C (-22 to 212°F)
|
Immersion Probe
|
1/8" NPT
|
±0.2°C
|
2252 Ω @ 25°C
|
2
|
304 Stainless Steel
|
0.156 in
|
1 in
|
PVC
|
12 in
|
Stripped Leads
|
|
Thermistor
|
-80 to 100°C (-22 to 212°F)
|
Immersion Probe
|
1/8" NPT
|
±0.2°C
|
3000 Ω @ 25°C
|
2
|
304 Stainless Steel
|
0.156 in
|
1 in
|
PVC
|
12 in
|
Stripped Leads
|
|
Thermistor
|
-80 to 100°C (-22 to 212°F)
|
Immersion Probe
|
1/8" NPT
|
±0.2°C
|
10,000 Ω @ 25°C
|
2
|
304 Stainless Steel
|
0.156 in
|
1 in
|
PVC
|
12 in
|
Stripped Leads
|
|
Thermistor
|
-80 to 100°C (-22 to 212°F)
|
Immersion Probe
|
1/8" NPT
|
±0.2°C
|
5000 Ω @ 25°C
|
2
|
304 Stainless Steel
|
0.156 in
|
1 in
|
PVC
|
12 in
|
Stripped Leads
|
|
Thermistor
|
-80 to 100°C (-22 to 212°F)
|
Immersion Probe
|
1/8" NPT
|
±0.2°C
|
30000 Ω @ 25°C
|
2
|
304 Stainless Steel
|
0.156 in
|
1 in
|
PVC
|
12 in
|
Stripped Leads
|
Configurable thermocouple probes with PFA insulated cable that is rated to 260°C. Available in Stainless Steel, Inconel, and Omegaclad XL sheaths.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 920°C (32 to 1690°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
0.062 in
|
6 in
|
PFA with Stainless Steel Overbraid
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Air Probe
|
Inconel® 600
|
Exposed
|
0.250 in
|
6 in
|
PFA
|
20 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.250 in
|
4 in
|
PFA
|
20 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.250 in
|
6 in
|
PFA
|
20 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.250 in
|
8 in
|
PFA
|
20 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
Thermocouple probes have a metal transition between the sensor & cable. Cable has a Stainless Steel Overbraid to protect it from damage and a miniature connector attached.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 1070°C (32 to 1960°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
0.125 in
|
6 in
|
PFA with Stainless Steel Overbraid
|
24 AWG
|
40 in
|
Miniature Connector
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Air Probe
|
Inconel® 600
|
Exposed
|
0.250 in
|
2 in
|
PFA with Stainless Steel Overbraid
|
24 AWG
|
40 in
|
Miniature Connector
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.250 in
|
6 in
|
PFA with Stainless Steel Overbraid
|
24 AWG
|
40 in
|
Miniature Connector
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.250 in
|
8 in
|
PFA with Stainless Steel Overbraid
|
24 AWG
|
40 in
|
Miniature Connector
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.250 in
|
6 in
|
PFA with Stainless Steel Overbraid
|
24 AWG
|
40 in
|
Miniature Connector
|
ANSI (Standard)
|
none
|
Thermocouple probes with a metal transition between the sensor & cable. Cable is Nextel Insulated and is rated up to 815°C with Inconel Overbraid to protect it from damage.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 920°C (32 to 1690°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.062 in
|
12 in
|
Nextel with Inconel Overbraid
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
0.250 in
|
12 in
|
Fiberglass
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Air Probe
|
Inconel® 600
|
Exposed
|
0.250 in
|
6 in
|
Nextel with Inconel Overbraid
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.250 in
|
6 in
|
Nextel with Inconel Overbraid
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.250 in
|
6 in
|
Nextel with Inconel Overbraid
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
Small diameter (0.062" or less) thermocouple probes with PFA or Fiberglass extension cable and a compact transition joint. Use where space is limited.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 800°C (32 to 1472°F)
|
Immersion Probe
|
Super OMEGACLADâ„¢ XL
|
Ungrounded
|
0.032 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 700°C (32 to 1290°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.010 in
|
4 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 700°C (32 to 1290°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.032 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 920°C (32 to 1690°F)
|
Air Probe
|
Inconel® 600
|
Exposed
|
0.062 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 700°C (32 to 1290°F)
|
Air Probe
|
304 Stainless Steel
|
Exposed
|
0.010 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
Thermocouple sensors great for installing into pipes or limited space applications. 1/8" or 1/4" NPT mounting threads available with 72" of Stainless Steel overbraid cable.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Process Connection Size | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Insulation | Cable Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
J
|
0 to 650°C (32 to 1200°F)
|
Immersion Probe
|
1/4" NPT
|
304 Stainless Steel
|
Ungrounded
|
0.25 in
|
0.5 in
|
Fiberglass with Stainless Steel Overbraid
|
72 in
|
Stripped Leads
|
none
|
|
Thermocouple
|
E
|
0 to 650°C (32 to 1200°F)
|
Air Probe
|
1/4" NPT
|
304 Stainless Steel
|
Exposed
|
0.25 in
|
0.5 in
|
Fiberglass with Stainless Steel Overbraid
|
72 in
|
Stripped Leads
|
none
|
|
Thermocouple
|
E
|
0 to 650°C (32 to 1200°F)
|
Immersion Probe
|
1/4" NPT
|
304 Stainless Steel
|
Grounded
|
0.25 in
|
0.5 in
|
Fiberglass with Stainless Steel Overbraid
|
72 in
|
Stripped Leads
|
none
|
|
Thermocouple
|
E
|
0 to 650°C (32 to 1200°F)
|
Immersion Probe
|
1/4" NPT
|
304 Stainless Steel
|
Ungrounded
|
0.25 in
|
0.5 in
|
Fiberglass with Stainless Steel Overbraid
|
72 in
|
Stripped Leads
|
none
|
|
Thermocouple
|
J
|
0 to 650°C (32 to 1200°F)
|
Air Probe
|
1/4" NPT
|
304 Stainless Steel
|
Exposed
|
0.25 in
|
0.5 in
|
Fiberglass with Stainless Steel Overbraid
|
72 in
|
Stripped Leads
|
none
|