Call us at 1-888-826-6342
The EK Series polycarbonate enclosures are a unique design to house and protect standard IEC components
Product Number | Size | Enclosure Material | Closure Type | Works With |
---|---|---|---|---|
|
130 mm (5.12 in) H x 94 mm (3.70 in) W x 93 mm (3.66 in) D
|
Polycarbonate
|
Hinged Door
|
Standard IEC Components
|
|
180 mm (7.09 in) H x 110 mm (4.33 in) W x 123 mm (4.84 in) D
|
Polycarbonate
|
Hinged Door
|
Standard IEC Components
|
|
180 mm (7.09 in) H x 180 mm (7.17 in) W x 123 mm (4.84 in) D
|
Polycarbonate
|
Hinged Door
|
Standard IEC Components
|
|
180 mm (7.09 in) H x 254 mm (10 in) W x 123 mm (4.84 in) D
|
Polycarbonate
|
Hinged Door
|
Standard IEC Components
|
|
361 mm (14.22 in) H x 254 mm (10 in) W x 123 mm (4.84 in) D
|
Polycarbonate
|
Hinged Door
|
Standard IEC Components
|
The EK Series polycarbonate enclosures are a unique design to house and protect standard IEC components,
Product Number | Size | Enclosure Material | Closure Type | Enclosure Color | Works With | Features |
---|---|---|---|---|---|---|
|
6 in H x 6 in W x 4 in D
|
Fiberglass
|
Flat Cover Screw Closure without Hinges
|
White
|
Electrical Controls and Components
|
Standard window
|
|
8 in H x 6 in W x 4 in D
|
Fiberglass
|
Flat Cover Screw Closure without Hinges
|
White
|
Electrical Controls and Components
|
Standard window
|
|
10 in H x 8 in W x 4 in D
|
Fiberglass
|
Flat Cover Screw Closure without Hinges
|
White
|
Electrical Controls and Components
|
Standard window
|
|
10 in H x 8 in W x 6 in D
|
Fiberglass
|
Flat Cover Screw Closure without Hinges
|
White
|
Electrical Controls and Components
|
Standard window
|
|
12 in H x 10 in W x 6 in D
|
Fiberglass
|
Flat Cover Screw Closure without Hinges
|
White
|
Electrical Controls and Components
|
Standard window
|
The SCE-4EL series electrical enclosures and cabinets are designed to house electrical and electronic controls, instruments and components.
Product Number | Size | Enclosure Material | Closure Type | Enclosure Color | Works With | Features |
---|---|---|---|---|---|---|
|
Not Applicable
|
Carbon Steel
|
Type 4 Enviroline® series single door Latches
|
Gray
|
Not Applicable
|
Recessed Coinproof Latch
|
|
Not Applicable
|
Carbon Steel
|
Type 4 Enviroline® series single door Latches
|
Gray
|
Not Applicable
|
Chrome Key Locking Wing Knob Latch
|
|
9 in H x 21 in W
|
Carbon Steel
|
Type 4 Enviroline® series single door Latches
|
Gray
|
Not Applicable
|
Standard
|
|
13 in H x 9 in W
|
Carbon Steel
|
Type 4 Enviroline® series single door Latches
|
Gray
|
Not Applicable
|
Standard
|
|
17 in H x 9 in W
|
Carbon Steel
|
Type 4 Enviroline® series single door Latches
|
Gray
|
Sub-Panel for SCE-20EL1206LP
|
Standard
|
NEMA type 4 electrical enclosures and cabinets can be uses indoors or outdoors.
Product Number | Size | Enclosure Material | Closure Type | Enclosure Color | Works With | Features |
---|---|---|---|---|---|---|
|
5.25 in H x 3.25 in W
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Sub-Panel for 6x4
|
Standard
|
|
5.25 in H x 5.25 in W
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Sub-Panel for 6x6
|
Standard
|
|
7.25 in H x 5.25 in W
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Sub-Panel for 8x6
|
Standard
|
|
6 in H x 6.75 in W
|
Carbon Steel
|
Black Mini Quarter Turn Latches
|
Gray
|
Sub-Panel for SCE-8C8ELJ
|
Standard
|
|
8 in H x 8 in W
|
Carbon Steel
|
Type 4 Enviroline junction enclosure
|
Gray
|
Sub-Panel for SCE-808ELJ
|
Standard
|
OM-AMPB Series non-metallic fiberglass pushbutton enclosures are designed to insulate and protect electrical controls and components in both indoor and outdoor applications
Product Number | Size | Enclosure Material | Closure Type | Enclosure Color | Works With | Cover | Features |
---|---|---|---|---|---|---|---|
|
6.75 in H x 4 in W x 3.88 in D
|
Fiberglass
|
Flat Cover Screw Closure
|
Gray
|
Pushbutton
|
Not Applicable
|
Standard
|
|
9 in H x 4 in W x 3.88 in D
|
Fiberglass
|
Flat Cover Screw Closure
|
Gray
|
Pushbutton
|
Not Applicable
|
Standard
|
|
6.75 in H x 4 in W x 3.6 in D
|
Fiberglass
|
Flat Cover Screw Closure
|
Gray
|
Pushbutton
|
Not Applicable
|
1 Push Button
|
|
6.75 in H x 4 in W x 3.6 in D
|
Fiberglass
|
Flat Cover Screw Closure
|
Gray
|
Pushbutton
|
Not Applicable
|
2 Push Button
|
|
9 in H x 4 in W x 3.63 in D
|
Fiberglass
|
Flat Cover Screw Closure
|
Gray
|
Pushbutton
|
Not Applicable
|
3 Push Button
|
SCE-LP series of electrical enclosures & cabinets designed to house electrical, electronic controls, instruments, components. Provides protection from dust, dirt, oil & water.
Product Number | Size | Enclosure Material | Closure Type | Enclosure Color | Works With |
---|---|---|---|---|---|
|
13 in H x 13 in W
|
Carbon Steel
|
Concealed Hinge
|
Inside White Powder Coated, Outside Recoatable Gray Finish
|
Sub-Panel for 16x16
|
|
17 in H x 13 in W
|
Carbon Steel
|
Concealed Hinge
|
Inside White Powder Coated, Outside Recoatable Gray Finish
|
Sub-Panel for 20x16
|
|
12 in H x 24 in W x 6 in D
|
Carbon Steel
|
Concealed Hinge
|
Inside White Powder Coated, Outside Recoatable Gray Finish
|
Electrical and Electronic Controls, Instruments and Components
|
|
16 in H x 12 in W x 6 in D
|
Carbon Steel
|
Concealed Hinge
|
Inside White Powder Coated, Outside Recoatable Gray Finish
|
Electrical and Electronic Controls, Instruments and Components
|
|
16 in H x 12 in W x 8 in D
|
Carbon Steel
|
Concealed Hinge
|
Inside White Powder Coated, Outside Recoatable Gray Finish
|
Electrical and Electronic Controls, Instruments and Components
|
The SCE-DC Series of operator desk consoles are intended for indoor use to house electronic and electrical instruments and controls.
Product Number | Size | Enclosure Material | Closure Type | Enclosure Color | Works With | Features |
---|---|---|---|---|---|---|
|
55.63 in H x 33 in W
|
Carbon Steel
|
Black Quarter Turn Latches
|
Gray
|
Electrical and Electronic Controls
|
Single Access Two Door
|
|
46.25 in H x 25.25 in W x 18.5 in D
|
Carbon Steel
|
Black Quarter Turn Latches
|
Gray
|
Electrical and Electronic Controls
|
Dual Access Single Door
|
|
46.25 in H x 37.25 in W x 18.5 in D
|
Carbon Steel
|
Black Quarter Turn Latches
|
Gray
|
Electrical and Electronic Controls
|
Dual Access Single Door
|
|
46.25 in H x 49.25 in W x 18.5 in D
|
Carbon Steel
|
Black Quarter Turn Latches
|
Gray
|
Electrical and Electronic Controls
|
Dual Access Overlapping Two Door
|
|
46.25 in H x 59.88 in W x 18.5 in D
|
Carbon Steel
|
Black Quarter Turn Latches
|
Gray
|
Electrical and Electronic Controls
|
Dual Access Overlapping Two Door
|
Liquid tight cable glands and cord grips are available in gray or black and come in metric or NPT threads.
Product Number | Size | Enclosure Material | Enclosure Color | Works With | Features |
---|---|---|---|---|---|
|
3 to 8 mm
|
Polyamide
|
Gray
|
Cord grip with strain relief
|
M16
|
|
3 to 7 mm
|
Polyamide
|
Gray
|
Cord grip with strain relief
|
M20
|
|
5.5 to 12 mm
|
Polyamide
|
Gray
|
Cord grip with strain relief
|
M20
|
|
3 to 8 mm
|
Polyamide
|
Gray
|
Cord grip with strain relief
|
3/8 NPT
|
|
3 to 7 mm
|
Polyamide
|
Gray
|
Cord grip with strain relief
|
1/2 NPT
|
OM-AMU series fiberglass enclosures designed to insulate & protect electrical controls, components in both indoor/outdoor applications & high. temp. & corrosive environments.
Product Number | Size | Enclosure Material | Closure Type | Works With | Cover | Features |
---|---|---|---|---|---|---|
|
6 in H x 6 in W x 4 in D
|
Fiberglass
|
Screw Closure without Hinges
|
Electrical Controls and Components
|
Not Applicable
|
Standard window
|
|
8 in H x 6 in W x 4 in D
|
Fiberglass
|
Screw Closure without Hinges
|
Electrical Controls and Components
|
Not Applicable
|
Standard window
|
|
10 in H x 8 in W x 4 in D
|
Fiberglass
|
Screw Closure without Hinges
|
Electrical Controls and Components
|
Not Applicable
|
Standard window
|
|
12 in H x 10 in W x 6 in D
|
Fiberglass
|
Screw Closure without Hinges
|
Electrical Controls and Components
|
Not Applicable
|
Standard window
|
|
14 in H x 12 in W x 6 in D
|
Fiberglass
|
Screw Closure without Hinges
|
Electrical Controls and Components
|
Not Applicable
|
Standard window
|
OM-AMHD-R Series enclosure designed to insulate/house heavy duty batteries for telemetry in outdoor locations & suited for corrosive or marine environments.
Product Number | Size | Enclosure Material | Closure Type | Enclosure Color | Works With |
---|---|---|---|---|---|
|
457 mm (18 in) H x 406 mm (16 in) W x 254 mm (10 in) D
|
Fiberglass
|
Snap Latch
|
Gray
|
Grid Heavy Duty Solar Batteries
|
These connection kit are necessary so the user can connect power supplied to the heat trace product, provide sealing for the heating cable & terminate the cable connections.
Product Number | Enclosure Material | Works With |
---|---|---|
|
Molded Ryton plastic
|
Junction Box and Controls Enclosure
|
These front panels are 2 mm (0.090') thick aluminum and are pre-cut for up to three DIN size controllers, depending on the size of the enclosure.
Product Number | Size | Enclosure Material | Closure Type | Works With |
---|---|---|---|---|
|
16 in H x 14 in W x 8 in D
|
Fiberglass
|
Hinge and Screw Closure
|
Electrical Controls and Components
|
|
0.3 H x 0.25 W x 0.15 m D (12 x 10 x 6 in)
|
Fiberglass
|
Not Applicable
|
One 1/4 DIN controller
|
|
0.3 H x 0.25 W x 0.15 m D (12 x 10 x 6 in)
|
Fiberglass
|
Not Applicable
|
One 1/8 DIN controller
|
|
0.3 H x 0.25 W x 0.15 m D (12 x 10 x 6 in)
|
Fiberglass
|
Not Applicable
|
Two 1/8 DIN controllers
|
|
0.40 H x 0.35 W x 0.20 m D (16 x 14 x 8 in)
|
Fiberglass
|
Not Applicable
|
One 1/4 DIN controller
|
The SCE-CH Series electrical enclosures are designed for use as electrical junction boxes, terminal wiring boxes, instrument housings, and electrical control enclosures.
Product Number | Size | Enclosure Material | Closure Type | Enclosure Color | Works With | Features |
---|---|---|---|---|---|---|
|
14 in H x 12 in W x 6 in D
|
Carbon Steel
|
Hinge
|
Gray
|
Electrical Junction Boxes, Terminal Wiring Boxes, Instrument Housings, and Electrical Control Enclosures
|
Standard
|
|
10.75 in H x 4.88 in W
|
Carbon Steel
|
Hinge
|
Not Applicable
|
Sub-Panel for SCE-12064CH
|
Standard
|
|
12.75 in H x 6.88 in W
|
Carbon Steel
|
Hinge
|
Gray
|
Sub-Panel for SCE-14086CH
|
Standard
|
|
14.75 in H x 8.88 in W
|
Carbon Steel
|
Hinge
|
Gray
|
Sub-Panel for SCE-16106CH
|
Standard
|
|
4 in H x 4 in W x 3 in D
|
Carbon Steel
|
Hinge
|
Gray
|
Electrical Junction Boxes, Terminal Wiring Boxes, Instrument Housings, and Electrical Control Enclosures
|
Standard
|
Designed to offer protection for oil-tight pushbuttons, switches, and pilot lights from dust, water, dirt and oil.
Product Number | Size | Enclosure Material | Closure Type | Enclosure Color | Works With | Features |
---|---|---|---|---|---|---|
|
Not Applicable
|
Carbon Steel
|
Captivated Cover Screws Thread Into Sealed Wells
|
Light gray
|
Sub-panel for 10x10 Enclosure
|
10 Push Button
|
|
3.50 in H x 3.25 in W x 2.75 in D
|
Carbon Steel
|
Captivated Cover Screws Thread Into Sealed Wells
|
Light gray
|
Type 12 Steel 30.5mm Pushbutton
|
1 Push Button
|
|
5.75 in H x 3.25 in W x 2.75 in D
|
Carbon Steel
|
Captivated Cover Screws Thread Into Sealed Wells
|
Light gray
|
Type 12 Steel 30.5mm Pushbutton
|
2 Push Button
|
|
8.00 in H x 3.25 in W x 2.75 in D
|
Carbon Steel
|
Captivated Cover Screws Thread Into Sealed Wells
|
Light gray
|
Type 12 Steel 30.5mm Pushbutton
|
3 Push Button
|
|
10.25 in H x 3.25 in W x 2.75 in D
|
Carbon Steel
|
Captivated Cover Screws Thread Into Sealed Wells
|
Light gray
|
Type 12 Steel 30.5mm Pushbutton
|
4 Push Button
|
SEC-ELJSS Series electrical enclosures designed to house electrical controls, instruments & components in areas, which are regularly hosed down or are wet or oily conditions.
Product Number | Size | Enclosure Material | Works With |
---|---|---|---|
|
6 in H x 4 in W x 4 in D
|
304 Stainless Steel
|
Electrical Controls Instruments and Components
|
|
6 in H x 6 in W x 4 in D
|
304 Stainless Steel
|
Electrical Controls Instruments and Components
|
|
8 in H x 6 in W x 4 in D
|
304 Stainless Steel
|
Electrical Controls Instruments and Components
|
|
10 in H x 8 in W x 4 in D
|
304 Stainless Steel
|
Electrical Controls Instruments and Components
|
|
12 in H x 10 in W x 6 in D
|
304 Stainless Steel
|
Electrical Controls Instruments and Components
|
SCE-FSD Series indoor/outdoor electrical enclosures designed to house electrical, electronic controls, instruments, equipment that are hosed down or in very wet conditions.
Product Number | Size | Enclosure Material | Enclosure Color | Works With |
---|---|---|---|---|
|
60 in H x 48 in W
|
Carbon Steel
|
Inside White Powder Coated, Outside Recoatable Gray Finish
|
Full sub-Panel for 60 x 48
|
|
Not Applicable
|
Carbon Steel
|
Inside White Powder Coated, Outside Recoatable Gray Finish
|
Full sub-panel for 72 x 48
|
|
Not Applicable
|
Carbon Steel
|
Inside White Powder Coated, Outside Recoatable Gray Finish
|
Half sub-panel for 72 x 48
|
|
Not Applicable
|
Carbon Steel
|
Inside White Powder Coated, Outside Recoatable Gray Finish
|
Full sub-panel for 72 x 60
|
|
Not Applicable
|
Carbon Steel
|
Inside White Powder Coated, Outside Recoatable Gray Finish
|
Half sub-panel for 72 x 60
|
Enclosure Door Latch Handles, Knobs and Key Latches
Product Number | Features |
---|---|
|
Chrome 1/4 turn
|
|
T Handle, Chrome Non-locking - 1/4 turn
|
|
Chrome 7 mm triangular key - 1/4 turn
|
|
Black 1/4 turn
|
|
Stainless 1/4 turn
|
AMP Series polycarbonate enclosures designed to insulate & protect electrical controls and components in both indoor and outdoor applications.
Product Number | Size | Enclosure Material | Closure Type | Enclosure Color | Works With | Cover |
---|---|---|---|---|---|---|
|
Box Size 151 mm (5.93 in) x 156 mm (6.16 in) x 101 mm (3.98 in)
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
|
Box Size 252 mm (9.93 in) x 207 mm (8.16 in) x 101 mm (3.98 in)
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
|
Box Size 303 mm (11.93 in) x 258 mm (10.16 in) x 152 mm (5.98 in)
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
|
Box Size 354 mm (13.93 in) x 309 mm (12.16 in) x 152 mm (5.98 in)
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
|
6 in H x 6 in W x 4 in D
|
Polycarbonate
|
4 Screw Closure
|
Light gray – RAL#7035
|
Electrical Controls and Components
|
Solid
|
The SCE-RLP Series electrical enclosures are designed to house electrical controls, instruments and equipment in an outdoor, weatherproof environment.
Product Number | Size | Enclosure Material | Closure Type | Enclosure Color | Works With |
---|---|---|---|---|---|
|
12 in H x 12 in W x 6 in D
|
Galvannealed Steel
|
TYPE 3R Hinged Cover
|
Gray
|
Electrical Controls Instruments and Components
|
|
12 in H x 12 in W x 8 in D
|
Galvannealed Steel
|
TYPE 3R Hinged Cover
|
Gray
|
Electrical Controls Instruments and Components
|
|
16 in H x 12 in W x 6 in D
|
Galvannealed Steel
|
TYPE 3R Hinged Cover
|
Gray
|
Electrical Controls Instruments and Components
|
|
16 in H x 12 in W x 8 in D
|
Galvannealed Steel
|
TYPE 3R Hinged Cover
|
Gray
|
Electrical Controls Instruments and Components
|
|
20 in H x 16 in W x 6 in D
|
Galvannealed Steel
|
TYPE 3R Hinged Cover
|
Gray
|
Electrical Controls Instruments and Components
|
The SCE-R Series electrical enclosure is designed to house electrical control instruments and components in an outdoor environment.
Product Number | Size | Enclosure Material | Closure Type | Enclosure Color | Works With |
---|---|---|---|---|---|
|
4 in H x 4 in W x 4 in D
|
Galvannealed Steel
|
Type 3R Screw Cover
|
Gray
|
Electrical Controls Instruments and Components
|
|
6 in H x 6 in W x 4 in D
|
Galvannealed Steel
|
Type 3R Screw Cover
|
Gray
|
Electrical Controls Instruments and Components
|
|
6 in H x 6 in W x 6 in D
|
Galvannealed Steel
|
Type 3R Screw Cover
|
Gray
|
Electrical Controls Instruments and Components
|
|
8 in H x 6 in W x 4 in D
|
Galvannealed Steel
|
Type 3R Screw Cover
|
Gray
|
Electrical Controls Instruments and Components
|
|
8 in H x 6 in W x 6 in D
|
Galvannealed Steel
|
Type 3R Screw Cover
|
Gray
|
Electrical Controls Instruments and Components
|