Call us at 1-888-826-6342
Temperature transmitters with IO-Link/PNP Switch/4-20mA outputs, with a scalable measuring range from -50 to 200°C. IP69K rated 316L stainless steel housing for harsh environments.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Sheath Material | Probe Diameter | Probe Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-50 to 200°C (-58 to 392°F)
|
Immersion Probe
|
1/4" NPT
|
Class A per IEC60751
|
4 to 20 mA
|
316 Stainless Steel
|
0.125 in
|
4 in
|
M12 Connector
|
IO-Link Communication
|
|
RTD
|
-50 to 200°C (-58 to 392°F)
|
Immersion Probe
|
1/2" NPT
|
Class A per IEC60751
|
4 to 20 mA
|
316 Stainless Steel
|
0.250 in
|
2 in
|
M12 Connector
|
IO-Link Communication
|
|
RTD
|
-50 to 200°C (-58 to 392°F)
|
Immersion Probe
|
1/2" NPT
|
Class A per IEC60751
|
4 to 20 mA
|
316 Stainless Steel
|
0.250 in
|
3 in
|
M12 Connector
|
IO-Link Communication
|
|
RTD
|
-50 to 200°C (-58 to 392°F)
|
Immersion Probe
|
1/2" NPT
|
Class A per IEC60751
|
4 to 20 mA
|
316 Stainless Steel
|
0.250 in
|
4 in
|
M12 Connector
|
IO-Link Communication
|
|
RTD
|
-50 to 200°C (-58 to 392°F)
|
Immersion Probe
|
1/2" NPT
|
Class A per IEC60751
|
4 to 20 mA
|
316 Stainless Steel
|
0.250 in
|
6 in
|
M12 Connector
|
IO-Link Communication
|
Configurable quick disconnect immersion thermocouple probes with integrated molded miniature connectors. Available in various thermocouple types, diameters and lengths.
Product Number | Sensor Type | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Connector Style | Connector Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 920°C (32 to 1690°F)
|
Immersion Probe
|
304 Stainless Steel
|
Grounded
|
0.062 in
|
6 in
|
Miniature Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
E
|
0 to 300°C (32 to 570°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.040 in
|
6 in
|
Miniature Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
E
|
0 to 300°C (32 to 570°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.040 in
|
6 in
|
Miniature Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
E
|
0 to 510°C (32 to 950°F)
|
Air Probe
|
Inconel® 600
|
Exposed
|
0.062 in
|
6 in
|
Miniature Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
E
|
0 to 510°C (32 to 950°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.062 in
|
6 in
|
Miniature Connector
|
ANSI (Standard)
|
None
|
Quick disconnect dual element thermocouple probes with standard size connectors. Two sensor readings allow redundant readings of a single point for control & monitoring.
Product Number | Sensor Type | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Connector Style | Connector Color Code Standard |
---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 920°C (32 to 1690°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.062 in
|
12 in
|
Dual Standard Connector
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Air Probe
|
Inconel® 600
|
Exposed
|
0.250 in
|
6 in
|
Dual Standard Connector
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.250 in
|
6 in
|
Dual Standard Connector
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.250 in
|
8 in
|
Dual Standard Connector
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.250 in
|
3 in
|
Dual Standard Connector
|
ANSI (Standard)
|
RTD probes that have a 4 to 20 milliamp programmable/scalable output and a molded M12, A-coded connector. Various lengths and diameters available.
Product Number | Category | Process Temperature Range | Sensor Application | Accuracy | Nominal Output | Sheath Material | Probe Diameter | Probe Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-50 to 500°C (-58 to 932°F)
|
Immersion Probe
|
±0.2°C or ±0.2% of span
|
4 to 20 mA
|
316 Stainless Steel
|
0.125 in
|
10 in
|
M12 Connector
|
|
RTD
|
-50 to 500°C (-58 to 932°F)
|
Immersion Probe
|
±0.2°C or ±0.2% of span
|
4 to 20 mA
|
316 Stainless Steel
|
0.25 in
|
4 in
|
M12 Connector
|
|
RTD
|
-50 to 500°C (-58 to 932°F)
|
Immersion Probe
|
±0.2°C or ±0.2% of span
|
4 to 20 mA
|
316 Stainless Steel
|
0.25 in
|
6 in
|
M12 Connector
|
|
RTD
|
-50 to 500°C (-58 to 932°F)
|
Immersion Probe
|
±0.2°C or ±0.2% of span
|
4 to 20 mA
|
316 Stainless Steel
|
0.25 in
|
9 in
|
M12 Connector
|
|
RTD
|
-50 to 500°C (-58 to 932°F)
|
Immersion Probe
|
±0.2°C or ±0.2% of span
|
4 to 20 mA
|
316 Stainless Steel
|
0.125 in
|
4 in
|
M12 Connector
|
Configurable immersion thermocouple probes with a retractable cable and miniature connector attached. Work great with handheld instruments and/or test equipment that moves.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Junction Type | Probe Diameter | Sheath Housing Material | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 900°C (32 to 1650°F)
|
Immersion Probe
|
Grounded
|
0.125 in
|
304 Stainless Steel
|
6 in
|
TPE (Thermo Plastic Elastomer)
|
28 AWG
|
60 in
|
Mini Male connector
|
|
Thermocouple
|
E
|
0 to 900°C (32 to 1650°F)
|
Immersion Probe
|
Grounded
|
0.125 in
|
304 Stainless Steel
|
6 in
|
TPE (Thermo Plastic Elastomer)
|
28 AWG
|
60 in
|
Mini Male connector
|
|
Thermocouple
|
J
|
0 to 520°C (32 to 970°F)
|
Immersion Probe
|
Grounded
|
0.125 in
|
304 Stainless Steel
|
6 in
|
TPE (Thermo Plastic Elastomer)
|
28 AWG
|
60 in
|
Mini Male connector
|
|
Thermocouple
|
T
|
0 to 315°C (32 to 600°F)
|
Immersion Probe
|
Grounded
|
0.125 in
|
304 Stainless Steel
|
6 in
|
TPE (Thermo Plastic Elastomer)
|
28 AWG
|
60 in
|
Mini Male connector
|
|
Thermocouple
|
K
|
0 to 1070°C (32 to 1960°F)
|
Immersion Probe
|
Grounded
|
0.125 in
|
304 Stainless Steel
|
2 in
|
TPE (Thermo Plastic Elastomer)
|
28 AWG
|
60 in
|
Mini Male connector
|
100 or 1000 ohm platinum RTD immersion probes with a 4-wire construction and Micro-DIN Connector. Various tapered and straight mounting threads, and sheath sizes available.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number of Wires | Sheath Material | Probe Diameter | Probe Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-30 to 250°C (-22 to 480°F)
|
Immersion Probe
|
1/4" NPT
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
0.125 in
|
2 in
|
Micro-DIN Connector
|
|
RTD
|
-30 to 250°C (-22 to 480°F)
|
Immersion Probe
|
1/2" NPT
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
None
|
None
|
Micro-DIN Connector
|
|
RTD
|
-30 to 250°C (-22 to 480°F)
|
Immersion Probe
|
1/4" NPT
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
None
|
None
|
Micro-DIN Connector
|
|
RTD
|
-30 to 250°C (-22 to 480°F)
|
Immersion Probe
|
G 1/2" BSPP
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
None
|
None
|
Micro-DIN Connector
|
|
RTD
|
-30 to 250°C (-22 to 480°F)
|
Immersion Probe
|
G 1/4" BSPP
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
None
|
None
|
Micro-DIN Connector
|
Family of thermistor sensors including wire, immersion probe, air and surface sensing styles. Five resistances and two accuracies available.
Product Number | Category | Process Temperature Range | Sensor Application | Accuracy | Nominal Resistance | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Cable Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermistor
|
0 to 100°C (32 to 212°F)
|
Immersion Probe
|
±0.1°C
|
2252 Ω
|
Stainless Steel
|
0.125 in
|
4.50 in
|
PVC
|
120 in
|
Phone Plug
|
|
Thermistor
|
0 to 100°C (32 to 212°F)
|
Air Probe
|
±0.1°C
|
2252 Ω
|
Stainless Steel
|
0.500 in
|
1.25 in
|
PVC
|
120 in
|
Phone Plug
|
|
Thermistor
|
0 to 100°C (32 to 212°F)
|
Air Probe
|
±0.1°C
|
2252 Ω
|
Plastic
|
0.500 in
|
1.25 in
|
PVC
|
120 in
|
Phone Plug
|
|
Thermistor
|
0 to 100°C (32 to 212°F)
|
Attachable Surface Temperature
|
±0.1°C
|
2252 Ω
|
Stainless Steel
|
Not Applicable
|
Not Applicable
|
PVC
|
120 in
|
Phone Plug
|
The PR-13 RTD probe assembly has a 3-prong Omega "OTP" standard style connector for easy connection to extension cables, hand-held meters or other instrumentation.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number of Wires | Sheath Material | Probe Diameter | Probe Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-50 to 450°C (-58 to 842°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
12 in
|
3-Prong Standard Connector
|
None
|
|
RTD
|
-200 to 600°C (-328 to 1112°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
4 in
|
3-Prong Standard Connector
|
None
|
|
RTD
|
-200 to 60°C (-328 to 1112°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3.0
|
316 Stainless Steel
|
0.250 in
|
60 in
|
3-Prong Standard Connector
|
None
|
|
RTD
|
-200 to 600°C (-328 to 1112°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.125 in
|
6 in
|
3-Prong Standard Connector
|
None
|
|
RTD
|
-50 to 450°C (-58 to 842°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
3 in
|
3-Prong Standard Connector
|
None
|
Class A 100 or 1000 ohm platinum RTD immersion probes with a molded plastic 4-pin M12 connector and 316 SS sheath. Available in a variety of lengths and diameters.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number of Wires | Sheath Material | Probe Diameter | Probe Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-30 to 350°C (-22 to 622°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
0.125 in
|
6 in
|
M12 Connector
|
|
RTD
|
-30 to 350°C (-22 to 622°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
2 mm
|
150 mm
|
M12 Connector
|
|
RTD
|
-30 to 350°C (-22 to 622°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
2 mm
|
250 mm
|
M12 Connector
|
|
RTD
|
-30 to 350°C (-22 to 622°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
3 mm
|
100 mm
|
M12 Connector
|
|
RTD
|
-30 to 350°C (-22 to 622°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
3 mm
|
150 mm
|
M12 Connector
|
Configurable quick disconnect thermocouple probes with a high temp miniature plastic connector available in various calibrations, diameters and lengths.
Product Number | Sensor Type | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Connector Style | Connector Color Code Standard | Additional Feature | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
T
|
0 to 260°C (32 to 500°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
0.062 in
|
12 in
|
High Temp Miniature Connector
|
ANSI (Standard)
|
None
|
||
|
E
|
Immersion Probe
|
Direct/Compression fitting
|
Not Applicable
|
Inconel® 600
|
Ungrounded
|
0.020 in
|
6 in
|
Miniature Connector
|
Yes
|
Standard
|
Not Applicable
|
Air/Gas Temperature, General Purpose, Liquid Temperature, High Temperature
|
|
Thermocouple
|
E
|
0 to 300°C (32 to 570°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.040 in
|
6 in
|
High Temp Miniature Connector
|
ANSI (Standard)
|
None
|
||
|
Thermocouple
|
E
|
0 to 300°C (32 to 570°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.040 in
|
6 in
|
High Temp Miniature Connector
|
ANSI (Standard)
|
None
|
||
|
Thermocouple
|
E
|
0 to 510°C (32 to 950°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.062 in
|
6 in
|
High Temp Miniature Connector
|
ANSI (Standard)
|
None
|
||
Configurable immersion thermocouple probes with an M8 connector molded onto the probe. Available in 304SS or Inconel sheaths and a variety of diameters and lengths
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 1070°C (32 to 1960°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.125 in
|
6 in
|
M8 Connector
|
|
Thermocouple
|
J
|
0 to 520°C (32 to 970°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
0.125 in
|
6 in
|
M8 Connector
|
|
Thermocouple
|
J
|
0 to 520°C (32 to 970°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
0.125 in
|
9 in
|
M8 Connector
|
|
Thermocouple
|
K
|
0 to 1070°C (32 to 1960°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.125 in
|
6 in
|
M8 Connector
|
|
Thermocouple
|
K
|
0 to 1070°C (32 to 1960°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.125 in
|
9 in
|
M8 Connector
|
Thermocouple sensors with magnetic housings and spring-loaded thermocouple band ideal for easily mounting to and measuring the surface temperature of ferrous metals.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Cable Insulation | Cable Length | Termination Connection Type | Color Code Standard |
---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
E
|
0 to 250°C (32 to 482°F)
|
Handheld Surface
|
PFA
|
60 in
|
Miniature Connector
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 250°C (32 to 482°F)
|
Handheld Surface
|
PFA
|
60 in
|
Miniature Connector
|
ANSI (Standard)
|
|
Thermocouple
|
E
|
0 to 400°C (32 to 752°F)
|
Handheld Surface
|
Fiberglass
|
60 in
|
Miniature Connector
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 400°C (32 to 752°F)
|
Handheld Surface
|
Fiberglass
|
60 in
|
Miniature Connector
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 250°C (32 to 482°F)
|
Handheld Surface
|
PFA
|
60 in
|
Miniature Connector
|
IEC
|
100 or 1000 ohm platinum RTD immersion probes with a molded plastic 3-pin M8 connector and 316SS sheath. Available in a variety of lengths, diameters, and accuracies
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number of Wires | Sheath Material | Probe Diameter | Probe Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-30 to 350°C (-22 to 622°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.125 in
|
6 in
|
M8 Connector
|
|
RTD
|
-30 to 350°C (-22 to 622°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
3 mm
|
100 mm
|
M8 Connector
|
|
RTD
|
-30 to 350°C (-22 to 622°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
3 mm
|
150 mm
|
M8 Connector
|
|
RTD
|
-30 to 350°C (-22 to 622°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
3 mm
|
250 mm
|
M8 Connector
|
|
RTD
|
-30 to 350°C (-22 to 622°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
3 mm
|
350 mm
|
M8 Connector
|
Omega's RTD terminal block probe features a large terminal block connector, with large pan head screws for easy connection and also can be secured with a compression fitting.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number of Wires | Sheath Material | Probe Diameter | Probe Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-200 to 600°C (-328 to 1112°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
6 in
|
Screw-Type Terminal Block
|
None
|
|
RTD
|
-200 to 600°C (-328 to 1112°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
9 in
|
Screw-Type Terminal Block
|
None
|
|
RTD
|
-50 to 450°C (-58 to 842°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
2
|
316 Stainless Steel
|
0.250 in
|
6 in
|
Screw-Type Terminal Block
|
None
|
|
RTD
|
-50 to 450°C (-58 to 842°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
3 in
|
Screw-Type Terminal Block
|
None
|
|
RTD
|
-50 to 450°C (-58 to 842°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
6 in
|
Screw-Type Terminal Block
|
None
|
Configurable quick disconnect immersion thermocouple probes with removable miniature connectors. Available in various thermocouple types, diameters and lengths.
Product Number | Sensor Type | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Connector Style | Connector Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 920°C (32 to 1690°F)
|
Immersion Probe
|
304 Stainless Steel
|
Grounded
|
0.062 in
|
6 in
|
Miniature Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
K
|
0 to 700°C (32 to 1290°F)
|
Air Probe
|
Inconel® 600
|
Exposed
|
0.010 in
|
4 in
|
Miniature Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
K
|
0 to 700°C (32 to 1290°F)
|
Air Probe
|
Inconel® 600
|
Exposed
|
0.010 in
|
6 in
|
Miniature Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
K
|
0 to 700°C (32 to 1290°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.010 in
|
4 in
|
Miniature Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
K
|
0 to 700°C (32 to 1290°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.010 in
|
6 in
|
Miniature Connector
|
ANSI (Standard)
|
None
|
Mini quick disconnect thermocouple probes made with Omegaclad XL sheath material. These probes have superior long-term stability and low drift at high temperatures.
Product Number | Sensor Type | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Connector Style | Connector Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Super OMEGACLAD™ XL
|
Ungrounded
|
0.125 in
|
6 in
|
Miniature Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
K
|
0 to 700°C (32 to 1290°F)
|
Air Probe
|
Super OMEGACLAD™ XL
|
Exposed
|
0.040 in
|
6 in
|
Miniature Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
K
|
0 to 800°C (32 to 1472°F)
|
Immersion Probe
|
Super OMEGACLAD™ XL
|
Grounded
|
0.040 in
|
4 in
|
Miniature Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
K
|
0 to 800°C (32 to 1472°F)
|
Immersion Probe
|
Super OMEGACLAD™ XL
|
Grounded
|
0.040 in
|
6 in
|
Miniature Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
K
|
0 to 800°C (32 to 1472°F)
|
Immersion Probe
|
Super OMEGACLAD™ XL
|
Ungrounded
|
0.040 in
|
6 in
|
Miniature Connector
|
ANSI (Standard)
|
None
|
Configurable quick disconnect immersion thermocouple probes with integrated molded standard size connectors. Available in various thermocouple types, diameters and lengths.
Product Number | Sensor Type | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Connector Style | Connector Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
0.187 in
|
6 in
|
Standard Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
E
|
0 to 820°C (32 to 1510°F)
|
Air Probe
|
Inconel® 600
|
Exposed
|
0.250 in
|
6 in
|
Standard Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
E
|
0 to 820°C (32 to 1510°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.250 in
|
6 in
|
Standard Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
E
|
0 to 650°C (32 to 1200°F)
|
Air Probe
|
Inconel® 600
|
Exposed
|
0.125 in
|
6 in
|
Standard Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
E
|
0 to 650°C (32 to 1200°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.125 in
|
6 in
|
Standard Connector
|
ANSI (Standard)
|
None
|
Standard size quick disconnect thermocouple probes made with Omegaclad XL sheath material. These probes have superior long-term stability and low drift at high temperatures.
Product Number | Sensor Type | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Connector Style | Connector Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 1038°C (32 to 1900°F)
|
Immersion Probe
|
Super OMEGACLAD™ XL
|
Ungrounded
|
1.50 mm
|
600 mm
|
Standard Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
K
|
0 to 1204°C (32 to 2200°F)
|
Air Probe
|
Super OMEGACLAD™ XL
|
Exposed
|
0.250 in
|
6 in
|
Standard Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
K
|
0 to 1204°C (32 to 2200°F)
|
Immersion Probe
|
Super OMEGACLAD™ XL
|
Grounded
|
0.250 in
|
3 in
|
Standard Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
K
|
0 to 1204°C (32 to 2200°F)
|
Immersion Probe
|
Super OMEGACLAD™ XL
|
Grounded
|
0.250 in
|
6 in
|
Standard Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
K
|
0 to 1204°C (32 to 2200°F)
|
Immersion Probe
|
Super OMEGACLAD™ XL
|
Grounded
|
0.250 in
|
8 in
|
Standard Connector
|
ANSI (Standard)
|
None
|
Configurable quick disconnect immersion thermocouple probes with PFA coated sheaths for measuring the temperature of caustic or corrosive chemical solutions.
Product Number | Sensor Type | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Connector Style | Connector Color Code Standard |
---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
J
|
0 to 520°C (32 to 970°F)
|
Immersion Probe
|
PFA Coated
|
Grounded
|
0.125 in
|
18 in
|
Standard Connector
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
PFA Coated
|
Grounded
|
0.250 in
|
6 in
|
Standard Connector
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 200°C (32 to 400°F)
|
Immersion Probe
|
PFA Coated
|
Grounded
|
0.125 in
|
3 in
|
Standard Connector
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 200°C (32 to 400°F)
|
Immersion Probe
|
PFA Coated
|
Grounded
|
0.125 in
|
6 in
|
Standard Connector
|
ANSI (Standard)
|
|
Thermocouple
|
T
|
0 to 315°C (32 to 600°F)
|
Immersion Probe
|
PFA Coated
|
Grounded
|
0.125 in
|
3 in
|
Standard Connector
|
ANSI (Standard)
|
RTD immersion probes that have various tapered & straight mounting thread and sheath size options. 4-wire RTD construction with a M12, A-coded 4-pin connector.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number of Wires | Sheath Material | Probe Diameter | Probe Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-50 to 250°C (-58 to 482°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
0.125 in
|
6 in
|
M12 Connector
|
Wiring Option 1 (Per Diagram)
|
|
RTD
|
-50 to 250°C (-58 to 482°F)
|
Immersion Probe
|
M10 x 1
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
6 mm
|
9 mm
|
M12 Connector
|
Wiring Option 2 (Per Diagram)
|
|
RTD
|
-50 to 250°C (-58 to 482°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
3 mm
|
50 mm
|
M12 Connector
|
Standard
|
|
RTD
|
-50 to 250°C (-58 to 482°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
6 mm
|
250 mm
|
M12 Connector
|
Standard
|
|
RTD
|
-50 to 250°C (-58 to 482°F)
|
Immersion Probe
|
M10 x 1
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
6 mm
|
1000 mm
|
M12 Connector
|
Standard
|